(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Locating Pins - Large Flat Head (Threaded) (Part Number)

Locating Pins - Large Flat Head (Threaded)
  • Volume Discount
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
- Locating Pins - Large Flat Head (Threaded) from MISUMI.
- Large Flat Head, Press Fit + Lock Nut Type. Improved maintainability compared to Press Fit Type.
- Polished, Centering hole is sometimes not available for SUS304.
- SUS440C or 13Cr stainless has an identification groove at any position on D part.
- The tightening torque (ref. value) for hardened products is strength class 8.8. Not applicable when using locking materials or lock washers.
- Provided 4 options of alteration, Sphere tip (RC), C Chamfered size (CN), Hex Socket Machining (RAC) or Wrench Hole Machining (LAC)

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
SJPFNB5-9
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSurface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Thread Length ML
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)

190,798 VND

1 Piece(s) Available 3 Day(s) 10Not ProvidedNot Provided[Stainless Steel] SUS304 Equivalent95347.5P Selectable-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Basic Shape Large Head Insertion Guide Tip Shape Round Insertion Guide Tip Type Flat
Insertion Guide Specifications Not Provided Mounting Side Shape Threaded Locating Side O.D. Tolerance h6
Mounting Side Tolerance g6

Please check the type/dimensions/specifications of the part SJPFNB5-9 in the Locating Pins - Large Flat Head (Threaded) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SJPFNB5-9 trong chuỗi Locating Pins - Large Flat Head (Threaded).

Products like this...

Part Number
CJPFNB4-5
CJPFNB4-6
CJPFNB4-8
SJPFNB6-10
SJPFNB6-8
SJPFNB6-9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSSurface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Thread Length ML
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)

401,406 VND

1 Piece(s)Available 3 Day(s) 10Not ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless54246P Selectable-

401,406 VND

1 Piece(s)Available 3 Day(s) 10Not ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless64246P Selectable-

401,406 VND

1 Piece(s)Available 3 Day(s) 10Not ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless84246P Selectable-

197,471 VND

1 Piece(s)Available 3 Day(s) 10Not ProvidedNot Provided[Stainless Steel] SUS304 Equivalent106359P Selectable-

197,471 VND

1 Piece(s)Available 3 Day(s) 10Not ProvidedNot Provided[Stainless Steel] SUS304 Equivalent86359P Selectable-

197,471 VND

1 Piece(s)Available 3 Day(s) 10Not ProvidedNot Provided[Stainless Steel] SUS304 Equivalent96359P Selectable-

MISUMI Unit Example related to this product