(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
- Locating Pins - Large Flat Head (Threaded) from MISUMI.
- Large Flat Head, Press Fit + Lock Nut Type. Improved maintainability compared to Press Fit Type.
- Polished, Centering hole is sometimes not available for SUS304.
- SUS440C or 13Cr stainless has an identification groove at any position on D part.
- The tightening torque (ref. value) for hardened products is strength class 8.8. Not applicable when using locking materials or lock washers.
- Provided 4 options of alteration, Sphere tip (RC), C Chamfered size (CN), Hex Socket Machining (RAC) or Wrench Hole Machining (LAC)
Part Number |
---|
SJPFNB4-8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Surface Treatment | Heat Treatment | Material | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (Ø) | Mounting Section Length L (mm) | Locating Section Length B (mm) | Thread Length ML (mm) | Dimension Configurable Type | Positioning Part Length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
180,581 VND | 1 Piece(s) | Available | 3 Day(s) | 10 | Not Provided | Not Provided | [Stainless Steel] SUS304 Equivalent | 8 | 4 | 2 | 4 | 6 | P Selectable | - |
Loading...Tải…
Basic Shape | Large Head | Insertion Guide Tip Shape | Round | Insertion Guide Tip Type | Flat |
---|---|---|---|---|---|
Insertion Guide Specifications | Not Provided | Mounting Side Shape | Threaded | Locating Side O.D. Tolerance | h6 |
Mounting Side Tolerance | g6 |
Please check the type/dimensions/specifications of the part SJPFNB4-8 in the Locating Pins - Large Flat Head (Threaded) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SJPFNB4-8 trong chuỗi Locating Pins - Large Flat Head (Threaded).
Part Number |
---|
CJPFNB4-5 |
CJPFNB4-6 |
CJPFNB4-8 |
SJPFNB5-6 |
SJPFNB5-8 |
SJPFNB5-9 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Surface Treatment | Heat Treatment | Material | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (Ø) | Mounting Section Length L (mm) | Locating Section Length B (mm) | Thread Length ML (mm) | Dimension Configurable Type | Positioning Part Length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
401,406 VND | 1 Piece(s) | Available | 3 Day(s) | 10 | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 5 | 4 | 2 | 4 | 6 | P Selectable | - | |
401,406 VND | 1 Piece(s) | Available | 3 Day(s) | 10 | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 6 | 4 | 2 | 4 | 6 | P Selectable | - | |
401,406 VND | 1 Piece(s) | Available | 3 Day(s) | 10 | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 8 | 4 | 2 | 4 | 6 | P Selectable | - | |
190,798 VND | 1 Piece(s) | Available | 3 Day(s) | 10 | Not Provided | Not Provided | [Stainless Steel] SUS304 Equivalent | 6 | 5 | 3 | 4 | 7.5 | P Selectable | - | |
190,798 VND | 1 Piece(s) | Available | 3 Day(s) | 10 | Not Provided | Not Provided | [Stainless Steel] SUS304 Equivalent | 8 | 5 | 3 | 4 | 7.5 | P Selectable | - | |
190,798 VND | 1 Piece(s) | Available | 3 Day(s) | 10 | Not Provided | Not Provided | [Stainless Steel] SUS304 Equivalent | 9 | 5 | 3 | 4 | 7.5 | P Selectable | - |