(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Locating Pins - Large Flat Head (Tapped) (Part Number)

Locating Pins - Large Flat Head (Tapped)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Locating Pins - Large Flat Head (Tapped)
  • Locating Pins - Large Flat Head (Tapped)
  • Locating Pins - Large Flat Head (Tapped)
  • Locating Pins - Large Flat Head (Tapped)
  • Volume Discount
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
- Locating Pins - Large Flat Head (Tapped) from MISUMI.
- Large Flat Head with the shape designed to be mounted from back using bolts. Improved maintainability compared to Press Fit Type.
- The material of locating pin can be selected 3 types, steel SKS3 Equivalent, stainless steel SUS304, SUS440C or 13Cr stainless.
- Polished, centering hole is sometimes not available for SUS304.
- SUS440C or 13Cr stainless has an identification groove at any position on D part.
- The tolerance of the mounting part is g6.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
JPDTA6-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSBasic Shape Insertion Guide Tip Shape Insertion Guide Tip Type Insertion Guide Specifications Mounting Side Shape Surface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Locating Side O.D. Tolerance Mounting Side Outer Dia. D
(Ø)
Mounting Side Tolerance Screw Dia. M
(mm)
Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)

172,656 VND

1 Piece(s) Available 3 Day(s) 10Large HeadRoundFlatNot ProvidedTappedNot ProvidedDirectly Quenching[Steel] SKS3 Equivalent8h66g6-105P Selectable-

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part JPDTA6-8 in the Locating Pins - Large Flat Head (Tapped) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần JPDTA6-8 trong chuỗi Locating Pins - Large Flat Head (Tapped).

Products like this...

Part Number
CJPDTA6-8
CJPDTA8-12
JPDTA10-12
JPDTA8-12
SJPDTA10-12
SJPDTA10-14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSBasic Shape Insertion Guide Tip Shape Insertion Guide Tip Type Insertion Guide Specifications Mounting Side Shape Surface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Locating Side O.D. Tolerance Mounting Side Outer Dia. D
(Ø)
Mounting Side Tolerance Screw Dia. M
(mm)
Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)

240,426 VND

1 Piece(s)Available 3 Day(s) 10Large HeadRoundFlatNot ProvidedTappedNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless8h66g6-105P Selectable-

248,351 VND

1 Piece(s)Available 3 Day(s) 10Large HeadRoundFlatNot ProvidedTappedNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless12h68g6-126P Selectable-

180,372 VND

1 Piece(s)Available 3 Day(s) 10Large HeadRoundFlatNot ProvidedTappedNot ProvidedDirectly Quenching[Steel] SKS3 Equivalent12h610g6-1610P Selectable-

175,159 VND

1 Piece(s)Available 3 Day(s) 10Large HeadRoundFlatNot ProvidedTappedNot ProvidedDirectly Quenching[Steel] SKS3 Equivalent12h68g6-126P Selectable-

240,426 VND

1 Piece(s)Available 3 Day(s) 10Large HeadRoundFlatNot ProvidedTappedNot ProvidedNot Provided[Stainless Steel] SUS304 Equivalent12h610g6-1610P Selectable-

240,426 VND

1 Piece(s)Available 3 Day(s) 10Large HeadRoundFlatNot ProvidedTappedNot ProvidedNot Provided[Stainless Steel] SUS304 Equivalent14h610g6-1610P Selectable-

MISUMI Unit Example related to this product