(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Push Button Clamp Levers (Part Number)

Push Button Clamp Levers

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      210,816VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·The serration can be easily released by pressing the screw head with your thumb

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
CLMSP8-32-M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSL-Shaped Clamp Lever Shape Mounting Section Type Rotating Radius R
(mm)
Lever Material Lever Surface Treatment Mounting Section, Material Mounting Section, Surface Treatment Mounting Section Dia. M Mounting Section, Length L
(mm)
Max. Tightening Force
(N)
Lever Color

475,015 VND

1 Piece(s) Available 4 Day(s) or more 10[Push Button Type] Push Button[Threaded] Threaded63Zinc Diecast[Electrostatic Coating] Electrostatic Coating[Stainless Steel] SUS303None8327500M (Orange)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Clamp Type, Clamp Clamp Mechanism Operation Direction Horizontal
Shape L Shape

Please check the type/dimensions/specifications of the part CLMSP8-32-M in the Push Button Clamp Levers series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CLMSP8-32-M trong chuỗi Push Button Clamp Levers.

Products like this...

Part Number
CLDFP5-7-B
CLDFP5-7-M
CLDFP5-7-S
CLMSP8-32-S
CLMSP8-40-B
CLMSP8-40-M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSL-Shaped Clamp Lever Shape Mounting Section Type Rotating Radius R
(mm)
Lever Material Lever Surface Treatment Mounting Section, Material Mounting Section, Surface Treatment Mounting Section Dia. M Mounting Section, Length L
(mm)
Max. Tightening Force
(N)
Lever Color

210,816 VND

1 Piece(s)Available 4 Day(s) or more 10[Push Button Type] Push ButtonTapped45Zinc Diecast[Electrostatic Coating] Electrostatic Coating[Steel] S45CBlack Oxide574800B (Black)

210,816 VND

1 Piece(s)Available 4 Day(s) or more 10[Push Button Type] Push ButtonTapped45Zinc Diecast[Electrostatic Coating] Electrostatic Coating[Steel] S45CBlack Oxide574800M (Orange)

210,816 VND

1 Piece(s)Available 4 Day(s) or more 10[Push Button Type] Push ButtonTapped45Zinc Diecast[Electrostatic Coating] Electrostatic Coating[Steel] S45CBlack Oxide574800S (Silver Gray)

475,015 VND

1 Piece(s)Available 4 Day(s) or more 10[Push Button Type] Push Button[Threaded] Threaded63Zinc Diecast[Electrostatic Coating] Electrostatic Coating[Stainless Steel] SUS303None8327500S (Silver Gray)

475,015 VND

1 Piece(s)Available 4 Day(s) or more 10[Push Button Type] Push Button[Threaded] Threaded63Zinc Diecast[Electrostatic Coating] Electrostatic Coating[Stainless Steel] SUS303None8407500B (Black)

475,015 VND

1 Piece(s)Available 4 Day(s) or more 10[Push Button Type] Push Button[Threaded] Threaded63Zinc Diecast[Electrostatic Coating] Electrostatic Coating[Stainless Steel] SUS303None8407500M (Orange)

MISUMI Unit Example related to this product