(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]·The serration can be easily released by pressing the screw head with your thumb
Part Number |
---|
CLMSP4-16-B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | L-Shaped Clamp Lever Shape | Mounting Section Type | Rotating Radius R (mm) | Lever Material | Lever Surface Treatment | Mounting Section, Material | Mounting Section, Surface Treatment | Mounting Section Dia. M | Mounting Section, Length L (mm) | Max. Tightening Force (N) | Lever Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
331,133 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | [Push Button Type] Push Button | [Threaded] Threaded | 45 | Zinc Diecast | [Electrostatic Coating] Electrostatic Coating | [Stainless Steel] SUS303 | None | 4 | 16 | 1800 | B (Black) |
Loading...Tải…
Application | Clamp | Type, Clamp | Clamp Mechanism | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | L Shape |
Please check the type/dimensions/specifications of the part CLMSP4-16-B in the Push Button Clamp Levers series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CLMSP4-16-B trong chuỗi Push Button Clamp Levers.
Part Number |
---|
CLDFP5-7-B |
CLDFP5-7-M |
CLDFP5-7-S |
CLMSP4-16-M |
CLMSP4-16-S |
CLMSP4-20-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | L-Shaped Clamp Lever Shape | Mounting Section Type | Rotating Radius R (mm) | Lever Material | Lever Surface Treatment | Mounting Section, Material | Mounting Section, Surface Treatment | Mounting Section Dia. M | Mounting Section, Length L (mm) | Max. Tightening Force (N) | Lever Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
210,816 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | [Push Button Type] Push Button | Tapped | 45 | Zinc Diecast | [Electrostatic Coating] Electrostatic Coating | [Steel] S45C | Black Oxide | 5 | 7 | 4800 | B (Black) | |
210,816 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | [Push Button Type] Push Button | Tapped | 45 | Zinc Diecast | [Electrostatic Coating] Electrostatic Coating | [Steel] S45C | Black Oxide | 5 | 7 | 4800 | M (Orange) | |
210,816 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | [Push Button Type] Push Button | Tapped | 45 | Zinc Diecast | [Electrostatic Coating] Electrostatic Coating | [Steel] S45C | Black Oxide | 5 | 7 | 4800 | S (Silver Gray) | |
331,133 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | [Push Button Type] Push Button | [Threaded] Threaded | 45 | Zinc Diecast | [Electrostatic Coating] Electrostatic Coating | [Stainless Steel] SUS303 | None | 4 | 16 | 1800 | M (Orange) | |
331,133 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | [Push Button Type] Push Button | [Threaded] Threaded | 45 | Zinc Diecast | [Electrostatic Coating] Electrostatic Coating | [Stainless Steel] SUS303 | None | 4 | 16 | 1800 | S (Silver Gray) | |
331,133 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | [Push Button Type] Push Button | [Threaded] Threaded | 45 | Zinc Diecast | [Electrostatic Coating] Electrostatic Coating | [Stainless Steel] SUS303 | None | 4 | 20 | 1800 | B (Black) |