(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Sprockets are essential components in power transmission, especially chain drive systems. They offer a wide variety of sizes to choose from.
[Feature]
● Number of Teeth Minimum/Maximum : 9 and 40
● Shaft Bore Spec. : Pilot Bore and New JIS Key slot + Tap
● Shaft Bore Diameter Minimum/Maximum (mm.) : 10 and 30
● Material :
SP35B and BSP35B are S45C Equivalent (Spurs are Induction Hardened)
SSP35B - SUS304 Equivalent
● Surface treatment : Black Oxide only BSP35B
[Application]
Sprockets are commonly used in industrial machinery, such as chain conveyors.
Type | [ M ]Material | [ S ] Surface Treatment |
SP35B | S45C Equivalent (Spurs are Induction Hardened) | - |
BSP35B | S45C Equivalent (Spurs are Induction Hardened) | Black Oxide |
SSP35B | SUS304 Equivalent | - |
Part Number | − | Shaft Bore Specs. | − | Shaft Bore Dia. |
SP35B16 | − | N | − | 10 |
BSP35B16 | − | N | − | 10 |
SSP35B17 | − | S | − | 11 |
Part Number | Shaft Bore Specs. | Shaft Bore Specs.(D) | Dp | Do | H | GD | L | ℓ | X | Z | Mass (g) | |||||||||||||||||||||
Type | Number of Teeth | S Specification | N Specification(H7) | |||||||||||||||||||||||||||||
Nominal | Hub Type | |||||||||||||||||||||||||||||||
SP | 35 | B | 9 | S N | 8 | 10 | 10K | 27.85 | 32 | 21.5 | 17 | 20 | 6 | 4.3 | 4.4 | 60 | ||||||||||||||||
10 | 8 | 10 | 10K | 12 | 30.82 | 34 | 24.5 | 20 | 80 | |||||||||||||||||||||||
11 | 8 | 10 | 10K | 12 | 33.81 | 38 | 27 | 23 | 90 | |||||||||||||||||||||||
12 | 9 | 10 | 10K | 12 | 14 | 15 | 16 | 17 | 36.8 | 41 | 30.5 | 26 | 120 | |||||||||||||||||||
13 | 9 | 10 | 10K | 12 | 14 | 15 | 16 | 17 | 39.8 | 44 | 32 | 29 | ||||||||||||||||||||
14 | 9 | 10 | 10K | 12 | 14 | 15 | 16 | 17 | 42.81 | 47 | 32 | − | − | |||||||||||||||||||
15 | 9 | 10 | 10K | 12 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 45.81 | 51 | 35 | 160 | |||||||||||||||||
16 | 9 | 10 | 10K | 12 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 48.82 | 54 | 37 | 190 | ||||||||||||||||
17 | 11 | 12 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 51.84 | 57 | 41 | 220 | ||||||||||||||||
18 | 11 | 12 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 54.85 | 60 | 44 | 250 | ||||||||||||||||
19 | 11 | 12 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 57.87 | 63 | 47 | 280 | ||||||||||||||||
20 | 11 | 12 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 60.89 | 66 | 50 | 320 | ||||||||||||||
21 | 11 | 12 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 63.91 | 69 | 53 | 360 | ||||||||||||||
22 | 11 | 12 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 66.93 | 72 | 56 | 370 | ||||||||||||||
23 | 11 | 12 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 69.95 | 75 | 60 | 380 | ||||||||||||||
24 | 11 | 12 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 72.97 | 78 | 53 | 22 | 8 | 430 | ||||||||||||
25 | 11 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 76 | 81 | 440 | |||||||||||||||||
26 | 11 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 79.02 | 84 | 450 | |||||||||||||||||
28 | 11 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 85.07 | 90 | 480 | |||||||||||||||||
30 | 11 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 91.12 | 96 | 510 | |||||||||||||||||
32 | 11 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 97.18 | 102 | 540 | |||||||||||||||||
34 | 11 | 20 | 22 | 24 | 25 | 28 | 30 | 103.23 | 109 | 570 | ||||||||||||||||||||||
35 | 11 | 20 | 22 | 24 | 25 | 28 | 30 | 106.26 | 112 | 590 | ||||||||||||||||||||||
36 | 12 | 20 | 22 | 24 | 25 | 28 | 30 | 109.29 | 115 | 610 | ||||||||||||||||||||||
38 | 12 | 20 | 22 | 24 | 25 | 28 | 30 | 115.34 | 121 | 63 | 25 | 10 | 820 | |||||||||||||||||||
40 | 12 | 20 | 22 | 24 | 25 | 28 | 30 | 121.4 | 127 | 850 |
Part Number | Shaft Bore Specs. | Shaft Bore Specs.(D) | Dp | Do | H | GD | L | ℓ | X | Z | Mass (g) | |||||||||||||||||||||
Type | Number of Teeth | S Specification | N Specification(H7) | |||||||||||||||||||||||||||||
Nominal | Hub Type | |||||||||||||||||||||||||||||||
BSP | 35 | B | 9 | N | − | 10 | 10K | 27.85 | 32 | 21.5 | 17 | 20 | 6 | 4.3 | 4.4 | 60 | ||||||||||||||||
10 | 10 | 10K | 12 | 30.82 | 34 | 24.5 | 20 | 80 | ||||||||||||||||||||||||
11 | 10 | 10K | 12 | 33.81 | 38 | 27 | 23 | 90 | ||||||||||||||||||||||||
12 | 10 | 10K | 12 | 14 | 15 | 16 | 17 | 36.8 | 41 | 30.5 | 26 | 120 | ||||||||||||||||||||
13 | 10 | 10K | 12 | 14 | 15 | 16 | 17 | 39.8 | 44 | 32 | 29 | |||||||||||||||||||||
14 | 10 | 10K | 12 | 14 | 15 | 16 | 17 | 42.81 | 47 | 32 | − | − | ||||||||||||||||||||
15 | 10 | 10K | 12 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 45.81 | 51 | 35 | 160 | ||||||||||||||||||
16 | 10 | 10K | 12 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 48.82 | 54 | 37 | 190 | |||||||||||||||||
17 | 12 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 51.84 | 57 | 41 | 220 | |||||||||||||||||
18 | 12 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 54.85 | 60 | 44 | 250 | |||||||||||||||||
19 | 12 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 57.87 | 63 | 47 | 280 | |||||||||||||||||
20 | 12 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 60.89 | 66 | 50 | 320 | |||||||||||||||
21 | 12 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 63.91 | 69 | 53 | 360 | |||||||||||||||
22 | 12 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 66.93 | 72 | 56 | 370 | |||||||||||||||
23 | 12 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 69.95 | 75 | 60 | 380 | |||||||||||||||
24 | 12 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 72.97 | 78 | 53 | 22 | 8 | 430 | |||||||||||||
25 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 76 | 81 | 440 | ||||||||||||||||||
26 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 79.02 | 84 | 450 | ||||||||||||||||||
28 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 85.07 | 90 | 480 | ||||||||||||||||||
30 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 91.12 | 96 | 510 | ||||||||||||||||||
32 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 97.18 | 102 | 540 | ||||||||||||||||||
34 | 20 | 22 | 24 | 25 | 28 | 30 | 103.23 | 109 | 570 | |||||||||||||||||||||||
35 | 20 | 22 | 24 | 25 | 28 | 30 | 106.26 | 112 | 590 | |||||||||||||||||||||||
36 | 20 | 22 | 24 | 25 | 28 | 30 | 109.29 | 115 | 610 | |||||||||||||||||||||||
38 | 20 | 22 | 24 | 25 | 28 | 30 | 115.34 | 121 | 63 | 25 | 10 | 820 | ||||||||||||||||||||
40 | 20 | 22 | 24 | 25 | 28 | 30 | 121.4 | 127 | 850 |
Part Number | Shaft Bore Specs. | Shaft Bore Specs.(D) | Dp | Do | H | GD | L | ℓ | X | Z | Mass (g) | |||||||||||||||
Type | Number of Teeth | S Specification | N Specification(H7) | |||||||||||||||||||||||
Nominal | Hub Type | |||||||||||||||||||||||||
SSP | 35 | B | 10 | S N | 8 | 10 | 12 | 30.82 | 34 | 24.5 | 20 | 20 | 6 | 4.3 | 4.4 | 80 | ||||||||||
11 | 8 | 10 | 12 | 33.81 | 38 | 27 | 23 | 90 | ||||||||||||||||||
12 | 9 | 10 | 12 | 15 | 36.8 | 41 | 30.5 | 26 | 120 | |||||||||||||||||
13 | 9 | 10 | 12 | 15 | 16 | 39.8 | 44 | 32 | 29 | |||||||||||||||||
14 | 9 | 10 | 12 | 15 | 16 | 42.81 | 47 | 32 | − | − | ||||||||||||||||
15 | 9 | 10 | 12 | 15 | 16 | 45.81 | 51 | 35 | 160 | |||||||||||||||||
16 | 9 | 10 | 12 | 15 | 16 | 18 | 20 | 48.82 | 54 | 37 | 190 | |||||||||||||||
17 | 11 | 12 | 15 | 16 | 18 | 20 | 51.84 | 57 | 41 | 220 | ||||||||||||||||
18 | 11 | 12 | 15 | 16 | 18 | 20 | 54.85 | 60 | 44 | 250 | ||||||||||||||||
20 | 11 | 12 | 15 | 16 | 18 | 20 | 60.89 | 66 | 50 | 320 | ||||||||||||||||
21 | 11 | 12 | 15 | 16 | 18 | 20 | 63.91 | 69 | 53 | 360 | ||||||||||||||||
22 | 11 | 12 | 15 | 16 | 18 | 20 | 66.93 | 72 | 56 | 370 | ||||||||||||||||
23 | 11 | 12 | 15 | 16 | 18 | 20 | 69.95 | 75 | 60 | 380 | ||||||||||||||||
24 | 11 | 12 | 15 | 16 | 18 | 20 | 22 | 25 | 72.97 | 78 | 53 | 22 | 8 | 430 | ||||||||||||
30 | 11 | 15 | 16 | 18 | 20 | 22 | 25 | 91.12 | 96 | 510 | ||||||||||||||||
32 | 11 | 15 | 16 | 18 | 20 | 22 | 25 | 97.18 | 102 | 540 | ||||||||||||||||
40 | 12 | 18 | 20 | 22 | 25 | 121.4 | 127 | 63 | 25 | 10 | 850 |
■SP/SSP Shaft Bore Machining Dimensions Table
| ■BSP Shaft Bore Machining Dimensions Table
|
Combination | Set Screw M |
Nominal35, Number of Teeth17, Shaft Dia.25 | 6 |
Nominal40, Number of Teeth14, Shaft Dia.25 | 6 |
Nominal40, Number of Teeth15, Shaft Dia.30 | 6 |
Nominal50, Number of Teeth11~13, Shaft Dia.24 or more | 6 |
Part Number |
---|
SP35B16-N-10K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Sprocket Shape | Nominal | Number of Teeth (T) | Shaft Bore Dia. D (or d) (mm) | Number of Strands | Material | Chain Type | Type | Shaft Type | Surface Treatment | Bore Specification | Keyway b2 x t2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
230,834 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Shape B | 35 | 16 | 10K | [1] Single Strand | [Steel] S45C (Induction Hardened Teeth Tip) | RS | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Not Provided | N (New JIS Key + Tap) | 4 x 1.8 |
Loading...Tải…
Please check the type/dimensions/specifications of the part SP35B16-N-10K in the Sprockets-35B Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SP35B16-N-10K trong chuỗi Sprockets-35B Series.
Part Number |
---|
BSP35B13-N-10K |
BSP35B14-N-10K |
BSP35B15-N-10K |
SP35B16-S-9 |
SP35B17-S-11 |
SP35B18-S-11 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Sprocket Shape | Nominal | Number of Teeth (T) | Shaft Bore Dia. D (or d) (mm) | Number of Strands | Material | Chain Type | Type | Shaft Type | Surface Treatment | Bore Specification | Keyway b2 x t2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
307,779 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | - | - | - | - | - | - | - | - | - | - | - | - | |
327,798 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | - | - | - | - | - | - | - | - | - | - | - | - | |
327,798 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | - | - | 15 | - | - | - | - | - | - | - | - | - | |
127,198 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Shape B | 35 | 16 | - | [1] Single Strand | [Steel] S45C (Induction Hardened Teeth Tip) | RS | Pilot Bore Type | Standard Pilot Bore | Not Provided | S (Pilot Bore) | - | ||
133,871 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Shape B | 35 | 17 | - | [1] Single Strand | [Steel] S45C (Induction Hardened Teeth Tip) | RS | Pilot Bore Type | Standard Pilot Bore | Not Provided | S (Pilot Bore) | - | ||
140,543 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Shape B | 35 | 18 | - | [1] Single Strand | [Steel] S45C (Induction Hardened Teeth Tip) | RS | Pilot Bore Type | Standard Pilot Bore | Not Provided | S (Pilot Bore) | - |