(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sprockets-35B Series (Part Number)

Sprockets-35B Series
  • Volume Discount
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
  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

Sprockets are essential components in power transmission, especially chain drive systems. They offer a wide variety of sizes to choose from.
[Feature]
● Number of Teeth Minimum/Maximum : 9 and 40
● Shaft Bore Spec. : Pilot Bore and New JIS Key slot + Tap
● Shaft Bore Diameter Minimum/Maximum (mm.) : 10 and 30
● Material :
SP35B and BSP35B are S45C Equivalent (Spurs are Induction Hardened)
SSP35B - SUS304 Equivalent
● Surface treatment : Black Oxide only BSP35B
[Application]
Sprockets are commonly used in industrial machinery, such as chain conveyors.

SP35B
Sprockets/35B Series:Related Image

[ ! ]Offset between tooth tip and keyway is ±0.5mm.

BSP35B
Sprockets/35B Series:Related Image

[ ! ]Offset between tooth tip and keyway is ±0.5mm.

SSP35B
Sprockets/35B Series:Related Image

[ ! ]Offset between tooth tip and keyway is ±0.5mm.

Type[ M ]Material[ S ] Surface Treatment
SP35BS45C Equivalent
(Spurs are Induction Hardened)
BSP35BS45C Equivalent
(Spurs are Induction Hardened)
Black Oxide
SSP35BSUS304 Equivalent
[ A ] Accessory: Set Screw
(Only for shaft bore specificationsⓃ)

Specifications

Part NumberShaft Bore Specs.Shaft Bore Dia.
SP35B16N10
BSP35B16N10
SSP35B17S11

■Compatible Chain Selection Method >> P.1578
Technical Data of Mechanical Transmission Chain >> P.2243
Part NumberShaft Bore Specs.Shaft Bore Specs.(D)DpDoHGDLXZMass
(g)
Type  Number of TeethS SpecificationN Specification(H7)
NominalHub
Type
SP35B9S

N
81010K                27.853221.5172064.34.460
1081010K12               30.823424.52080
1181010K12               33.8138272390
1291010K1214151617           36.84130.526120
1391010K1214151617           39.8443229
1491010K1214151617           42.814732
1591010K1214151617181920        45.815135160
1691010K121415161718192022       48.825437190
1711  1214151617181920222425     51.845741220
1811  1214151617181920222425     54.856044250
1911  1214151617181920222425     57.876347280
2011  12141516171819202224252830   60.896650320
2111  12141516171819202224252830   63.916953360
2211  12141516171819202224252830   66.937256370
2311  12141516171819202224252830   69.957560380
2411  12141516171819202224252830   72.977853228430
2511    1516171819202224252830   7681440
2611    1516171819202224252830   79.0284450
2811    1516171819202224252830   85.0790480
3011    1516171819202224252830   91.1296510
3211    1516171819202224252830   97.18102540
3411         202224252830   103.23109570
3511         202224252830   106.26112590
3612         202224252830   109.29115610
3812         202224252830   115.34121632510820
4012         202224252830   121.4127850

■Compatible Chain Selection Method >> P.1578
Technical Data of Mechanical Transmission Chain >> P.2243
Part NumberShaft Bore Specs.Shaft Bore Specs.(D)DpDoHGDLXZMass
(g)
Type  Number of TeethS SpecificationN Specification(H7)
NominalHub
Type
BSP35B9N1010K                27.853221.5172064.34.460
101010K12               30.823424.52080
111010K12               33.8138272390
121010K1214151617           36.84130.526120
131010K1214151617           39.8443229
141010K1214151617           42.814732
151010K1214151617181920        45.815135160
161010K121415161718192022       48.825437190
17  1214151617181920222425     51.845741220
18  1214151617181920222425     54.856044250
19  1214151617181920222425     57.876347280
20  12141516171819202224252830   60.896650320
21  12141516171819202224252830   63.916953360
22  12141516171819202224252830   66.937256370
23  12141516171819202224252830   69.957560380
24  12141516171819202224252830   72.977853228430
25    1516171819202224252830   7681440
26    1516171819202224252830   79.0284450
28    1516171819202224252830   85.0790480
30    1516171819202224252830   91.1296510
32    1516171819202224252830   97.18102540
34         202224252830   103.23109570
35         202224252830   106.26112590
36         202224252830   109.29115610
38         202224252830   115.34121632510820
40         202224252830   121.4127850

■Compatible Chain Selection Method >> P.1578
Technical Data of Mechanical Transmission Chain >> P.2243
Part NumberShaft Bore Specs.Shaft Bore Specs.(D)DpDoHGDLXZMass
(g)
Type  Number of TeethS SpecificationN Specification(H7)
NominalHub
Type
SSP35B10S

N
810 12           30.823424.5202064.34.480
1181012           33.8138272390
12910 12 15          36.84130.526120
139101215 16        39.8443229
1491012 15 16        42.814732
1591012 15 16         45.815135160
16910 12 15 16 18  20      48.825437190
1711 12151618 20     51.845741220
1811 12 15 1618 20     54.856044250
2011 12 15 1618 20      60.896650320
2111 12151618 20      63.916953360
2211 1215 1618 20     66.937256370
2311 12151618 20     69.957560380
2411 1215 1618 20 2225    72.977853228430
3011  151618 202225   91.1296510
3211  151618 202225   97.18102540
4012    18 202225   121.4127632510850
 
■SP/SSP Shaft Bore Machining Dimensions Table
Shaft Bore Dia.
D
Keyway
b2 x t2
Set Screw
M
103x1.44
10K4x1.84
124x1.85
14~175x2.36
18~226x2.86
24~308x3.38
32~3810x3.38
40, 4212x3.38
45, 5014x3.810
■BSP Shaft Bore Machining Dimensions Table
Shaft Bore Dia.KeywaySet Screw
Db2×t2M
103×1.44
10K, 124×1.85
14~175×2.36
18~226×2.86
24~308×3.38
32~3810×3.38
40, 4212×3.38
45, 5014×3.810

[ ! ]Shaft Bore Sizes are different for the following products.
CombinationSet Screw
M
Nominal35, Number of Teeth17, Shaft Dia.256
Nominal40, Number of Teeth14, Shaft Dia.256
Nominal40, Number of Teeth15, Shaft Dia.306
Nominal50, Number of Teeth11~13, Shaft Dia.24 or more6

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
SP35B11-N-10K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSprocket Shape Nominal Number of Teeth
(T)
Shaft Bore Dia. D (or d)
(mm)
Number of Strands Material Chain Type Type Shaft Type Surface Treatment Bore Specification Keyway b2 x t2

190,798 VND

1 Piece(s) Available 4 Day(s) or more -Shape B351110K[1] Single Strand[Steel] S45C (Induction Hardened Teeth Tip)RSShaft Bore Machined TypeShaft Bore Machining ConfigurableNot ProvidedN (New JIS Key + Tap)4 x 1.8

Loading...Tải…

  1. 1
 

Please check the type/dimensions/specifications of the part SP35B11-N-10K in the Sprockets-35B Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SP35B11-N-10K trong chuỗi Sprockets-35B Series.

Products like this...

Part Number
BSP35B13-N-10K
BSP35B14-N-10K
BSP35B15-N-10K
SP35B11-S-8
SP35B12-N-10K
SP35B12-S-9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSSprocket Shape Nominal Number of Teeth
(T)
Shaft Bore Dia. D (or d)
(mm)
Number of Strands Material Chain Type Type Shaft Type Surface Treatment Bore Specification Keyway b2 x t2

307,779 VND

1 Piece(s)Available 8 Day(s) or more 10------------

327,798 VND

1 Piece(s)Available 8 Day(s) or more 10------------

327,798 VND

1 Piece(s)Available 8 Day(s) or more 10--15---------

103,844 VND

1 Piece(s) 4 Day(s) or more 10Shape B3511-[1] Single Strand[Steel] S45C (Induction Hardened Teeth Tip)RSPilot Bore TypeStandard Pilot BoreNot ProvidedS (Pilot Bore)-

200,806 VND

1 Piece(s)Available Same day 10Shape B351210K[1] Single Strand[Steel] S45C (Induction Hardened Teeth Tip)RSShaft Bore Machined TypeShaft Bore Machining ConfigurableNot ProvidedN (New JIS Key + Tap)4 x 1.8

103,844 VND

1 Piece(s) 4 Day(s) or more 10Shape B3512-[1] Single Strand[Steel] S45C (Induction Hardened Teeth Tip)RSPilot Bore TypeStandard Pilot BoreNot ProvidedS (Pilot Bore)-

MISUMI Unit Example related to this product