(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]·Effective in preventing a shaft from rotating. ·It has a keyway.
Round Flanged | Compact Flanged | [ M ] Material | [ S ] Surface Treatment |
STHRBNG | STHCBNG | S45C Equivalent | Blackening |
STHRNG | STHCNG | Electroless Nickel Plating |
Part Number |
STHRNG25 |
Part Number |
---|
STHCBNG20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shape | Shaft Securing Method | Hole Dia. D (Ø) | Material | Surface Treatment | Type | Flange Shape/Type | Thickness | Dowel Hole | Clamp Lever | Flange Shape | MB (Hex Socket Set Screw Included) | Set Screw M (Coarse) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
883,510 VND | 1 Piece(s) | Available | 5 Day(s) | 10 | Flanged Type | Set Screw | 20 | [Steel] S45C Equivalent | Black Oxide | Machined Product | With Keyway | Standard | Not Provided | Not Provided | Compact Flanged | Not Provided | - |