(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.
Move the mouse over or click the image to zoom
Select part number to Order Now/ Add to Cart
Because the holding part is thicker, it has more holding power than the standard type.
Part Number |
---|
STHSN40 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shape | Shaft Securing Method | Hole Dia. D (Ø) | Material | Surface Treatment | Type | Flange Shape/Type | Thickness | Dowel Hole | Clamp Lever | Flange Shape | MB (Hex Socket Set Screw Included) | Set Screw M (Coarse) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,305,977 VND | 1 Piece(s) | Available | 5 Day(s) | 10 | Flanged Type | Set Screw | 40 | [Steel] General Structural Steel | Electroless Nickel Plating | Machined Product | Standard | Wide | Not Provided | Not Provided | Square Flanged | Not Provided | 8 |
Loading...Tải…
Please check the type/dimensions/specifications of the part STHSN40 in the Shaft Supports Flanged Mount, Thick Sleeve - Standard / Long Sleeve series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần STHSN40 trong chuỗi Shaft Supports Flanged Mount, Thick Sleeve - Standard / Long Sleeve.
Part Number |
---|
SSTHCN12-MB |
SSTHCN13 |
SSTHCN13-MB |
STHSN40-MB |
STHSN50 |
STHSN50-MB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shape | Shaft Securing Method | Hole Dia. D (Ø) | Material | Surface Treatment | Type | Flange Shape/Type | Thickness | Dowel Hole | Clamp Lever | Flange Shape | MB (Hex Socket Set Screw Included) | Set Screw M (Coarse) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
618,269 VND | 1 Piece(s) | Available | 7 Day(s) or more | 10 | Flanged Type | Set Screw | 12 | [Stainless Steel] SUS304 | Not Provided | Machined Product | Standard | Wide | Not Provided | Not Provided | Compact Flanged | Provided | 4 | |
639,956 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Flanged Type | Set Screw | 13 | [Stainless Steel] SUS304 | Not Provided | Machined Product | Standard | Wide | Not Provided | Not Provided | Compact Flanged | Not Provided | 4 | |
666,647 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Flanged Type | Set Screw | 13 | [Stainless Steel] SUS304 | Not Provided | Machined Product | Standard | Wide | Not Provided | Not Provided | Compact Flanged | Provided | 4 | |
1,332,877 VND | 1 Piece(s) | Available | 5 Day(s) | 10 | Flanged Type | Set Screw | 40 | [Steel] General Structural Steel | Electroless Nickel Plating | Machined Product | Standard | Wide | Not Provided | Not Provided | Square Flanged | Provided | 8 | |
1,512,415 VND | 1 Piece(s) | Available | 5 Day(s) | 10 | Flanged Type | Set Screw | 50 | [Steel] General Structural Steel | Electroless Nickel Plating | Machined Product | Standard | Wide | Not Provided | Not Provided | Square Flanged | Not Provided | 8 | |
1,539,106 VND | 1 Piece(s) | Available | 5 Day(s) | 10 | Flanged Type | Set Screw | 50 | [Steel] General Structural Steel | Electroless Nickel Plating | Machined Product | Standard | Wide | Not Provided | Not Provided | Square Flanged | Provided | 8 |