(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Because the holding part is thicker, it has more holding power than the standard type.
Part Number |
---|
SSTHSN16 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shape | Shaft Securing Method | Hole Dia. D (Ø) | Material | Surface Treatment | Type | Flange Shape/Type | Thickness | Dowel Hole | Clamp Lever | Flange Shape | MB (Hex Socket Set Screw Included) | Set Screw M (Coarse) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
872,458 VND | 1 Piece(s) | Available | 7 Day(s) or more | 10 | Flanged Type | Set Screw | 16 | [Stainless Steel] SUS304 | Not Provided | Machined Product | Standard | Wide | Not Provided | Not Provided | Square Flanged | Not Provided | 4 |