(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Shaft Supports Flanged Mount - Standard - Standard Through/Tapped Mounting Holes / Long Sleeve (Part Number)

Shaft Supports Flanged Mount - Standard - Standard Through/Tapped Mounting Holes / Long Sleeve

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Shaft Supports Flanged Mount - Standard - Standard Through/Tapped Mounting Holes / Long Sleeve
  • Shaft Supports Flanged Mount - Standard - Standard Through/Tapped Mounting Holes / Long Sleeve
  • Shaft Supports Flanged Mount - Standard - Standard Through/Tapped Mounting Holes / Long Sleeve
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      147,110VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

If the plate on the mounting side is weak or thin, we recommend the tapped mounting hole type.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
BTHR18-MB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShape Shaft Securing Method Hole Dia. D
(Ø)
Material Surface Treatment Type Flange Shape/Type Thickness Dowel Hole Clamp Lever Flange Shape MB (Hex Socket Set Screw Included) Mounting Hole Type Set Screw M (Coarse)

599,502 VND

1 Piece(s) Available 5 Day(s) 10Flanged TypeSet Screw18[Aluminum] A6061Black AnodizeMachined ProductStandardStandardNot ProvidedNot ProvidedRound FlangedProvidedThrough Hole5

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part BTHR18-MB in the Shaft Supports Flanged Mount - Standard - Standard Through/Tapped Mounting Holes / Long Sleeve series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BTHR18-MB trong chuỗi Shaft Supports Flanged Mount - Standard - Standard Through/Tapped Mounting Holes / Long Sleeve.

Products like this...

Part Number
ATHC12-MB
ATHC13
ATHC13-MB
BTHR20
BTHR20-MB
BTHR25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShape Shaft Securing Method Hole Dia. D
(Ø)
Material Surface Treatment Type Flange Shape/Type Thickness Dowel Hole Clamp Lever Flange Shape MB (Hex Socket Set Screw Included) Mounting Hole Type Set Screw M (Coarse)

402,448 VND

1 Piece(s)Available 6 Day(s) or more 10Flanged TypeSet Screw12[Aluminum] Aluminum AlloyClear AnodizeMachined ProductStandardStandardNot ProvidedNot ProvidedCompact FlangedProvidedThrough Hole4

408,913 VND

1 Piece(s)Available 4 Day(s) or more 10Flanged TypeSet Screw13[Aluminum] Aluminum AlloyClear AnodizeMachined ProductStandardStandardNot ProvidedNot ProvidedCompact FlangedNot ProvidedThrough Hole4

430,391 VND

1 Piece(s)Available 6 Day(s) or more 10Flanged TypeSet Screw13[Aluminum] Aluminum AlloyClear AnodizeMachined ProductStandardStandardNot ProvidedNot ProvidedCompact FlangedProvidedThrough Hole4

744,009 VND

1 Piece(s)Available 5 Day(s) 10Flanged TypeSet Screw20[Aluminum] A6061Black AnodizeMachined ProductStandardStandardNot ProvidedNot ProvidedRound FlangedNot ProvidedThrough Hole5

770,908 VND

1 Piece(s)Available 5 Day(s) 10Flanged TypeSet Screw20[Aluminum] A6061Black AnodizeMachined ProductStandardStandardNot ProvidedNot ProvidedRound FlangedProvidedThrough Hole5

818,868 VND

1 Piece(s)Available 5 Day(s) 10Flanged TypeSet Screw25[Aluminum] A6061Black AnodizeMachined ProductStandardStandardNot ProvidedNot ProvidedRound FlangedNot ProvidedThrough Hole5

MISUMI Unit Example related to this product