(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
STAND FOR AIR NIPPER -ROUND TYPE- (Part Number)

STAND FOR AIR NIPPER -ROUND TYPE-

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      7,773,913VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

■ Features
・ Fixing hardware for sprue cutting of direct gates or mounting to an automatic machine.
・ Mounted angle can be adjusted (0 to 60°).



Part Number
MNR10LST
MNR20ST
MNR30ST
MNR50ST
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

7,773,913 VND

1 Piece(s) 9 Day(s) or more

8,151,087 VND

1 Piece(s) 9 Day(s) or more

8,887,500 VND

1 Piece(s) 9 Day(s) or more

9,395,652 VND

1 Piece(s) 9 Day(s) or more

Loading...Tải…

  1. 1
Specification Table



  Fixing hardware for sprue cutting of direct gated or mounting to an automatic machine
  Mounted angle can be adjusted (0 to 60°)