(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Indication mark | Month indication | D (Outer diameter) (mm) |
---|---|---|---|---|---|---|---|
566,304 VND | 1 Piece(s) | 6 Day(s) | Month | 10/11/12 indication | 4 | ||
566,304 VND | 1 Piece(s) | 6 Day(s) | Month | 10/11/12 indication | 5 | ||
566,304 VND | 1 Piece(s) | 6 Day(s) | Month | 10/11/12 indication | 6 | ||
566,304 VND | 1 Piece(s) | 6 Day(s) | Month | 10/11/12 indication | 8 | ||
567,029 VND | 1 Piece(s) | 6 Day(s) | Month | 10/11/12 indication | 10 | ||
567,391 VND | 1 Piece(s) | 6 Day(s) | Month | 10/11/12 indication | 12 | ||
568,478 VND | 1 Piece(s) | 6 Day(s) | Month | 10/11/12 indication | 16 | ||
571,377 VND | 1 Piece(s) | 6 Day(s) | Month | 10/11/12 indication | 20 | ||
566,304 VND | 1 Piece(s) | 6 Day(s) | Day (1st digit) | - | 4 | ||
566,304 VND | 1 Piece(s) | 6 Day(s) | Day (1st digit) | - | 5 | ||
566,304 VND | 1 Piece(s) | 6 Day(s) | Day (1st digit) | - | 6 | ||
567,029 VND | 1 Piece(s) | 6 Day(s) | Day (1st digit) | - | 8 | ||
567,029 VND | 1 Piece(s) | 6 Day(s) | Day (1st digit) | - | 10 | ||
568,478 VND | 1 Piece(s) | 6 Day(s) | Day (1st digit) | - | 12 | ||
568,478 VND | 1 Piece(s) | 6 Day(s) | Day (1st digit) | - | 16 | ||
571,377 VND | 1 Piece(s) | 6 Day(s) | Day (1st digit) | - | 20 | ||
566,304 VND | 1 Piece(s) | 6 Day(s) | Day (10th digit) | - | 4 | ||
566,304 VND | 1 Piece(s) | 6 Day(s) | Day (10th digit) | - | 5 | ||
566,304 VND | 1 Piece(s) | 6 Day(s) | Day (10th digit) | - | 6 | ||
567,029 VND | 1 Piece(s) | 6 Day(s) | Day (10th digit) | - | 8 | ||
567,029 VND | 1 Piece(s) | 6 Day(s) | Day (10th digit) | - | 10 | ||
568,478 VND | 1 Piece(s) | 6 Day(s) | Day (10th digit) | - | 12 | ||
568,478 VND | 1 Piece(s) | 6 Day(s) | Day (10th digit) | - | 16 | ||
571,377 VND | 1 Piece(s) | 6 Day(s) | Day (10th digit) | - | 20 | ||
566,304 VND | 1 Piece(s) | 6 Day(s) | Day (31 uniform divisions) | - | 4 | ||
566,304 VND | 1 Piece(s) | 6 Day(s) | Day (31 uniform divisions) | - | 5 | ||
566,304 VND | 1 Piece(s) | 6 Day(s) | Day (31 uniform divisions) | - | 6 | ||
567,029 VND | 1 Piece(s) | 6 Day(s) | Day (31 uniform divisions) | - | 8 | ||
567,029 VND | 1 Piece(s) | 6 Day(s) | Day (31 uniform divisions) | - | 10 | ||
568,478 VND | 1 Piece(s) | 6 Day(s) | Day (31 uniform divisions) | - | 12 | ||
568,478 VND | 1 Piece(s) | 6 Day(s) | Day (31 uniform divisions) | - | 16 | ||
571,377 VND | 1 Piece(s) | 6 Day(s) | Day (31 uniform divisions) | - | 20 | ||
566,304 VND | 1 Piece(s) | 6 Day(s) | Plain | - | 4 | ||
566,304 VND | 1 Piece(s) | 6 Day(s) | Plain | - | 5 | ||
566,304 VND | 1 Piece(s) | 6 Day(s) | Plain | - | 6 | ||
567,029 VND | 1 Piece(s) | 6 Day(s) | Plain | - | 8 | ||
567,029 VND | 1 Piece(s) | 6 Day(s) | Plain | - | 10 | ||
568,478 VND | 1 Piece(s) | 6 Day(s) | Plain | - | 12 | ||
568,478 VND | 1 Piece(s) | 6 Day(s) | Plain | - | 16 | ||
571,377 VND | 1 Piece(s) | 6 Day(s) | Plain | - | 20 |
Loading...Tải…
Character type | Concave character | How to mount | Press-fit type | Inside arrow exchange | Plate side exchange type |
---|---|---|---|---|---|
Arrow mark depth | Default | Outside ring outer corner tapered or not | No | Components | Inside arrow + Outside ring |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy