(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Standard Flying Cam Units for Pierce MGFV / MEVN 50(θ=00-55)

Standard Flying Cam Units for Pierce MGFV / MEVN 50(θ=00-55)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard hanging cam unit for piercing. Cam width is 50, angle = 00 to 55.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
MGFV50-15
MGFV50-15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSTilt angle
(°)
Type Alterations

22,291,500 VND

1 Piece(s) 4 Day(s) or more 1015High precision / High durabilityWithout

-

1 Piece(s) 17 Day(s) 10-High precision / High durabilityWith

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Cam Types Standard Type for Piercing Installation space(mm) 50 Capacity(tonf) 4