(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Standard hanging cam unit for piercing. Cam width is 150, angle = 00 to 65.
Part Number |
---|
MEVN150-00 |
MEVN150-05 |
MEVN150-10 |
MEVN150-15 |
MEVN150-20 |
MEVN150-25 |
MEVN150-30 |
MEVN150-35 |
MEVN150-40 |
MEVN150-45 |
MEVN150-50 |
MEVN150-55 |
MEVN150-60 |
MEVN150-65 |
MGFV150-00 |
MGFV150-05 |
MGFV150-10 |
MGFV150-15 |
MGFV150-20 |
MGFV150-25 |
MGFV150-30 |
MGFV150-35 |
MGFV150-40 |
MGFV150-45 |
MGFV150-50 |
MGFV150-55 |
MGFV150-60 |
MGFV150-65 |
MGFV150-[5,20] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Tilt angle (°) | Type | Alterations |
---|---|---|---|---|---|---|---|---|
32,828,451 VND | 1 Piece(s) | 11 Day(s) | - | 0 | Economy | Without | ||
33,019,077 VND | 1 Piece(s) | 11 Day(s) | - | - | - | - | ||
32,446,581 VND | 1 Piece(s) | 11 Day(s) | - | 10 | Economy | Without | ||
32,637,517 VND | 1 Piece(s) | 11 Day(s) | - | 15 | Economy | Without | ||
31,989,513 VND | 1 Piece(s) | 11 Day(s) | - | 20 | Economy | Without | ||
32,179,830 VND | 1 Piece(s) | 11 Day(s) | - | 25 | Economy | Without | ||
31,608,261 VND | 1 Piece(s) | 11 Day(s) | - | 30 | Economy | Without | ||
31,798,579 VND | 1 Piece(s) | 11 Day(s) | - | 35 | Economy | Without | ||
31,150,574 VND | 1 Piece(s) | 11 Day(s) | - | 40 | Economy | Without | ||
31,302,827 VND | 1 Piece(s) | 11 Day(s) | - | 45 | Economy | Without | ||
30,959,640 VND | 1 Piece(s) | 11 Day(s) | - | 50 | Economy | Without | ||
31,112,511 VND | 1 Piece(s) | 11 Day(s) | - | 55 | Economy | Without | ||
31,342,439 VND | 1 Piece(s) | 11 Day(s) | - | 60 | Economy | Without | ||
31,611,666 VND | 1 Piece(s) | 11 Day(s) | - | 65 | Economy | Without | ||
70,070,000 VND | 1 Piece(s) | 19 Day(s) or more | 10 | 0 | High precision / High durability | Without | ||
70,070,000 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 5 | High precision / High durability | Without | ||
70,070,000 VND | 1 Piece(s) | 19 Day(s) or more | 10 | 10 | High precision / High durability | Without | ||
70,070,000 VND | 1 Piece(s) | 19 Day(s) or more | 10 | 15 | High precision / High durability | Without | ||
70,070,000 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 20 | High precision / High durability | Without | ||
70,070,000 VND | 1 Piece(s) | 19 Day(s) or more | 10 | 25 | High precision / High durability | Without | ||
70,070,000 VND | 1 Piece(s) | 19 Day(s) or more | 10 | 30 | High precision / High durability | Without | ||
70,070,000 VND | 1 Piece(s) | 19 Day(s) or more | 10 | 35 | High precision / High durability | Without | ||
70,070,000 VND | 1 Piece(s) | 19 Day(s) or more | 10 | 40 | High precision / High durability | Without | ||
70,070,000 VND | 1 Piece(s) | 19 Day(s) or more | 10 | 45 | High precision / High durability | Without | ||
70,070,000 VND | 1 Piece(s) | 19 Day(s) or more | 10 | 50 | High precision / High durability | Without | ||
70,070,000 VND | 1 Piece(s) | 19 Day(s) or more | 10 | 55 | High precision / High durability | Without | ||
70,070,000 VND | 1 Piece(s) | 19 Day(s) or more | 10 | 60 | High precision / High durability | Without | ||
70,070,000 VND | 1 Piece(s) | 19 Day(s) or more | 10 | 65 | High precision / High durability | Without | ||
- | 1 Piece(s) | 19 Day(s) or more | 10 | 5 ~ 20 | High precision / High durability | With |
Loading...Tải…
Cam Types | Standard Type for Piercing | Installation space(mm) | 150 | Capacity(tonf) | 13.5 |