(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Compact Flying Cam Units for Heavy Load Pierce MGFVA52 / MEVAN52 (θ=00-20) (Part Number)

Compact Flying Cam Units for Heavy Load Pierce MGFVA52 / MEVAN52 (θ=00-20)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A compact hanging cam unit for piercing that supports high processing power. Cam width is 52, angle = 00-20.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
MEVAN52-00
MEVAN52-05
MEVAN52-10
MEVAN52-15
MGFVA52-00
MGFVA52-05
MGFVA52-10
MGFVA52-15
MGFVA52-20
MGFVA52-[0,​5,​10,​15,​20,​25,​30,​35]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSCam Types Tilt angle
(°)
Type Alterations

12,263,787 VND

1 Piece(s) 11 Day(s) -Compact Type for Piercing0EconomyWithout

12,178,996 VND

1 Piece(s) 11 Day(s) -----

13,618,896 VND

1 Piece(s) 11 Day(s) -Compact Type for Piercing10EconomyWithout

13,618,896 VND

1 Piece(s) 11 Day(s) -Compact Type for Piercing15EconomyWithout

38,115,000 VND

1 Piece(s) 4 Day(s) or more 10Compact Type for Piercing -for High-Processing Capacity-0High precision / High durabilityWithout

38,115,000 VND

1 Piece(s) 4 Day(s) or more 10Compact Type for Piercing -for High-Processing Capacity-5High precision / High durabilityWithout

38,115,000 VND

1 Piece(s) 4 Day(s) or more 10Compact Type for Piercing -for High-Processing Capacity-10High precision / High durabilityWithout

38,115,000 VND

1 Piece(s) 4 Day(s) or more 10Compact Type for Piercing -for High-Processing Capacity-15High precision / High durabilityWithout

38,115,000 VND

1 Piece(s) 4 Day(s) or more 10Compact Type for Piercing -for High-Processing Capacity-20High precision / High durabilityWithout

-

1 Piece(s) 17 Day(s) or more 10Compact Type for Piercing -for High-Processing Capacity-0 ~ 35High precision / High durabilityWith

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Installation space(mm) 52 Capacity(tonf) 6