(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
This is a small cam upper plate made of copper alloy. The material is copper alloy, and a special solid lubricant is embedded.
Part Number |
---|
CUPW33-75 |
CUPW33-100 |
CUPW33-150 |
CUPW52-150 |
CUPW52-200 |
CUPW52-250 |
CUPW72-150 |
CUPW72-200 |
CUPW72-250 |
CUPW77-150 |
CUPW77-200 |
CUPW77-250 |
CUPW82-150 |
CUPW82-200 |
CUPW82-250 |
CUPW105-150 |
CUPW105-200 |
CUPW105-250 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Material | Special solid lubricant | W (width) (mm) | L (length) (mm) | T (thickness) (mm) | Brand |
---|---|---|---|---|---|---|---|---|---|---|---|
259,276 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Copper alloy | With | 33 | 75 | 10 | - | ||
345,636 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Copper alloy | With | 33 | 100 | 10 | - | ||
345,636 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Copper alloy | With | 33 | 150 | 10 | - | ||
1,309,758 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | - | - | 52 | 150 | - | MISUMI | |
1,672,706 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | - | - | 52 | 200 | - | MISUMI | |
2,083,063 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | - | - | 52 | 250 | - | MISUMI | |
2,225,095 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | - | - | 72 | 150 | - | MISUMI | |
2,840,630 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | - | - | 72 | 200 | - | MISUMI | |
3,519,116 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | - | - | 72 | 250 | - | MISUMI | |
2,566,010 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | - | - | 77 | 150 | - | MISUMI | |
3,329,675 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | - | - | 77 | 200 | - | MISUMI | |
4,058,915 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | - | - | 77 | 250 | - | MISUMI | |
3,014,137 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | - | - | 82 | 150 | - | MISUMI | |
3,920,031 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | - | - | 82 | 200 | - | MISUMI | |
4,854,252 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | - | - | 82 | 250 | - | MISUMI | |
3,758,917 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | - | - | 105 | 150 | - | MISUMI | |
4,942,579 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | - | - | 105 | 200 | - | MISUMI | |
6,097,716 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | - | - | 105 | 250 | - | MISUMI |