(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cam Side Plates -CSLP- (Part Number)

Cam Side Plates -CSLP-

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      861,631VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a steel type cam side plate. The material is carbon steel for machine structures.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
CSLP60-150
CSLP60-200
CSLP60-250
CSLP80-150
CSLP80-200
CSLP80-250
CSLP110-150
CSLP110-200
CSLP110-250
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSW (width)
(mm)
L (length)
(mm)

861,631 VND

1 Piece(s) Available 4 Day(s) or more 1060150

1,104,580 VND

1 Piece(s) Available 4 Day(s) or more 1060200

1,347,725 VND

1 Piece(s) Available 4 Day(s) or more 1060250

1,060,515 VND

1 Piece(s) Available 4 Day(s) or more 1080150

1,281,431 VND

1 Piece(s) Available 4 Day(s) or more 1080200

1,634,936 VND

1 Piece(s) Available 4 Day(s) or more 1080250

1,215,136 VND

1 Piece(s) Available 4 Day(s) or more 10110150

1,568,641 VND

1 Piece(s) Available 4 Day(s) or more 10110200

1,922,146 VND

1 Piece(s) Available 4 Day(s) or more 10110250

Loading...Tải…

  1. 1