(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Washers for Stripper Guide Pins

Washers for Stripper Guide Pins

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Sale
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      31,475VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Washer/washer for stripper guide pin. The material is carbon steel.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
SRW8
SRW10
SRW13
SRW16SALE
SRW20
SRW25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSD (Outer diameter)
(mm)
d (Inner diameter)
(mm)

31,475 VND

1 Piece(s) Available 4 Day(s) or more 10125.3

31,475 VND

1 Piece(s) Available Same day 10155.3

37,966 VND

1 Piece(s) Available Same day 10196.4

37,966 VND

18,983 VND

1 Piece(s) Available Same day 10226.4

47,409 VND

1 Piece(s) Available 4 Day(s) or more 10268.4

47,409 VND

1 Piece(s) Available 4 Day(s) or more 10308.4

Loading...Tải…

  1. 1
 

MISUMI Unit Example related to this product