(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Shims

Shims

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      39,343VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a die check button shim. The material is stainless steel (SUS304).

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
DCIM-0.05
DCIM-0.1
DCIM-0.2
DCIM-0.3
DCIM-0.5
DCIM-1.0
DCIMT-0.05
DCIMT-0.1
DCIMT-0.2
DCIMT-0.3
DCIMT-0.5
DCIMT-1.0
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHST (Thickness)
(mm)
D1 (Shim outer diameter)
(mm)

39,343 VND

1 Piece(s) Available 5 Day(s) or more 100.0514

45,048 VND

1 Piece(s) Available 5 Day(s) or more 100.114

64,720 VND

1 Piece(s) Available 5 Day(s) or more 100.214

92,654 VND

1 Piece(s) Available 5 Day(s) or more 100.314

120,785 VND

1 Piece(s) Available 5 Day(s) or more 100.514

151,670 VND

1 Piece(s) Available 5 Day(s) or more 101.014

50,556 VND

1 Piece(s) Available 5 Day(s) or more 100.0516

56,851 VND

1 Piece(s) Available 5 Day(s) or more 100.116

85,179 VND

1 Piece(s) Available 5 Day(s) or more 100.216

116,851 VND

1 Piece(s) Available 5 Day(s) or more 100.316

151,474 VND

1 Piece(s) Available 5 Day(s) or more 100.516

186,293 VND

1 Piece(s) Available 5 Day(s) or more 101.016

Loading...Tải…

  1. 1