(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
150 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
MISUMI
Open End Belts T Type C-TTBO Series It is a trapezoidal tooth profile open end timing belt. This belt always uses for regular torque transmission in an automation machine [Features] • Belt Shape: Open End • Belt Tooth Type: T5 and T10 (trapezoidal tooth profile) • Tooth Pitch: 5 and 10 mm. • Belt Width: 10, 15, 20 and 25 mm. • Belt Operating Temperature Range: -20 to 60℃. • Material: Tooth rubber: White Urethane Core wire: Steel wire [Applications] Suitable for use with a Clamp Plate for example C-TBCR-T5 and C-TBCR-T10
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
-Closed Belts T Type from MISUMI.-This product series has 2 types available, C-LTBJA (Standard type) and C-LTBRA (Both Sides Cloth Lined).-This is an economy item; The price is cheaper than the MISUMI standard product.-The material of the timing belt is made of urethane with steel core wire.-The allowable operating temperature range is -20 ~ 60°C. (Reference Value)-Urethane belts may change color over time, but will not be affected to strength, etc.
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Belts HTD3M It is an arc tooth profile that has higher transmission power than the trapezoidal tooth timing belt. This belt always uses for high torque transmission in an automation machine [Features] • Belt Shape: Closed End • Belt Tooth Type: H3M (arc tooth profile) • Tooth Pitch: 3 mm. • Belt Width: 6, 9, 12, and 15 mm. • Circumference Length Shortest/Longest: 90 mm. and 5100 mm. • Belt Operating Temperature Range: -10 to 90℃. • Material: Tooth rubber: Chloroprene Core wire: Glass Fiber Tooth surface protection layer: Nylon canvas [Applications] Suitable for use with a timing pulley in a transmission system in an automation machine
From: 7,956 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Belts HTD8M It is an arc tooth profile that has higher transmission power than the trapezoidal tooth timing belt. This belt always uses for high torque transmission in an automation machine [Features] • Belt Shape: Closed End • Belt Tooth Type: H8M (arc tooth profile) • Tooth Pitch: 8 mm. • Belt Width: 20, 25, 30, 40, 50 and 85 mm. • Circumference Length Shortest/Longest: 288 mm. and 5120 mm. • Belt Operating Temperature Range: -10 to 90℃. • Material: Tooth rubber: Chloroprene Core wire: Glass Fiber Tooth surface protection layer: Nylon canvas [Applications] Suitable for use with a timing pulley in a transmission system in an automation machine
From: 62,787 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Belts T5 It is a trapezoidal tooth profile timing belt. This belt always uses for regular torque transmission in an automation machine [Features] • Belt Shape: Closed End • Belt Tooth Type: T5 (trapezoidal tooth profile) • Tooth Pitch: 5 mm. • Belt Width: 10, 15, 20, 25 and 50 mm. • Circumference Length Shortest/Longest: 185 mm. and 1630 mm. • Belt Operating Temperature Range: 0 to 80℃. • Material: Tooth rubber: Chloroprene Core wire: Glass Fiber [Applications] Suitable for use with a timing pulley in a transmission system in an automation machine
From: 16,192 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Belts L. It is a trapezoidal tooth profile timing belt. This belt always uses for regular torque transmission in an automation machine [Features] • Belt Shape: Closed End • Belt Tooth Type: L (trapezoidal tooth profile) • Tooth Pitch: 9.525 mm. • Belt Width: 12.7, 19.1, 25.4, and 38.1 mm. • Circumference Length Shortest/Longest: 247.65 mm. and 4257.68 mm. • Belt Operating Temperature Range: -30 to 90℃. • Material: Tooth rubber: Chloroprene Core wire: Glass Fiber Tooth surface protection layer: Nylon canvas [Applications] Suitable for use with a timing pulley in a transmission system in an automation machine
From: 20,019 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Belts T10 It is a trapezoidal tooth profile timing belt. This belt always uses for regular torque transmission in an automation machine [Features] • Belt Shape: Closed End • Belt Tooth Type: T10 (trapezoidal tooth profile) • Tooth Pitch: 10 mm. • Belt Width: 15, 25, 30, 40 and 50 mm. • Circumference Length Shortest/Longest: 320 mm. and 3500 mm. • Belt Operating Temperature Range: 0 to 80℃. • Material: Tooth rubber: Chloroprene Core wire: Glass Fiber [Applications] Suitable for use with a timing pulley in a transmission system in an automation machine
From: 20,026 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Belts MXL It is a trapezoidal tooth profile timing belt. This belt always uses for regular torque transmission in an automation machine [Features] • Belt Shape: Closed End • Belt Tooth Type: MXL (trapezoidal tooth profile) • Tooth Pitch: 2.032 mm. • Belt Width: 4.8, 6.4, 9.5 and 12.7 mm. • Circumference Length Shortest/Longest: 91.44 mm. and 2972.82 mm. • Belt Operating Temperature Range: -30 to 90℃. • Material: Tooth rubber: Chloroprene Core wire: Glass Fiber Tooth surface protection layer: Nylon canvas [Applications] Suitable for use with a timing pulley in a transmission system in an automation machine
From: 3,241 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Flat BeltS For Transferring Bulk Materials
MISUMI
Flat Belts For Transferring Bulk Materials This type of belt is suitable for transporting large quantities of bulk materials. There are many sizes to choose from. [Feature] ● Belt Width Minimum / Maximum (mm.) : 10 mm. and 500 mm. (can be increased by increments 1 mm.) ● Thickness Minimum/ Maximum (mm.): 1.2 ● Belt Length (m.) : The size is configurable between 0.7 to 20 m., and the minimum length can be increased by increments 0.01 m. ● Suitable for Minimum Pulley Belt Diameter Size (mm.) : 20 ● Surface Cover Material: Polyurethane ● Color: Green and Brown [Application] It is used in conjunction with pulleys to transfer materials in a conveyor system.
Days to Ship: Số ngày giao hàng: 7 Day(s) |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Belts XL It is a trapezoidal tooth profile timing belt. This belt always uses for regular torque transmission in an automation machine [Features] • Belt Shape: Closed End • Belt Tooth Type: XL (trapezoidal tooth profile) • Tooth Pitch: 5.08 mm. • Belt Width: 6.4, 7.9, 9.5 and 12.7 mm. • Circumference Length Shortest/Longest: 152.4 mm. and 2448.56 mm. • Belt Operating Temperature Range: -30 to 90℃. • Material: Tooth rubber: Chloroprene Core wire: Glass Fiber Tooth surface protection layer: Nylon canvas [Applications] Suitable for use with a timing pulley in a transmission system in an automation machine
From: 13,539 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 19,078 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Flat Belts For Sliding This conveyor belt is ideal for use in both sliding transfer and mini belt conveyor systems, with a wide range of sizes available to choose from. [Feature] ● Belt Width Minimum / Maximum (mm.) : 10 mm. and 500 mm. (can be increased by increments 1 mm.) ● Thickness Minimum/ Maximum (mm.): 0.5 and 1.2 ● Belt Length (m.) : The size is configurable between 0.7 to 20 m., and the minimum length can be increased by increments 0.01 m. ● Surface Cover Polyester Impregnated Woven Cloth ● Color: Green and White [Application] It is used in conjunction with pulleys to transfer materials in a conveyor system.
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Flat Belt For Electronic Parts Transfer
MISUMI
Flat Belt For Electronic Parts Transfer This conveyor belt is not only ideal for use in mini belt conveyor systems but also boasts electronic industry. It is available in a wide range of sizes to suit your needs. [Feature] ● Belt Width Minimum / Maximum (mm.) : 10 mm. and 500 mm. (can be increased by increments 1 mm.) ● Thickness (mm.): 0.8 and 1.5 ● Belt Length (m.) : The size is configurable between 0.7 to 20 m, and the minimum length can be increased by increments 0.01 m. ● Suitable for Minimum Pulley Belt Diameter Size (mm.) : 15 and 30 ● Surface Cover Material: Conductive Urethane ● Color: Black [Application] It is used in conjunction with pulleys to transfer materials in a conveyor system.
Days to Ship: Số ngày giao hàng: 7 Day(s) |
You can add up to 6 items per a category to the compare list.
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 4,103 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Flat Belt Idlers Medium Length
MISUMI
· These idlers are designed for use with flat belts in conveyor systems. · Model: C-ROFAC (Flanged Type) and C-ROFAN (Crowned Type) · Idlers type: Bearing Built-in. · Material Idlers body: Aluminum · surface treatment solution: Clear Anodize solution. · Material Bearing: Steel. · Outer Diameter: 15 - 50 mm. · Shaft (Bore) Diameter: 6, 8, 10, 12 and 15 mm. · L dimension: 25, 30, 40, 50 and 60 mm. · The Flat Belt Idlers Medium Length C-ROFAC and C-ROFAN types are specific idlers manufactured by MISUMI. · Pulleys for Flat Belts (Width L=25 to 100) - Crowned, Crosspiece Groove Straight
From: 127,896 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Pulleys HTD 3MTiming Pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature]● Belt Width Used (mm.) : 6, 9, and 12● Applicable with Belt Type : 3M● Number of Teeth Minimum/Maximum : 14 and 36● Shaft Bore Diameter (mm.) : 5, 6, 6.35, 8 ,10 ,12 and 14● Shaft Bore Specs. : Can select between Round Hole + Threaded hole and New JIS keyway + Tap● Material : Aluminum Alloy● Surface treatment : Clear Anodized[Application]Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.
From: 73,896 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Idlers HTD 5MIdlers for timing pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature]● Belt Width Used (mm.) : 9, and 15● Applicable with Belt Type : 5M● Number of Teeth : 20, 25, 26, 30, and 32● Shaft Bore Diameter (mm.) : 8 ,10 , and 12● Bearing Position : Central Bearing (Single/Double) and Both Sides Bearing● Material :Body and Flange : Aluminum AlloyBearing : Steel● Surface treatment : Clear Anodized[Application]Idlers for timing pulleys are used to maintain proper tension and alignment in timing belt systems
From: 176,911 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Pulleys HTD 8MTiming Pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature]● Belt Width Used (mm.) : 20, 25, 30 and 40● Applicable with Belt Type : 8M● Number of Teeth Minimum/Maximum : 18 and 60● Shaft Bore Diameter (mm.) : 8, 10, 12, 14 ,15 ,16 and 20● Shaft Bore Specs. : Can select between Round Hole, Round Hole + Tap and New JIS keyway + Tap● Material : Aluminum Alloy● Surface treatment : Clear Anodized[Application]Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.
Days to Ship: Số ngày giao hàng: 8 Day(s) |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Pulleys MXLTiming Pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature]● Belt Width Used (mm.) : 4.8, 6.4 and 9.5● Belt Width Used (Inch.) : 0.19, 0.25 and 0.37● Applicable with Belt Type : MXL● Number of Teeth Minimum/Maximum : 14 to 48● Shaft Bore Diameter (mm.) : 4, 5, 6, 6.35 and 8● Shaft Bore Specs. : Can select between Round Hole, Round Hole + Tap and New JIS keyway + Tap● Material : Aluminum Alloy● Surface treatment : Clear Anodized[Application]Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.
From: 75,251 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
From: 216,242 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 48,275 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Background Suppression Sensors
MISUMI
Economy series Photoelectric SensorsPhotoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.[Feature]● Shape : Compact● Detection Distance (mm.) : 20 - 100 and 35-200● Output Mode : NPN and PNP[Application]Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on
From: 415,563 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
From: 24,256 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 17,770 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 35,214 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Cartridge Heaters Flange Type These cartridge heaters are used in various industrial applications to provide localized heat to the equipment. They provide a wide range of sizes to choose from [Feature] - Maximum Operating Temperature (°C) : 600- Diameter (mm.) : 6, 8, 10, 12 and 16 - Length (mm.) : 50, 100, 150 and 180 - Voltage(V) : 220 - Material: Heater : SUS321 Flange - SUS304 [Application] These cartridge heaters are often used in industrial processes such as plastic molding, packaging and sealing.
From: 314,586 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Cartridge Heaters L Type These cartridge heaters are used in various industrial applications to provide localized heat to the equipment. They provide a wide range of sizes to choose from[Feature] - Maximum Operating Temperature (°C) : 600- Diameter (mm.) : 6, 8 and 10 - Length (mm.) : 50, 80 and 100- Voltage(V) : 220 and 380 - Material: Heater - SUS321 [Application] These cartridge heaters are often used in industrial processes such as plastic molding, packaging and sealing.
From: 342,817 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Cartridge Heaters Internal Wiring Type
MISUMI
Cartridge Heaters Internal Wiring Type These cartridge heaters are used in various industrial applications to provide localized heat to the equipment. They provide a wide range of sizes to choose from [Feature] - Maximum Operating Temperature (°C) : 600- Diameter (mm.) : 8, 10 and 12 - Length (mm.) : 60, 80, 100 and 150- Voltage(V) : 220 - Material: Heater - SUS321 [Application] These cartridge heaters are often used in industrial processes such as plastic molding, packaging and sealing.
From: 448,671 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Single Axis Robots E-MTH10 Screw Drive, Semi-Sealed Type(General Use)
MISUMI
Economy series Aluminum Alloy Embedded Actuators E-MTH10 Series product only includes the main unit, not the driver, which must be purchased separately. The product comes with a sensor kit (3 sensors), for which only mounting direction needs to be selected.
Days to Ship: Số ngày giao hàng: 6 Day(s) |
You can add up to 6 items per a category to the compare list.
Single Axis Robots E-MGT5, Guide Built in Type, Semi-Sealed Type(General Use)
MISUMI
The output shaft of Economy series Aluminum Alloy Embedded Actuators E-MGT5 Series is 7mm in diameter. The product only includes the main unit, not the driver and coupling, which must be purchased separately. The product comes with a sensor kit, for which only mounting direction needs to be selected.
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |