(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|
98 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
No.770 Fabric Adhesive Tape for Packaging
NITTO DENKO
Cloth adhesive tape with improved cost effectiveness where the warp is muslin staple fiber and the woof is PET woolly single yarn.[Features]· An easily usable cloth tape that exhibits superior sealing even in cold temperature environments.· The thin, supple and smooth touch improve the usability.[Applications]· For general paper packaging such as sealing cardboard boxes, temporary tacking, and bundling.
From: 73,415 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
No.95S NITOFLON Pipe Seal (Fluororesin Product)
NITTO DENKO
Fluororesin pipe seal tape that can be used for all fluid piping joint threads No.95S.[Features]·With its self-adhesive properties, it can be easily sealed by simply wrapping it around screws and joints, making it easy to screw in and remove.·It has excellent cold and heat resistance at operating temperatures of -100 to 260°C.·Resistant to most chemicals (except molten alkali metals), solvents and steam.·You can work easily and quickly without getting your hands dirty like with conventional linen threads or liquid compounds.[Applications]·For water supply piping, piping for scientific equipment.·For piping of food manufacturing equipment and storage refrigerator equipment.·For low-temperature piping and high-temperature piping for medical equipment, etc.
From: 28,524 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) |
You can add up to 6 items per a category to the compare list.
Surface-Protecting Film for Metal Plate SPV-M-6030
NITTO DENKO
Water-based adhesive type surface protective materials for metal sheet plate focusing on environmental protection and free of organic solvents from the manufacturing stage.[Features]· Does not use organic solvent from the manufacturing process on, as a part of our environmental initiatives.· For easy stripping work.· Easy to adhere at low temperatures.· Suitable for light processing applications.[Applications]· Protects surfaces during machining or transport of stainless steel, aluminum plate, etc.
From: 467,012 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
903UL/9030UL/903-T/903SC NITOFLON Fluorine Resin Adhesive Tapes
NITTO DENKO
A fluororesin tape with a polytetrafluoroethylene resin film as the backing and silicone adhesive applied to the treated surface.[Features]·Can be used in a temperature range of -60 to 200°C (0 to 80°C for 903SC). Good adhesion to various materials·Uses H-class insulating material, and has excellent releasability, slipperiness, and flame resistance. The non-adhesive side has the excellent properties of tetrafluoroethylene resin, such as electrical properties, heat resistance, and weather resistance.·Environmentally friendly product that has acquired UL-510 and complies with Notification No. 20 of the Ministry of Health, Labor and Welfare·Lamination, winding, bundling, and sealing are smooth, just like regular adhesive tapes.[Applications]·Insulation of wires, cables and coils·Measures against rubbing of sliding parts
From: 324,390 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NITTO DENKO
Long-selling cloth adhesive tape![Features]·It can be used easily because it has good adhesiveness even on rough surfaces.·Cloth adhesive tape with a thick layer of adhesive applied to a sufumos base material・ It can be cut by hand
From: 107,526 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Aluminum Foil Tape NITOFOIL, Thickness 0.1 mm, AT-50/AT-75
NITTO DENKO
Single-sided adhesive tape with a release liner and acrylic adhesive agent applied to the soft aluminum foil side.[Features]· Uses a powerful adhesive and a soft aluminum foil as its base material. Featuring excellent adhesion strength, heat resistance, and retention strength.· Offers stable adhesion on materials including metal and plastic. Excellent retention.· With release liner, also enables easy secondary processing[Applications]· Adhesion and sealing of joints on ducts and metal pipes.· For securing heat/cold radiation pipes. For fixing joints of air conditioning ducts.· For gap shield for use around plumbing such as sinks.
From: 654,289 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
No.5015 Multipurpose Double-Sided Adhesive Tape (Light, Strong Adhesive)
NITTO DENKO
Double-sided tape made of flexible nonwoven fabric impregnated with a pressure-sensitive adhesive.[Features]· Tape which strongly adheres to metal and plastic, with especially good recoil resistance.· Exhibits excellent adhesive strength in a wide temperature range from low to high temperatures.· Exhibits stable adhesion to various adherends.[Applications]· For general adhesion of sheet metal, sheet plastic, foams, etc.· For fixing nameplates or foam where low force is applied continuously.
From: 89,485 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Masking Tape for Construction/Painting No.720
NITTO DENKO
Masking tape with excellent adhesion, substrate strength, and hand tearability. [Features] ·It has a good balance of qualities such as adhesive strength, base material strength, and hand-cutting properties. ·It is widely used mainly for architectural coating applications. [Applications] ·For architectural coating.
From: 169,116 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Polyester Base Adhesive Tape for Electrical Insulation No. 31 Series
NITTO DENKO
A polyester adhesive tape mainly used for electrical insulation.[Features]·An electrical/electronic tape developed for interlayer and exterior insulation of transformers and coils.·A wide range of products are used for various electrical insulation applications.·Excellent electrical insulation.·Excellent dimensional stability.・ Excellent heat resistance. (Normal operating temperature 120°C)[Applications]·For electrical insulation of transformers, coils, etc.
From: 142,228 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Foaming Butyl Rubber Base Materials Double-Sided Tape, Sheet Type
NITTO DENKO
Strong adhesive type double-sided tape with foamed butyl rubber sheet as base material.[Features]·It is flexible and has excellent adhesion to relatively rough surfaces.·Adoption of a flexible foamed butyl rubber sheet provides excellent stress dispersion, making it ideal for fixing parts such as nameplates.[Applications]·For temporary fixing of metal building materials, fixing decorative moldings and decorative materials.·For fixing small household items such as display plates and simple hooks.
From: 1,916,835 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TGK
Fluororesin (PTFE) laboratory tape, manufactured and sold by Nitto Denko.[Features]・ It is roughly classified into a single film, with adhesive, and glass cloth impregnated type.・ Excellent heat, chemical and weather resistance as well as high electrical insulation, mold releasing and sliding properties.[Applications]・ For heat-resistant release of heat seal used for bag making.・ For sliding the printer heating section.・ For sliding chutes and hoppers.・ ACF release for compression bonding.
From: 513,430 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Nitto Denko CS Super Strong Tape No.3870
NITTO DENKO
[Features]・ It is a high-strength temporary adhesive tape that has excellent strength and fit in addition to adhesive strength and adhesive residue resistance. Suitable for temporarily fixing parts such as relatively large electric products and office equipment.・ It uses MOPP film as the base material.・ It is difficult for adhesive to remain.[Applications]・ Temporary fixing of large office equipment such as copiers・ Ideal for temporary fixing parts such as office equipment
From: 192,986 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Nitoflon Impregnated Glass Cloth Substrate Adhesive Tape No.973
NITTO DENKO
Fluoropolymer tape, coated with a silicone-based adhesive, has excellent heat resistance.[Features]·The base material is a complex of polytetrafluoroethylene resin and high-strength glass cloth.·Excellent electrical characteristics, heat resistance, weather resistance, chemical resistance, abrasion resistance, non-adhesiveness, and flame resistance.·Operating Temperature Range: -60°C to +200°C (0 to 80°C for NO. 973D).·Demonstrates good adhesion to various materials.[Applications]·Heat-resistant mold release for heat sealing.·Heat-resistant sliding.·Slip applications for shooters and hoppers.
From: 419,900 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
No.5000NS Removable/Readherable Strong Adhesive Double-Sided Adhesive Tape
NITTO DENKO
Double-sided tape with strong adhesion that allows removal.[Features]· Flexible and tough nonwoven fabric is used for the base material, eliminating the tedious work of removing the tape by tearing away the material.· Uses an adhesive unlikely to leave glue residue.· Offers good adhesion even for plastic materials such as polypropylene and polystyrene.[Applications]· For gluing materials such as sheet metal, foams, sheet plastic, etc.· For adhering parts that require recycling.· For adhesion of cushioning materials and sealing materials for household appliances.· For adhering internal components of mobile phones and PCs to PET film, etc.
From: 61,435 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Lead Removal Type Plastic Tape No.21
NITTO DENKO
Environmentally friendly lead-free vinyl tape for electrical insulation.[Features]·Excellent electrical insulation. Demonstrates electrical insulation without deteriorating properties even after use.·There is little peeling at the end, and wiring work can be performed reliably.·It cuts easily and can be cut by hand.·It has excellent cold resistance and retains its adhesive strength even at -10°C, ensuring a secure fit.·Excellent initial adhesiveness.·An environmentally friendly product that does not use the hazardous heavy metal lead (Pb). (Lead-free)[Applications]·For wiring work, identification of wiring, insulation for machine work.
From: 286,817 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
NITTO DENKO
Temporary binding tape with excellent adhesive resistance[Features]・ A temporary fixing tape that uses a polyester film as the base material. Since it uses an adhesive that does not pollute the adherend, it is suitable for holding and temporarily fixing parts such as electrical products and office equipment.[Applications]・ For temporary fixing of parts during transportation of electrical products, office equipment, etc.
From: 158,726 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
OPP Tape for Packaging (Danpuron Tape) No.3303
NITTO DENKO
Acrylic solventAcetic acid odor[Features]・ A type of OPP adhesive tape manufactured overseas that has improved transparency.・ Excellent in corrugated board sealability.・ Since it uses an acrylic adhesive, it is relatively resistant to high temperatures and light.[Applications]・ Corrugated cardboard
From: 295,702 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
No.95JIS NITOFLON Pipe Seal (Fluororesin Product)
NITTO DENKO
Fluororesin pipe seal tape No.95 (JIS) that can be used for threaded joints of pipes.[Features]·Self-bonding performance allows for easy sealing by simply wrapping it around a threaded joint. Easy to screw in and remove.·It has excellent cold and heat resistance at operating temperatures of -100 to 260°C.·Resistant to most chemicals (except molten alkali metals), solvents and steam.·You can work easily and quickly without getting your hands dirty like with conventional linen threads or liquid compounds.[Applications]·For water pipes.·For piping of scientific equipment.·For piping of food manufacturing equipment and storage refrigerator equipment.·For low-temperature piping and high-temperature piping for medical equipment, etc.
From: 57,701 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
No.5 Acetate-Backed Super-Flexible Adhesive Insulating Tape
NITTO DENKO
Acetate cloth adhesive tape for electrical insulation with excellent heat resistance[Features]・ It has excellent workability.・ It is highly flexible and ideal for bundling uneven electric cables.・ It has excellent corrosion resistance.[Applications]・ For winding up transformers, coils, etc., for exterior・ Bundling when performing varnish and wax treatment・ For bundling home appliances and vehicle harnesses
From: 163,646 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Surface Protection Film for Metal Plates SPV-363, 50 mm to 1,020 mm
NITTO DENKO
A surface protection material for metal plates, ideal for surface protection when processing stainless steel plates and aluminum plates.A surface protection material for metal plates that uses a polyethylene film as a base material and has excellent workability.[Features]·Film width 50 to 1,020 mm·Light rewinding and easy lamination·Easy to remove and has excellent releasability·Can be used for drawing, bending, and roll forming·Because it is made of polyethylene, it does not generate toxic gas when incinerated.[Applications]·Surface protection during processing and transportation of metal plates, pre-coated steel plates, decorative plates, plastic plates, nameplates, aluminum sashes, etc.
From: 385,438 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Electrical Insulation Vinyl Tape No.21 Series / Binding Vinyl Tape No.21
NITTO DENKO
[Features]·An environmentally friendly product that does not use lead (Pb), a hazardous heavy metal. (Lead-free)·Excellent electrical insulation·There is little terminal peeling, and wiring work can be done reliably.·Excellent cold resistance, adhesive strength does not decrease even at -10°C[Applications]·Wiring work·For insulating machine tools
From: 599,011 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
No.500 General-Purpose Double-Sided Adhesive Tape
NITTO DENKO
A general-purpose double-sided adhesive tape suitable for a wide range of applications.[Features]·Double-sided tape with high resistance to repulsion.·Excellent adhesion to films and plastic materials.·Acquired UL969.[Applications]·Adhesion and fixing of nameplates, metal and plastic plates, etc.·Decoration fixation for automotive meter panels, coolers, etc.·For fixing home appliance parts and rubber legs.
From: 64,489 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NITTO DENKO
Widely used tape for light packaging [Features]・ A long-selling light packaging tape that is widely used in general households and industrial fields.・ In addition to transparent products, the manufacturer has a lineup of colored products, printed products, standard printed products, etc.・ Easy-to-cut, good adhesiveness [Applications]・ General light packaging applications such as bag and envelope closures
From: 6,544,202 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double-Sided Adhesive Tape No.501F
NITTO DENKO
A double-sided tape with acrylic adhesive added to a flexible nonwoven fabric base, it is widely used for general adhesive purposes such as paper and film.[Features]·It has just the right amount of stickiness and is easy to apply.·A double-sided adhesive tape that can be used in a wide range of applications because there is little difference in adhesive strength depending on the adherend.·The tape has just the right amount of stickiness and is easy to apply.[Applications]·General office use.·For splicing paper and film.·Lightweight plate fixing.·For temporary fixing
From: 69,421 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NITTO DENKO
Self-fusing butyl rubber tape for electrical insulation[Features]・ Non-separator with non-vulcanized butyl rubber self-fusing tape (for 6 to 22 kV).・ Excellent electrical properties, ozone resistance, and weather resistance.・ Does not cause metal corrosion.[Applications]・ For termination, connection and protection of electrical cables・ Cover and cable protection
From: 122,670 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Petrolatum No.59 Series, No.59L (Type 1)
NITTO DENKO
Petrolatum anti-corrosion tape for underground burial. [Features] ·Can be used continuously at 50°C. ·No special skill is required. ·Adheres perfectly to any complicated shape. ·Does not require heating. An anti-corrosion layer can be created simply by wrapping and stroking. ·Work time is shortened. [Applications] ·A petrolatum-based antirust/anticorrosion tape that can be used for buried and submerged areas. ·For rust prevention and corrosion prevention of pipes, pipes and tanks.
From: 353,308 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Cellophane Tape for Packaging Individual/Interior No.29
NITTO DENKO
Colored cellophane tape for light packaging[Features]・ A long-selling light packaging tape that is widely used in general households and industrial fields. In addition to transparent products, the manufacturer has a lineup of colored products, printed products, standard printed products, etc.・ 6 colors: white, red, blue, yellow, green, black・ It can be cut by hand[Applications]・ Sealing of cosmetic boxes, etc.
From: 317,100 VND |
---|
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
Strong Adhesive Double-Sided Tape Hyper Joint H7000/H8000/H9000
NITTO DENKO
A highly durable double-sided adhesive tape with an acrylic foam base with excellent flexibility and durability, strong adhesion, and high heat resistance.[Features]· Powerful adhesive double-sided tape with excellent heat resistance and weather resistance, also usable to fix outdoor parts.· Excellent flexibility and conforms to the unevenness or stretch of adherends.· Equivalent to JIS Z 1541 (High potential pressure sensitive adhesive double coated tapes) type 1-1.[Applications]· Nameplates, signplates, household appliance parts, automotive exterior parts.· For fixing metal and plastic signage, etc.
From: 292,203 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
No.541 Foam Butyl Rubber-Backed Double-Sided Adhesive Tape
NITTO DENKO
A double-sided adhesive tape that uses a foamed butyl rubber sheet as the base material.[Features]·A double-sided tape with the flexibility of a foamed butyl rubber sheet and a tape thickness of 0.75 mm.·Good conformability and conformability to adhesive surfaces.·Excellent adhesion at low temperatures and rough surfaces.[Applications]·Fixing plastic and metal nameplates.·Holds household items.·Temporary fixing of metal building materials, fixation of decorative moldings and decorative materials.
From: 136,978 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Waterproof Airtight Tape All-Weather Tape No.6931
NITTO DENKO
Dedicated professional-use waterproof and airtight tape. Used for protecting buildings from the effects of rain, wind, and heat.[Features]· Excellent adhesiveness and long-term durability against rough surfaces such as pine particleboard and in low temperatures.· It uses an adhesive that's unlikely to contaminate waterproof sheets, etc.[Applications]· For airtight waterproofing of opening.· Moisture permeable waterproof seal joining.
From: 313,200 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |