(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
23 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
From: 12,647,075 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 25,275,008 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 8,585,449 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 18,042,553 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 9,037,795 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 9,296,552 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 587,498 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
From: 51,909 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Temperature Controllers Standard Type
MISUMI
Temperature Controllers Standard Type Temperature controllers are devices used to adjust the temperature of the controlled device to the set target temperature [Feature] ● Input : Thermocouple (K, J, R, T, N, S, B) and Resistance thermometer (Pt100Ω / JPt100Ω.) ● Output : Relay contact output or SSR drive output free switching ● Power Supply Voltage : AC100~240VAC~50/60Hz±10% ● Mounting Size L X H (mm.) : 45 X 45 [Application] It is used to adjust the temperature of the controlled device to the set target temperature
From: 594,693 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Temperature Controllers RS485 Communication Type
MISUMI
Temperature Controllers RS485 Communication Type Temperature controllers are devices used to adjust the temperature of the controlled device to the set target temperature [Feature] ● Input : Thermocouple (K, J, R, T, N, S, B) and Resistance thermometer (Pt100Ω / JPt100Ω.) ● Output : Relay contact output or SSR drive output free switching ● Power Supply Voltage : AC100~240VAC~50/60Hz±10% ● Mounting Size L X H (mm.) : 45 X 92 [Application] It is used to adjust the temperature of the controlled device to the set target temperature
From: 813,457 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
From: 71,317 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
From: 68,142 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Cable Carriers Low Particle Generation, Low Noise, Inner Height 40mm (Separator Attachable)
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 78,664 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 87,783 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Photo Microsensors, Compact, Cable Length 2M
MISUMI
Photo Microsensors, Compact, Cable Length 2MPhotomicrosensors are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of shape to choose from.[Feature]● Shape : Standard, L type, F type, R type and U type● Detection Distance (mm.): 5● Sensing modess : NPN Output (Normally Open) and PNP Output (Normally Open)● Power Voltage : DC5-24V[Application]Photomicrosensors are a versatile type of sensor that can be used to measure speed, count objects, and more.
From: 100,274 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Photo Microsensors, Connector Type
MISUMI
Photo Microsensors, Connector TypePhotomicrosensors are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of shape to choose from.[Feature]● Shape : Standard, L type, T type and Y type● Detection Distance (mm.): 5● Sensing modess : NPN Output (Normally Open) and PNP Output (Normally Open)● Connection method : Connector type[Application]Photomicrosensors are a versatile type of sensor that can be used to measure speed, count objects, and more.
From: 75,363 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Compact Proximity Sensors, NPN Outputs
MISUMI
Compact Proximity Sensors, NPN Outputs These Proximity Sensors are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature] ● Shape : Cylindrical Shape with Screw and Shield ● Detection Head Size Dimension : M4x0.5 and M5X0.5 ● Detection Distance (mm.): 0.6 and 1.0 ● Output Method : NPN ● Wire Length (m.): 2 [Application] It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.
From: 540,367 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Proximity Sensor, Long Detection Range, Shielded, Bend Tolerance, Oil Resistant Cable
MISUMI
Proximity Sensor, Long Detection Range, Shielded, Bend Tolerance, Oil Resistant Cable These Proximity Sensors are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature] ● Shape : Cylindrical Shape with Screw and Shield ● Detection Head Size Dimension : M8x1.0 and M12X1.0 ● Detection Distance (mm.): 2 and 4 ● Output Method : NPN (Normally Open) and PNP (Normally Open) ● Wire Length (m.): 2 [Application] It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.
From: 238,328 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Proximity Sensor, Shielded, Bend Tolerance, Oil Resistant Cable
MISUMI
Proximity Sensor, Shielded, Bend Tolerance, Oil Resistant Cable These Proximity Sensors are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature] ● Shape : Cylindrical Shape with Screw and Shield ● Detection Head Size Dimension : M8x1.0 and M12X1.0 ● Detection Distance (mm.): 1.5 and 2 ● Output Method : Normally Open (can select between NPN and PNP) ● Wire Length (m.): 2 [Application] It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.
From: 182,153 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Proximity Sensor, Long Detection Range, Unshielded, Bend Tolerance, Oil Resistant Cable
MISUMI
Proximity Sensor, Long Detection Range, Unshielded, Bend Tolerance, Oil Resistant Cable These Proximity Sensors are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature] ● Shape : Cylindrical Shape with Screw and Unshielded ● Detection Head Size Dimension : M8x1.0 and M12X1.0 ● Detection Distance (mm.): 4 and 8.0 ● Output Method : NPN or PNP (Normally Open) ● Wire Length (m.): 2 [Application] It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.
From: 238,328 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Proximity Sensor, Long Detection Range, Unshielded, Screw-In Type
MISUMI
Proximity Sensor, Long Detection Range, Unshielded, Screw-In Type These Proximity Sensors are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature] ● Shape : Cylindrical Shape with Screw can select between shield/unshielded ● Detection Head Size Dimension : M8x1.0 and M12X1.0 ● Detection Distance (mm.): 1.5, 2.0, 4.0 and 8.0 ● Output Method : NPN or PNP (Normally Open) ● Wire Length (m.): 2 [Application] It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.
From: 212,146 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Cables for Sensor Signals, 30V Non Shielded
MISUMI
- Cables for Sensor Signals, 30V Non-Shielded C-AVVR30 series from MISUMI. - Non shielded fixed cables for sensor signals - Material: black PVC sheath, pure copper conductor. Core wire has the same specifications as that of OMRON sensor dedicated cable. - It is suitable for semiconductor electronic equipment, allowing connection with low-voltage equipment such as sensors. - The cable is CE certified. - Made of 99.99% pure copper conductor. - The number of cores can be selected up to 20 cores.
From: 3,329 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Cables for Signals, Sheilded, Twisted, 30V
MISUMI
- Cables for Signals, Shielded, Twisted, 30V C-RVVP30 series from MISUMI. - Fixed cable Shielded twisted pair. - Material: black PVC sheath, pure copper conductor. Shielded Twisted Pair. - It is suitable for semiconductor electronic equipment, allowing connection with low-voltage equipment such as sensors. - The cable is CE certified. - Made of 99.99% pure copper conductor. - The number of cores can be selected up to 20 cores. - All printed characters on the cable appear in a single row.
From: 7,837 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |