(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
12 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
2,100 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Fluid Couplers - No Valve Type - Threaded Plugs
MISUMI
A fluid coupler, male thread plug type. [Material]Stainless steel / copper alloy, etc.
From: 113,645 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Small Ball Valve Straight Type PT Female / PF Female
MISUMI
[Features]This compact ball valve has light torque and provides smooth opening and closing.
From: 260,862 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Gate Valve Screw-In, Brass, General-Purpose Type 125
KITZ
[Features]・ Secure sealing of pipe connection・ Hygienic with zero fluid contamination・ High durability against freezing and impact・ Excellent workability and efficient piping is possible
From: 287,585 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Made of Brass, 0.98 MPa Screw-In, Angled, Needle Stop Valve
FUJIKIN
The body features a strong forged finish, and is compact thanks to its bonnet-less shape. A design that prioritizes operability realizes a structure with low handle torque and high sealing properties.
From: 371,536 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Hand Valves - Hexagon screw type (C-Value)
MISUMI
- C-Value Hand Valves with One-Touch Coupling- 2-Way Valve/ 3-Way Valve- Part number is C-BVHV.- Applicable to Tube Outer Dia. D: 6 and 8 mm.- Thread Size selection: R1/8 and R1/4.- Operating Temperature Range: 0 to 60℃- Max. Operation Pressure: 1.0 MPa- Color Lever: (3-Way Valve) Black Lever and (2-Way Valve) Blue Lever.- Applicable Fluid: Air.- Flow direction: A (One-Touch Side>Thread Side) and B (Thread Side>One-Touch Side).- Hand Valves C-Value production not RoHS compliant.
From: 134,914 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) |
You can add up to 6 items per a category to the compare list.
Stainless Steel Ball Valve, SBFS2 Type, Lever Handle, Reduced Bore (SCS13A)
ONDASEISAKUSYO
Excellent corrosion resistance, and provides stable quality thanks to lost-wax casting. Works for a wide variety of uses.[Features]· Excellent corrosion resistance: As it is made of austenitic stainless steel, it is excellent in corrosion resistance.· Stable quality: Stable quality is assured through use of lost wax casting.· With wide application including for housing, water processing, water supply and sewerage, food processing, chemical plant machinery, pollution control equipment, and semiconductor manufacturing equipment.
From: 309,078 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Safety Valve, Relief Valve AL-150 Series
YOSHITAKE
[Features]・ It is a versatile type that supports fluids such as steam, air, water, and oil・ The pressure division was subdivided, and ultra-precise finishing by advanced technology was realized to pursue the best performance・ Main parts (valve body, valve seat) and adjustment spring are made of stainless steel, and SCS14A (equivalent to SUS316) with excellent corrosion resistance is used for main parts・ The sealed structure prevents fluid from leaking to the outside
From: 2,884,221 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Direct Piping3GA1/2/3R and 4GA1/2/3R Series Unit Valve
CKD
The new 3GA1/2/3R, 4GA1/2/3R series have inherited the legacy 3G/4G series concept and evolved it further.[Environmental Performance]· Continuous power OK (single solenoid type). Uses a new coil actuator.· Reduced power consumption.[Safety]· Manual misoperation prevention (manual device has a protective cover).· Suppresses malfunctioning problems (metal base, exhaust malfunction prevention valve regardless of resin block come as standard).· Foreign matter problem prevention[Reliability]· Low sliding · Realizes long life· Improved leave response[Ease of use]· Wiring connector horizontal sharing· Uses rotary connector
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Aluminum High Vacuum Angle Valves, Normally Closed, Bellows Seal, XLA Series
SMC
Vacuum regulator with low outgassing. [Features] · Aluminum body. · Replaceable bellows. · Uniform baking temperature. · Lightweight and compact. · Little heavy metal contamination.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
5-Port Solenoid Valve, Pilot Operated, Elastic Material Seal, VFR3000
SMC
A solenoid valve whose main valve structure is an elastic body seal.[Features]・ VFR3000 Series・ Abundant size variations・ For driving medium and large cylinders・ Manifold model: VV5FR2, VV5FR3, VV5FR4, VV5FR5
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Large Size, 3-Port Solenoid Valve, Rubber Seal, VP3145/3165/3185 Series
SMC
[Features]・ Large valve capacity and small exhaust resistor・ Easy to switch between N.C. and N.O.・ With the switching plate, it can be used for both N.C. and N.O. without changing the port・ It can be used in vacuum or low pressure・ There is no limit to the mounting posture
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
5-Port Solenoid Valve, Base Mounted, VZ5000 Series
SMC
A compact solenoid valve with a width of 18 mm.[Features]・ Suitable for driving cylinders up to ø50 (diameter: 50 mm)· Low power consumption: 1.8 W DC・ Non-plug-in type・ Base mounted
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 432,142 VND |
---|
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
Compact Ball Valves - Rotary Straight - PT Male / PF Female
MISUMI
[Features]This compact ball valve has light torque and provides smooth opening and closing.
From: 622,270 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Hand Switching Valves/with Lever
MISUMI
·Pneumatic equipment can be controlled with the compact lever. ·Lever Type Switching Valve that is more space saving than MHAN.
From: 1,545,570 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Brass General-Purpose Type 400 Ball Valve Screw-in (Lever)
KITZ
KITZ, Ball Valve Brass, for General Purpose, 400 Type Screw-in Ball Valve (Lever)
From: 374,753 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pipe 3GA1/2/3/4GA1/2/3 Series Single Unit Valve
CKD
- Pipe 3GA1/2/3/4GA1/2/3 Series Single Unit Valve from CKD.- 3, 5-port valve with improved environmental performance, safety, reliability, and ease of use. High-function.- 10mm width spacer pilot check valve added. Cylinder braking and position holding are possible for long periods. Manual discharge of secondary residual pressure is possible.- Superb main valve sliding mechanism realizes low sliding/long service life.- Durability count: 100 million times (single solenoid), Improved responsivity after shutdown.- Wiring connector can be moved freely upwards and sideways.- As the D sub-connector is also a rotary type, it can be moved freely upwards and sideways.
From: 2,479,160 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SANGA PNEUMATIC
From: 136,630 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Electromagnetic valve, 4M (NAMUR) series, 5 ports, 2 positions
AIRTAC
[Features]· Applicable fluid is air.· No need for lubrication
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 3,500,924 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Aluminum High Vacuum Angle Valves, Normally Closed, Bellows Seal, XLAV Series
SMC
A vacuum regulator with little heavy metal contamination. [Features] · Aluminum body. · Replaceable bellows. · Uniform baking temperature. · Lightweight and compact. · Low outgassing.
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
5-Port Solenoid Valve, Pilot Operated, Elastic Material Seal, VFR5000
SMC
A solenoid valve whose main valve structure is an elastic body seal.[Features]・ VFR5000 Series・ Abundant size variations・ For driving medium and large cylinders・ Manifold model: VV5FR2, VV5FR3, VV5FR4, VV5FR5
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
3-Port Solenoid Valve, Direct Operated Poppet Type, Rubber Seal, VT325 Series
SMC
Elastic body seal type solenoid valve.[Features]· Compact yet with a large valve capacity・ External dimensions: W 55 × H 118 × D 53 mm (Grommet)・ Six valve functions in one (Universal porting type)・ Six valve functions can be obtained by selecting the piping port・ It can be used freely such as N.C. specifications, N.O. specifications, divider specifications, selector specifications, etc.・ It can be used in vacuum (-101.2 kPa) (Vacuum specification: VT/VO325V)・ for manifold: VO325・ The VT325 manifold is a B-mount type with a common exhaust type
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Finger Valve (Rotary Knob Pneumatic Manual Control Valve) PHV Series
AIRTAC
- PHV-Finger valve.- The series for product code PHV.- Plastic Body Material: PBT (Polybutylene Terephthalate).- Knob Material: POM- O-Rings material: NBR (Nitrile Rubber)- Port size Diameter: 6, 8, 10 and 12 mm.- Operating Temperature Range: -20 to 70℃- Operating Pressure Range: 0 to 1.0 MPa- Applicable tubing: soft nylon or Polyurethane.- Standard Body Color: Gray and Black.- Knob Identifier: A (Three way) and B (Two way).- The finger valve has excellent flow and highly sensitive anti-direction characteristics.
From: 117,093 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double Valves SP Couplers For Cooling -Plugs-
MISUMI
[Application]Plug for mold piping. [Features]Both the socket and plug are equipped with automatic open/close valves to prevent fluid from flowing out during separation. It is also easy to handle.
From: 341,701 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel General-Purpose Type 800 Screw-in Ball Valve
KITZ
KITZ, Ball Valve, Stainless Steel, for General Purpose, 800 Type Screw-in Ball Valve
From: 1,087,713 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Brass Ball Valve BSS Series (Lever Handle Type)
HAMAI
[Features]· A brass forging product that heat-forged brass rods and bars for forging with a sturdy, leak-proof main body.· Compact and simple bar stock type construction.· The small handle allows easy installation and operation even in narrow spaces containing concentrations of piping.
From: 215,673 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
3-Port Solenoid Valve Body Ported Rubber Seal VZ100 Series
SMC
SMC Solenoid Valve. [Features] · Low power consumption: 1.8 W DC · Can also be used for vacuum applications up to -100 kPa
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Metering Valve With Silencer, ASN2 Series
SMC
[Features] · Superior noise reduction  Reduces noise at maximum flow rate by 20 dB or more · Easy cylinder speed control  Features the same needle shape as the speed controller
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
SMC
A high vacuum angle (L-shaped) valve for preventing pumps from running when overloaded.[Features]· Initial exhaust valve and main exhaust valve are integrated (two-step flow rate control valve)・ Achieves system compactness and piping savings・ Prevents dust from rolling up in the chamber when exhausting・ Adjustable initial exhaust valve flow rate・ Air operated type / with solenoid valve・ Since there is little outgas, the pump capacity can be small and the exhaust time can be shortened・ It does not contain heavy metals such as Ni (nickel) and Cr (chromium), and the sputtering rate is low, so there is little heavy metal contamination on the wafer・ Strong against fluorine· Uniform baking temperature. Good thermal conductivity, uniform temperature throughout the body, drastically reducing product adhesion· Lightweight and compact
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |