(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
12 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
2,100 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Small Ball Valve Straight Type PT Male / PF Female
MISUMI
Compact ball valve (PT male/PF female) with light torque and smooth opening and closing.
From: 260,862 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel General-Purpose Type 600 Screw-in Ball Valve
KITZ
KITZ, Ball Valve, Stainless Steel, for General Purpose, 600 Type Screw-in Ball Valve
From: 403,070 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
A flange valve with a full port structure. [Main Body Shape]Straight "Main body material" SCS13A "Fluid used" Water/air/oil/ gas "Ball seat material" Fluoropolymer
From: 2,966,887 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pilot-Operated 2 Ports Electromagnetic Valve Multilex Valve APK11 Series
CKD
Multilex valve series for controlling various fluids including water, air, oil, and vacuum.
From: 2,301,422 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Hand Valve 5 Port 2 Position / 5 Port 3 Position
AIRTAC
Air tack manual switching valve hand valve 5 port 2 position, 5 port 3 position.
From: 273,394 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
70 Design DSG-01 Series Solenoid Switching Valve
YUKENKOGYO
A powerful wet type solenoid and logical flow channel design with five chamber direction, helps deliver the world's best high pressure, large flow rate, and low pressure loss performance.[Features]· [High pressure / Large flow rate] Pressure and flow rate performance have both been improved dramatically compared to conventional products from the manufacturer.· [Low pressure loss] Boasts superior performance against drops in pressure compared to conventional products, making it especially effective for energy saving measures in equipment.· [Compact design] Despite boasting high pressure, large flow rate, and low pressure-loss performance, it has also been shortened from 210 mm to 205 mm, and reduced from 2.2 kg to 1.85 kg. On top of this, it is also a dual solenoid type (with DC solenoid).· [Also available as a shockless type] In addition to the standard high pressure, large flow rate type, a shockless type is also available that can minimize vibrations in the piping and loud noises generated during switching.· [Stable operation] The high absorption of the solenoid and powerful action of the spring help deliver stable operation and make it resistant to contamination.
From: 5,525,055 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
2/3 Port Mechanical Valve VM200 Series
SMC
2/3 Port Mechanical Valve VM200 Series with a variety of actuator types. [Features]· Large flow capacity.· Mounting method can be selected (side mounting, bottom mounting using screws, or mounting with special bracket).
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Hand Valve HVU【5-25 Pieces Per Package】
CDC
[Features] · The compressed air for pneumatic equipment can be easily turned on/off by rotating a handle. · Allows maintenance and inspection with no residual pressure inside machinery. · When the 3-way valve is off, the residual pressure inside the machinery is released into the atmosphere while blocking the inflow of air. [Applications] · Used to open/close the pneumatic pressure to the equipment.
From: 956,024 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Electromagnetic valve, 3V300 series, 3 ports, 2 positions
AIRTAC
[Features]·Fluid used air (filtered with a 40 µm strainer), Lubrication not required, Operating method pilot-operated type
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Soft Start-Up Valve AV2000-A/3000-A/4000-A/5000-A Series
SMC
SMC soft start-up valve. [Features]· Start-up valves for a low-speed air supply which gradually raises the initial pressure in an air system and for quick exhausting by cutting off the air supply.· Power Consumption: 0.35 W.· Improved flow rate characteristics: Up to 2.3 times C [dm3/(s·bar)]: 9.2.· Energy saving: No air flow when switching the main valve.· Improved adjustment sensitivity with a low speed air supply.· Features a built-in silencer to save on space and for less overall work.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
5-Port Solenoid Valve SV1000, 2000, 3000, 4000 Series Manifold Base
SMC
*The product images are for reference only. Please note that they are different from the actual product. [Features]· Manifold base for 5-Port Solenoid Valve SV1000/SV2000/SV3000/SV4000. [Please Refer to the Following Pages of the Catalog]· P. 22 EX500 (Gateway distribution system 2 (128 points) compatible)· P. 27 EX500 (Gateway distribution system (64 points) compatible)· P. 36 EX250 Integrated type (input/output compatible)· P. 42 EX600 Series compatible· P. 52 EX260 Integrated type (output compatible)· P. 58 EX126 Integrated type (output compatible)· P. 64 EX120 integrated type (output compatible)· P. 74 Multi-connector compatible· P. 84 D-sub connector compatible· P. 94 rRbbon cable connector compatible· P. 96 Ribbon cable PC wiring compatible
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[In-Stock Items] Single Valve Pilot-operated 5-Port Valve Selex Valve 4F0/1/2/3 Series
CKD
Possible to use hard and without lubrication. Excellent total performance, which can fit into a wide variety of fields with our selection.
From: 2,024,244 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PS-22 Type, Solenoid Valve (for Steam, Liquid, Air) MOMOTARO II
VENN
Production equipment, construction equipment etc. piston type employing SSS & AAS[Features]· Service durability one million cycles cleared: Nominal diameter 25 or less.· Applied for steam, water, air, and oil.· Applicable under pressure ranging from 0 to 0MPa.· Can be mounted flat or upright (nominal diameter 50 or less).· A thermo-setting resin highly resistant to heat is used on the coil exterior (nominal diameter 25 or less)
From: 5,299,591 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Direct Acting Type, 2-Port Electromagnetic Multiflex Valve Unit, AB31 / AB41/2 Series
CKD
Multilex valve series for controlling various fluids including water, air, oil, and vacuum. Offers high reliability and high quality and the ample options assure performance in different equipment and device types.
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Compact Direct Operated 2 Port Solenoid Valve VDW Series
SMC
Compact Direct Operated 2 Port Solenoid Valve VDW Series for air, medium vacuum and water. [Features]· Body material: Al / resin (PPS) / brass / SUS.· Power consumption: 2.5 W (VDW1) / 3 W (VDW2).· Protective structure: IP65.· Available with one-touch fittings (resin body).
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
High Purity Chemical Liquid Valve, Air Operated Threaded Type LVA Series
SMC
An air operated valve made by SMC. [Features] · Guide ring prevents internal leakage · Diaphragm (PTFE) prevents formation of micro-bubbles · Prevents residual liquid · Body with outstanding corrosion resistance (New PFA)
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Conditioning Unit Parts, GZ Series Residual Pressure Relief 3 Port Valve
AIRTAC
[Features]· Can be used in combination with the G series F.R.L (with bracket).· Can be used as a manual three port valve.· Improved visibility for manual notices (EXH/SUP).· OSHA compliant.
From: 293,149 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[In-stock item] Solenoid Valve 4V300 Series, 5 Ports 2 Positions, 5 Ports 3 Positions
AIRTAC
- Solenoid Valve 4V300 Series, 5 Ports 2 Positions, 5 Ports 3 Positions from AIRTAC.- Pilot-oriented mode: Internal pilot or external pilot.- Structure in sliding column mode: good tightness and sensitive reaction.- Three position solenoid valves have three kinds of central function for your choice.- Double control solenoid valves have memory function.- Internal hole adopts special processing technology which has little attrition friction, low start pressure and long service life.- No need to add oil for lubrication.- It is available to form integrated valve groups with the base to save installation space.- Affiliated manual devices are equipped to facilitate installation and debugging.- Several standard voltage grades are optional.
From: 366,436 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
5-Port Solenoid Valve, Pilot Type, Metal Seal, Body Ported VFS2000 Series
SMC
- 5-Port Solenoid Valve, Pilot Type, Metal Seal, Body Ported VFS2000 Series from SMC.- Series VFS includes 5 port pilot solenoid valves with metal seals.- Manifold options: Base mounted or body ported types.- Base mounted manifolds come in plug-in and non plug-in styles.- Body ported manifolds available with bar or separate type bases.- Port sizes range from 1/8 to 3/4 with Rc(PT), NPTF & G(PF) thread types.- Various options available for customization.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS3000
SMC
SMC Solenoid Valve. [Features] · Large valve capacity 3/8: C: 5.8 dm3/(s·bar) · Low power consumption: 1.8 W DC · Easy maintenance and inspection · 2 types of subplate, plug-in type and non-plug-in type.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS4000
SMC
Small power consumption (1.8 W DC) solenoid valve, VFS4000 Series.[Features]・ Former model: Compatible with VF2□00 and VF2□10 Series・ Large valve capacity is 1/2: C: 12 dm3/ (s·bar)·Easy maintenance and inspection
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
5-Port Solenoid Valve, Pilot Operated, Elastic Material Seal, VFR2000
SMC
A solenoid valve whose main valve structure is an elastic body seal.[Features]・ VFR2000 Series・ Abundant size variations・ For driving medium and large cylinders・ Manifold model: VV5FR2, VV5FR3, VV5FR4, VV5FR5
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
5-Port Air Operated Valve, SYA3000/5000/7000 Series, Manifold
SMC
It is the same manifold as the SY series non-plug-in type manifold.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
5-Port Solenoid Valve, SY3000/5000, Base Mounted, DIN Rail Mounting Type, Plug-in Type
SMC
5-port solenoid valve, SY3000/5000 Series, base mounted type manifold, 45F/45□P/45T/45T1/45G type.
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Piloted Non Return Valve, HGL Series
FESTO
Festo HGL Series Piloted Non-Return Valve Piloted non-return function Pneumatic actuation Screw-in mounting with male thread Mounting position flexibility Various pneumatic connections (M5 to G1/2) Operating pressure: 0.5 to 10 bar Ambient temperature range: -10°C to +60°C Compressed air operation (ISO 8573-1:2010 [7:4:4]) Corrosion resistance class CRC 2
From: 1,235,126 VND |
---|
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
Magnetic valve, VUVG Series【1-10 Pieces Per Package】
FESTO
- Solenoid valves VUVG series from FESTO.- Can be set to internal or external pilot air supply for manifold assemblies with sub-base valves.- The maximum pressure is 10 bar.- Compact universal valve- Connection technology via electrical connection box (E-box)- High flow rate relative to its size- In-line valves can be used as individual valves or manifold valves- Perfect for allhigh-speed applications requiring a particularly high flow rate combined witha compact size, e.g. in small parts assembly and the electronics industry or inthe food and packaging industry.
From: 1,446,984 VND |
---|
Days to Ship: Số ngày giao hàng: 3 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Mechanical Switching Valve Mechanical Valve Foot Switch
PISCO
Push-type pneumatic pressure input on-off valve.
From: 799,565 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
SMC
A small and lightweight quick exhaust valve / shuttle valve. [Features]· Excellent exhaust characteristics.· Large valve capacity.· Large model variety.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
3-Port Solenoid Valve VQ100 Series
SMC
SMC Solenoid Valve. [Features] · Unprecedented high speed, stable response, and long service life · Boasts a large flow capacity despite its otherwise small size · Semi-standard specifications · Copper-free specifications · A wide variety of wiring methods
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS2000
SMC
SMC Solenoid Valve. [Features] · Large valve capacity 1/4: C: 2.8 dm3/(s·bar) · Low power consumption: 1.8 W DC · Easy maintenance and inspection · 2 types of subplate, plug-in type and non-plug-in type.
Days to Ship: Số ngày giao hàng: Same day or more |