(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
12 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
2,100 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
[In-stock item] Solenoid Valve 4V200 Series, 5 Ports 2 Positions, 5 Ports 3 Positions
AIRTAC
- Solenoid Valve 4V200 Series, 5 Ports 2 Positions, 5 Ports 3 Positions from AIRTAC.- Pilot-oriented mode: Internal pilot or external pilot.- Structure in sliding column mode: good tightness and sensitive reaction.- Three position solenoid valves have three kinds of central function for your choice.- Double control solenoid valves have memory function.- Internal hole adopts special processing technology which has little attrition friction, low start pressure and long service life.- No need to add oil for lubrication.- It is available to form integrated valve groups with the base to save installation space.- Affiliated manual devices are equipped to facilitate installation and debugging.- Several standard voltage grades are optional.
From: 253,319 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Brass General-Purpose Type 600 Ball Valve Screw-in (Lever)
KITZ
[Features]・ Secure sealing of pipe connection・ Hygienic with zero fluid contamination・ High durability against freezing and impact・ Excellent workability and efficient piping is possible
From: 288,618 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Bronze Ball Valve With 10K Pneumatic Actuator
KITZ
Type C (double-acting)[Features]・ The actuator body is made of die-cast aluminum alloy, and the drive unit has a double piston structure, achieving a compact size and weight reduction.・ Consisting of minimal components, extremely unlikely to fail, and durable・ A dedicated solenoid valve that can be directly attached to the actuator is available, so piping work is easy・ Rack-and-pinion structure with double piston is a highly efficient 90 degree rotary actuator・ The valve body and actuator can be directly connected with just 2 bolts
From: 2,487,322 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Bronze Ball Valve With 10K Electric Actuator
KITZ
ED type (12 V DC / 24 V DC) ON-OFF control, direct current power supply, 90° forward/reverse rotation.[Features]・ The manufacturer has developed a high-performance, yet compact motor that has achieved fast opening and closing speed and compactness.・ Cost effective because the power consumption is small and the power is turned off after the operation・ Consists of minimal parts, extremely few failures, and excellent durability・ In the event of a power failure, you can also open and close manually・ Eliminates the problems of general solenoid valves, such as the occurrence of water hammer and malfunctions due to foreign objects being caught・ The power supply is AC100/200 V, DC12/24 V, with a built-in relay, with a terminal box, and a 180-degree rotation type series is standardized to meet the needs of various customers.・ In order to prevent the motor coil from burning, the overload protection device is used.・ Can also be used in outdoor piping lines
From: 3,356,128 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Brass General-Purpose Type 600 Ball Valve Screw-in (T-Shaped Handle)
KITZ
[Features]・ Secure sealing of pipe connection・ Hygienic with zero fluid contamination・ High durability against freezing and impact・ Excellent workability and efficient piping is possible
From: 301,930 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Compact Ball Valves/Brass/PT Threaded/Hose Barb
MISUMI
[Features]This compact ball valve has light torque and provides smooth opening and closing.
From: 281,025 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Relief Valve, RHL Series High-Voltage Inline Type
IBS
High pressure (max pressure: 4.2MPa), compact and light weight. Shipment adjusted for the specified cracking pressure at the factory. Can be used with corrosive fluids through selection of the seal material.[Features]· High pressure (max pressure: 4.2MPa).· Compact and light weight.· Shipment adjusted for the specified cracking pressure at the factory.· Can be used with corrosive fluids through selection of the seal material
From: 3,858,676 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Direct Operated 3 Port Solenoid Valve VX31/32/33 Series
SMC
SMC Solenoid Valve. [Features] · Solenoid valves that can be used with various fluids in a wide variety of applications · Improved corrosion resistance · Enclosure: Equivalent to IP65 · Low noise construction · Reduced power consumption · UL94V-0 conforming flame resistance · Improved maintenance performance
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Small Flow Meter (with Needle Valve)
KOFLOC
[Features]·A compact, low-cost flow meter with a metal block and needle valve structure.·Smooth flow rate adjustment is possible with excellent flow rate adjustability.[Applications]·For embedding in equipment.·For gas purge measurement.
From: 2,952,296 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
5-Port Pilot Type Solenoid Valve, Base Mounted, Single Unit VF1000/3000/5000 Series
SMC
[Features]・ Built-in full-wave rectifier (For AC)· The pilot valve features a built-in strainer・ Base mounted (no VF1000) / single unit・ Power consumption reduction by power saving circuit
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
5-Port Solenoid Valve, Base Mounted Type, VZ3000 Series, Manifold
SMC
5-port solenoid valve, base mounted type, VZ3000 Series manifold.
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
5-Port Solenoid Valve, Plug-In, SY3000/5000/7000 Series, Single Unit / Sub-Plate Type
SMC
Solenoid valve equipped with a 4-position, dual 3-port valve. [Features] · Protective enclosure conforms to IP67 standard. · M12 waterproof connector type for easy attachment, detachment and wiring. · Supports side, top and bottom piping. (Ports 4A, 2B) · Power consumption has been reduced to 1/3rd of standards by decreasing wasted holding power. · Prevents actuator and air-operated valve malfunctions caused by exhaust from other valves. · Includes mechanism for 3-position closed center valve residual pressure release. · Individual replacement of solenoid valves is possible without cutting off main pressure.
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
3-Port Solenoid Valve, Pilot Type, Rubber Seal SYJ500 Series
SMC
[Features]・ Stainless steel is used for the pilot valve cover to improve strength・ The mounting screws have also been changed from M1.7 to M2 to improve strength for mounting
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Relay Equipment Shuttle Valve with Quick-connect Fitting VR1210F/1220F Series
SMC
A relay device for controlling the pneumatic signal line. Metric and inch sizes are available.
From: 442,000 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Transmitter / Time Delay Valve VR2110 Series
SMC
Transmitter / Time Delay Valve VR2110 Series operates in a similar way to an electrical time delay relay. [Features]· The combination of an adjustable orifice and fixed flow allows the transmission of a pneumatic signal after a fixed time period (delay).
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Micro Mechanical Valve VM1000 Series
SMC
Micro Mechanical Valve VM1000 Series that has a one-touch tubing connection (with hose nipple). [Features]· Piping direction can be selected (side piping / bottom piping).· Over travel (after actuation) .
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
5-Port Solenoid Valve, Plug-In / Plug Lead, Single Unit, Base Mounted, VQ4000 Series Valve
SMC
A solenoid valve that can drive cylinders up to ø160 (diameter 160 mm).[Features]· Power saving· Long lifespan· IP65-compliant dust-tight, water jet protective structure・ Piping specifications: Horizontal piping / back piping・ Pipe Connection Port Diameter: 1/4・3/8・ Thread type: Rc/G/NPT/NPTF
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
5-Port Solenoid Valve, Base Mounted, Single Unit, VQZ1000/2000/3000 Series
SMC
SMC Solenoid Valve. [Features] · Can be DIN rail mounted · IP65-compliant protective structure (DIN terminal type, common exhaust). · Choice of metal or rubber seal available for the main valve construction. · Built-in one-touch fitting makes piping work easy
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
5-Port Solenoid Valve Body Ported VZ5000 Series
SMC
Solenoid valve suitable for driving cylinders up to ø50 (diameter: 50 mm).[Features]・ 18 mm wide and compact· Low power consumption: 1.8 W DC
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
3-Port Solenoid Valve VQZ100/200/300 Series, Single Unit, Body Ported
SMC
SMC Solenoid Valve. [Features] · An external pilot specification that can be used for applications in a vacuum. · Can be mounted on an aluminum integrated type manifold or a DIN rail. · Manifold type numbers: VV3QZ12, VV3QZ15, VV3QZ22, VV3QZ25, VV3QZ32, VV3QZ35.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
5-Port Solenoid Valve, Base Mounted, Single Unit, VQZ100/200/300 Series
SMC
SMC Solenoid Valve. [Features] · An external pilot specification that can be used for applications in a vacuum. · Can be mounted on an aluminum integrated type manifold or a DIN rail. · Manifold type numbers: VV3QZ12, VV3QZ15, VV3QZ22, VV3QZ25, VV3QZ32, VV3QZ35.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Manual Rotary Valve 4 Ports 2 Positions 4 Ports 3 Positions
AIRTAC
Airtack Manual switching valve Manual rotary valve 4-port 2-position
From: 303,983 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
4‑Port Solenoid Valve Direct Operated Poppet Type VQD1000 Series
SMC
SMC Solenoid Valve. [Features] · Extraordinarily stable responsiveness at high speed · Compact and lightweight (34 g) yet with a large flow capacity · Can also be used for vacuum applications (-101.2 kPa) · Compatible with clean environments · Copper-free specifications
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Built-in Quick-Connect Fitting, Pressure Reducing Valve, Union With Regulator Gauge
PISCO
A compact regulator with relief feature, useful for adjusting machinery
From: 849,253 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Brass Ball Valve BSS Series (Butterfly-Handle Type)
HAMAI
The small handle allows easy installation and operation even in find spaces dense with pipes.
From: 233,230 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
3-Port Solenoid Valve, Pilot Type, Rubber Seal SYJ700 Series
SMC
- 3-Port Solenoid Valve, Pilot Type, Rubber Seal SYJ700 Series from SMC.- Innovative combination of space efficiency and performance superiority.- Provides real value to the design solution.- Small profile increases design flexibility and minimizes space requirements.- Utilizes a low-power (0.5 watts standard) pilot solenoid design.- Dramatically reduces thermal heat generation.- Improves performance and decreases operating costs.- Allows for direct control by PLC output relays.- All electrical connections are available with lights and surge suppression.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
[In-Stock Items] Single Valve Unit, Pilot-Operated 5-Port Valve 4KB1 to 4KB1 Series
CKD
Same day shipping before 18:00 is available for the part numbers mentioned on this page.Compact valve with a wide lineup. *CAD data for this series is being revised. Data will be made available as soon as modifications are complete.Check the following web pages for specifications not given here. https://jp.misumi-ec.com/vona2/detail/221000184952/?
From: 1,981,949 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Quick Exhaust Valve With One-Touch Fitting AQ240F/340F Series
SMC
Quick exhaust valve / shuttle valve with built-in silencer. [Features]· Space saving type.· Rectilinear IN-OUT tubing connections.· Built-in one-touch fitting.· Built-in silencer.· Lightweight (resin body).
From: 326,400 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
5-Port Solenoid Valve, Pilot Type, Metal Seal, Body Ported VFS3000 Series
SMC
- 5-Port Solenoid Valve, Pilot Type, Metal Seal, Body Ported VFS3000 Series from SMC.- Series VFS includes 5 port pilot solenoid valves with metal seals.- Manifold options: Base mounted or body ported types.- Base mounted manifolds come in plug-in and non plug-in styles.- Body ported manifolds available with bar or separate type bases.- Port sizes range from 1/8 to 3/4 with Rc(PT), NPTF & G(PF) thread types.- Various options available for customization.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Shut-off Valve Hand Valve Union Straight
PISCO
[Features]· Capable of opening and closing air pressure inlet to equipment.· 3-Way type releases residual pressure from outlet side when it is closed.· Can be selected from 4 types depending on the purpose of use.
From: 243,598 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |