(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
12 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
2,100 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Stainless Steel Ball Valve 10 Series
PISCO
[Features]· A stainless steel shut-off valve for chemical and mixed gas piping.· SUS316 equivalent (*) material is used for the metal sections which come into contact with the liquids. *SUS316 or CF8M· Structured so that the handle-fixing stem will not become detached from the main body. · Can be mounted in any direction.· All components used are oil-free specifications.· Reduced bore type.
From: 438,279 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Ball Valves/Stainless Steel/High Flow Rate/PT Female/PT Female
MISUMI
[Main Body Shape]Straight "Main body material" You can choose C3771BE or SCS14A.
From: 776,121 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
5-Port Solenoid Valve, Body Ported, Single Unit, VQZ1000/2000/3000 Series
SMC
SMC Solenoid Valve. [Features] · Can be DIN rail mounted · IP65-compliant protective structure (DIN terminal type, common exhaust). · Choice of metal or rubber seal available for the main valve construction. · Built-in one-touch fitting makes piping work easy
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 911,910 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Direct Acting Multilex 2 Port Solenoid Valve (AV21 Series)
SAMIN
[Feature]· Compact, low noise design· Excellent flow rate properties· Allows fluid control with many variations· Free mounting orientation· Wide operating pressure [Precautions]· Fluid oil pressure differential in the operation column is for viscosity of 50 cst.· Cannot be used in locations with an explosive atmosphere.
From: 707,098 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
4/5-Port Solenoid Valve, Rubber Seal, SYJ3000 Series
SMC
- 4/5-Port Solenoid Valve, Rubber Seal, SYJ3000 Series from SMC.- Innovative combination of space efficiency and performance superiority.- Provides real value to the design solution.- Small profile increases design flexibility and minimizes space requirements.- Utilizes a low-power (0.5 watts standard) pilot solenoid design.- Dramatically reduces thermal heat generation.- Improves performance and decreases operating costs.- Allows for direct control by PLC output relays.- All electrical connections are available with lights and surge suppression.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel 3.92 MPa Butterfly Handle Type, Reduced Bore Type, Ball Valve
FUJIKIN
[Features]・ Lightweight and compact, saves piping space・ It can be fully opened and closed by opening and closing at 90°, and is suitable as an ON-OFF valve・ The valve body has a stainless steel precision casting finish・ There is a butterfly handle type that has a small handle space and is easy to install and operate even in tight spaces
From: 509,138 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Steam Valve, 2 Port Valve For Steam VND Series
SMC
A valve made by SMC. [Features] · Use of a PTFE seal makes it suitable for steam. · Large valve capacity. · Wide variations. · With indicator (option) · Cylinder operated by external pilot air. · With PTFE seal.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Ball Valve With 10K Pneumatic Actuator
KITZ
[Features]・ The actuator body is made of die-cast aluminum alloy, and the drive unit has a double piston structure, achieving a compact size and weight reduction.・ Consisting of minimal components, extremely unlikely to fail, and durable・ A dedicated solenoid valve that can be directly attached to the actuator is available, so piping work is easy・ Rack-and-pinion structure with double piston is a highly efficient 90 degree rotary actuator・ The valve body and actuator can be directly connected with just 2 bolts
From: 2,974,274 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Solenoid Valve 4V100 Series, 5 Ports 2 Locations, 5 Ports 3 Locations
AIRTAC
- Solenoid Valve 4V100 Series, 5 Ports 2 Locations, 5 Ports 3 Locations from AIRTAC.- Pilot-oriented mode: Internal pilot or external pilot.- Structure in sliding column mode: good tightness and sensitive reaction.- Three position solenoid valves have three kinds of central function for your choice.- Double control solenoid valves have memory function.- Internal hole adopts special processing technology which has little attrition friction, low start pressure and long service life.- No need to add oil for lubrication.- It is available to form integrated valve groups with the base to save installation space.- Affiliated manual devices are equipped to facilitate installation and debugging.- Several standard voltage grades are optional.
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
5-Port Solenoid Valve, Body Ported, SY3000/5000/7000 Series, Type 60 Valve
SMC
- 5-Port Solenoid Valve, Body Ported, SY3000/5000/7000 Series, Type 60 Valve from SMC.- This base mounted conforms to 3 series of solenoid valves including SY3000, SY5000, and SY7000.- Pipe port type can be selected 6 types, M, Rc, NPT, NPTF, G or One-Touch Plumbing.- The manual override method can be selected, Non-locking push type, Push-turn locking slotted type or Push-turn locking lever type.- Maximum 20 stations available as standard.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
3-Port Solenoid Valve, Elastic Material Seal, Pilot / Poppet Type, Base Mounted, Starter
SMC
SMC Solenoid Valve. [Features] · Low power consumption at just 1.5 W (DC) · Can also be used as a selector valve or divider valve · Possible to change from N.C. to N.O. · Possible to use in vacuum applications
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Soft Start-Up Valve AV2000/3000/4000/5000 Series
SMC
Low Power Consumption Soft Start-Up Valve AV2000/3000/4000/5000 Series[Features]・ A low-speed air supply that gradually raises the initial pressure of the pneumatic system, and a start valve that shuts off the air supply and enables rapid exhaust.・ With air supply / exhaust function by manual operation
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
5-Port Solenoid Valve, Plug Lead Type, SQ1000 Series, Valve
SMC
SMC Solenoid Valve. [Features] · Clip type one-touch fittings for easy replacement of fittings · The connector entry direction can be changed with a single push · 4 position, dual 3-port valve · Built-in back pressure check valve
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Process Valve, 2 Port Valve For Flow Control VNB Series
SMC
A 2 port valve for flow control made by SMC. [Features] · Wide variety of applicable fluids · Cylinder actuation by external pilot air · Wide variations
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
- Hand Valves With One-Touch Coupling/ 2-Way Valve, 3-Way Valve- Part number is BVHVU.- Resin Body Material: PBT (Polybutylene Terephthalate)- Metal Section: Brass (Electroless nickel plating Surface Treatment)- Seal Rubber: NBR (Nitrile Rubber).- Applicable to Tube Outer Dia. D: 4, 6, 8, 10 and 12 mm.- Operating Temperature Range: 0 to 60℃- Max. Operation Pressure: 1.0 MPa- Handle Color: Blue and Red color.- Applicable Fluid: Air.- Hand Valves standard: RoHS10 compliant.- C-Value Hand Valves with One-Touch Coupling- 2-Way Valve/ 3-Way Valve- Part number is C-BVHVU.- Applicable to Tube Outer Dia. D: 6, 8, 10 and 12 mm.- Operating Temperature Range: 0 to 60℃- Color Lever: (3-Way Valve) Red Lever and (2-Way Valve) Blue Lever.- Applicable Fluid: Air.- Hand Valves C-Value production not RoHS compliant.- To open a valve: Turn the cap lever 90 degrees counterclockwise until it stops to let air flow.
From: 257,525 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Switch Valves/Manually Operated/Button/Toggle Type
MISUMI
·Air cylinders, etc., can be controlled very compactly.
From: 946,692 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Standard Solenoid Valve 180 Series
KOGANEI
The basic performance of high reliability, powerful and low current brought together in a compact thin body, and even more user-friendly. Note: CAD data of this series is being revised. Please wait till the corrections are done.
From: 1,865,008 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Manifold For 7V Series Solenoid Valve
AIRTAC
[Features]· Using an individual wiring manifold is space saving and can reduce the number of accessories that need to be purchased.· Capable of unified primary air intake and exhaust, making it easy to locate the cause of faults due to the wiring.· The number of valve stations can be freely adjusted.
From: 84,285 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Process Valve, 2 Port Valve For Compressed Air And Air-Hydro Circuit Control VNA Series
SMC
A 2 port valve for compressed air and air-hydro circuit control made by SMC. [Features] · A universal 2 port valve exclusively for controlling air pressure systems and air-hydro circuits · Cylinder actuation by external pilot air · Balance poppet type that allows normal and reverse flow · Can be operated at 0 MPa · Wide variations
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
3-Port Solenoid Valve, Direct Operated Poppet Type, Rubber Seal, VK300 Series
SMC
SMC Solenoid Valve. [Features] · Universal porting · C: 0.80 dm3/(s·bar) · Compact: width 18 × length 63 (mm), low power consumption · Can also be used for vacuum applications (-101.2 kPa) · Suitable for use in copper-free applications
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
5-Port Solenoid Valve, Base Mounted, VQ4000, C Kit (Connector Kit)
SMC
5-port solenoid valve, base mounted type, plug lead unit, VQ4000 Series manifold.
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Diaphragm Type Pilot Operated 2 Port Solenoid Valve for High Pressure VXH Series
SMC
This is a Diaphragm Type Pilot Operated 2 Port Solenoid Valve for High Pressure VXH Series.[Features]・ Maximum operating pressure difference of 2.0 MPa with orifice diameter ø10
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
5-Port Solenoid Valve, Rubber Seal, SYJ5000 Series
SMC
5-port solenoid valve, elastic body seal, SYJ5000 Series.[Please click here for the catalog]P.178 Built-in throttle valve typeP.180, body ported type / base mountedP.239 Custom-made specification IEC60947-5-2 Standard product M8 type connector
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
[In-stock item] Pilot Kick Type 2 Port Solenoid Valve Multilex Valve ADK11/12 Series
CKD
Multilex valve series for controlling various fluids including water, air, oil and vacuum.
From: 2,251,078 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Brass General-Purpose Type 600 Screw-in Ball Valve (Butterfly Shaped Handle)
KITZ
[Features]・ Secure sealing of pipe connection・ Hygienic with zero fluid contamination・ High durability against freezing and impact・ Excellent workability and efficient piping is possible
From: 284,400 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
5-Port Solenoid Valve, Rubber Seal, SYJ7000 Series
SMC
- 5-Port Solenoid Valve, Rubber Seal, SYJ7000 Series from SMC.- Innovative combination of space efficiency and performance superiority.- Provides real value to the design solution.- Small profile increases design flexibility and minimizes space requirements.- Utilizes a low-power (0.5 watts standard) pilot solenoid design.- Dramatically reduces thermal heat generation.- Improves performance and decreases operating costs.- Allows for direct control by PLC output relays.- All electrical connections are available with lights and surge suppression.
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
5 Port Air Operated Valve SYA3000/5000/7000 Series
SMC
An air operated valve made by SMC. [Features] · Non plug-in type manifolds that are the same as for SY3000/5000/7000 series are available.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
SS Series (Wiring Direction: Integrated Terminal Box), Wet Solenoid Valve
NACHI(FUJIKOSHI)
A high pressure, high capacity valve with an extremely long service life and quiet switching.[Features]· The solenoid's movable iron core is immersed in and lubricated by oil. Being a cushioned wet type solenoid, it suffers little from wear and friction, giving it a long service life.· Quiet switching.· Being a wet type solenoid, the movable iron core produces very little sound when switching, helping achieve quiet operation.· For high pressures and large capacities. Features little pressure loss.· Features a mechanism which thoroughly compensates for fluid reaction forces and a mechanism for preventing pressure loss. This helps deliver the largest capacity and lowest pressure loss rates in its class.· Simple wiring.· Simple coil replacement.
From: 1,828,786 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ISO Standard Solenoid Valve VQ7-8 Series Size 2 Single Unit
SMC
SMC Solenoid Valve. [Features] · Conforms to ISO 5599/I · Outstanding responsiveness and long service life · IP65-compliant dust-tight, water-jet-proof protective structure · A wide variety of manifold options · Lightweight · Space-saving / reduced volume · The choice of a metal or rubber seal for the main valve construction increases compatibility with different operating environments and conditions
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |