(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
12 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
2,100 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Stainless Steel Ball Valve 10 Series
PISCO
[Features]· A stainless steel shut-off valve for chemical and mixed gas piping.· SUS316 equivalent (*) material is used for the metal sections which come into contact with the liquids. *SUS316 or CF8M· Structured so that the handle-fixing stem will not become detached from the main body. · Can be mounted in any direction.· All components used are oil-free specifications.· Reduced bore type.
From: 438,279 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Ball Valves/Stainless Steel/PT Male/PT Female
MISUMI
[Features]This ball valve has a compact main body size and takes up little space for installation.
From: 391,397 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel CSE Screw-in Ball Valve
CONSUSS
[Brand]consus[Material]Main Body: SUS304[Structure]Reduced PortStainless steel 304 reduce port type ball valve.[Features]·One-piece body, reduce port structure·Seat material: PTFE·Made of stainless steel 304, it has excellent cost performance and can be used for a wide range of purposes.·Butterfly handle (T handle) is available as an option·The seat is made of reinforced fluorine resin, so it can be used with high-temperature fluids.[Applications]·Can be used for various stainless steel pipes
From: 390,937 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Ball Valves/Stainless Steel/High Flow Rate/PT Female/PT Female
MISUMI
[Main Body Shape]Straight "Main body material" You can choose C3771BE or SCS14A.
From: 776,121 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
5-Port Solenoid Valve Body Ported Single Unit SY9000 Series
SMC
- 5-Port Solenoid Valve Body Ported Single Unit SY9000 Series from SMC.- Fluid: air- Operating pressure range: (internal pilot) 0.1 - 0.7MPa, (external pilot) -100kPa to 0.7MPa, (external pilot, pilot pressure range) 0.25 - 0.7MPa- Coil rated voltage: 3, 5, 6, 12, 24VDC; 100, 110, 200, 220VAC.- Response time (0.5MPa) w/o indicator light & surge voltage suppressor: 32ms or less.- Ambient & fluid temperature: 50°C
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Auxiliary Equipment - Control Valve PSL Series
AIRTAC
Improved space saving due to the smaller size and lighter weight, thus enabling a wider range of applications.Effectively controls the operating speed of the pneumatic device, and the transmission of the pressure signal.Excellent flow properties, and can also be easily fine-tuned with high sensitivity.Two types, namely intake throttle and the exhaust throttle, are available, enabling application to various pneumatic equipment.The nickel plated copper body prevents corrosion and contamination.The adjustment lever has a fall-prevention configuration.The piping direction of the universal speed controller (PSS) is 360º adjustable.
From: 41,488 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Small Ball Valve Straight Type PT Male / PF Female
MISUMI
Compact ball valve (PT male/PF female) with light torque and smooth opening and closing.
From: 260,862 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
PVC Pipe Fittings/TS Fittings/Ball Valve
MISUMI
[Features]·This PVC pipe is easy to handle and watertight. ·Connection type: from pipe to pipe same diameter.
Days to Ship: Số ngày giao hàng: Quote |
You can add up to 6 items per a category to the compare list.
Stainless Steel General-Purpose 10K Swing Check (SCS13A) Valve Flange
KITZ
KITZ, Check Valve for Fluid, Stainless Steel, for General Purpose,10K Swing Check (SCS13A) Valve Flange.[Features]・ Bronze and ductile iron were developed by applying JIS B 2011 bronze valve to solve problems such as insufficient strength and corrosion resistance.・ High quality, long lifespan flange type and screw-in type stainless steel valve that compliant with the Standard Specifications for Public Construction Work of Japan (mechanical equipment work) as a measure against red water from tap water
From: 5,075,280 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Brass General-Purpose Type 400 Screw-in Ball Valve (T-Shaped Handle)
KITZ
• Kitz valve TT series General-Purpose Type 400 Screw-in Ball Valve • Kitz product code: TT type pressure class 400• Main body ball valves shape: straight.• The Body and body cap are Forged Brass.• TT series Ball material is brass nickel-chrome plated.• Stem material: Dezincification resistant brass.• O-Ring material is Fluoroelastomer Rubber FKM.• Ball seal material: polymer PTFE.• TT Ball Valve: Standard bore type• Threaded End connection: BS21 (JIS B0203) standards.• TT series Handle Shape : T Shaped Handle• Applicable Fluid : Water, Oil and Gas
From: 526,548 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel General-Purpose Type 600 Screw-in Ball Valve
KITZ
KITZ, Ball Valve, Stainless Steel, for General Purpose, 600 Type Screw-in Ball Valve
From: 403,070 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
·This product has a structure in which one end of the disk-shaped disk is hinged, suspended from the body or other object, and moves freely. It can be used in vertical piping as well as horizontal piping. ·This product has a structure with low-pressure loss and easy fluid flow.
From: 1,691,210 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
5-Port Solenoid Valve, Body Ported, Single Unit, VQZ1000/2000/3000 Series
SMC
SMC Solenoid Valve. [Features] · Can be DIN rail mounted · IP65-compliant protective structure (DIN terminal type, common exhaust). · Choice of metal or rubber seal available for the main valve construction. · Built-in one-touch fitting makes piping work easy
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 911,910 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
[In-stock item] Solenoid Valve 4V200 Series, 5 Ports 2 Positions, 5 Ports 3 Positions
AIRTAC
- Solenoid Valve 4V200 Series, 5 Ports 2 Positions, 5 Ports 3 Positions from AIRTAC.- Pilot-oriented mode: Internal pilot or external pilot.- Structure in sliding column mode: good tightness and sensitive reaction.- Three position solenoid valves have three kinds of central function for your choice.- Double control solenoid valves have memory function.- Internal hole adopts special processing technology which has little attrition friction, low start pressure and long service life.- No need to add oil for lubrication.- It is available to form integrated valve groups with the base to save installation space.- Affiliated manual devices are equipped to facilitate installation and debugging.- Several standard voltage grades are optional.
From: 253,319 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Brass General-Purpose Type 600 Ball Valve Screw-in (Lever)
KITZ
[Features]・ Secure sealing of pipe connection・ Hygienic with zero fluid contamination・ High durability against freezing and impact・ Excellent workability and efficient piping is possible
From: 288,618 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
A flange valve with a full port structure. [Main Body Shape]Straight "Main body material" SCS13A "Fluid used" Water/air/oil/ gas "Ball seat material" Fluoropolymer
From: 2,966,887 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Fluid Couplers - No Valve Type - Threaded Plugs
MISUMI
A fluid coupler, male thread plug type. [Material]Stainless steel / copper alloy, etc.
From: 113,645 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Direct Acting Multilex 2 Port Solenoid Valve (AV21 Series)
SAMIN
[Feature]· Compact, low noise design· Excellent flow rate properties· Allows fluid control with many variations· Free mounting orientation· Wide operating pressure [Precautions]· Fluid oil pressure differential in the operation column is for viscosity of 50 cst.· Cannot be used in locations with an explosive atmosphere.
From: 707,098 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Bronze Ball Valve With 10K Pneumatic Actuator
KITZ
Type C (double-acting)[Features]・ The actuator body is made of die-cast aluminum alloy, and the drive unit has a double piston structure, achieving a compact size and weight reduction.・ Consisting of minimal components, extremely unlikely to fail, and durable・ A dedicated solenoid valve that can be directly attached to the actuator is available, so piping work is easy・ Rack-and-pinion structure with double piston is a highly efficient 90 degree rotary actuator・ The valve body and actuator can be directly connected with just 2 bolts
From: 2,487,322 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Small Ball Valve Straight Type PT Female / PF Female
MISUMI
[Features]This compact ball valve has light torque and provides smooth opening and closing.
From: 260,862 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Fluid Couplers - No Valve Type - Threaded Sockets
MISUMI
A fluid coupler, no-valve type, male thread socket.
From: 304,443 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Hand Slide Valve HSV Series【4-50 Pieces Per Package】
CDC
[Features] · Turn the handle to easily switch the compressed air of pneumatic machinery on/off. · Maintenance and inspections can be done with the remaining pressure removed from inside of the machine. · When the 3-way valve is off, the remaining pressure on the machine side is released into the atmosphere, while incoming air is cut off simultaneously. [Applications] · Use for opening and closing the air pressure of pneumatic devices.
From: 3,328,290 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) |
You can add up to 6 items per a category to the compare list.
Ball Valves/Stainless Steel/PT Female/PT Female
MISUMI
[Main Body Shape]Straight; Main body material: SCS14A; Fluid used: Water, air, oil, gas, saturated vapor; Ball seat material: Fluoropolymer
From: 547,670 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
3-Port Valve for Releasing Residual Pressure With Keyhole (Single Action) VHS20/30/40/50
SMC
Conforming To OSHA Standard, Pressure Relief 3-Port Valve (Single Action) With Locking Holes by SMC. [Features]· The safety-measure manually operated valve can be used to prevent accidents caused by residual pressure in pneumatic lines.· Designed so that the supply and exhaust status of the air flow can be checked at a glance.· When residual pressure is being released, the valve handle can be locked in position to prevent accidental operation.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
SMC
Hand Valve VH Series that allows the direction of flow to be confirmed with a glance. [Features]· The flow direction can be confirmed with just a glance at the direction of the handle.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
7V Series Solenoid Valve (5/2 Way, 5/3 Way)
AIRTAC
[Features]· Connector-type wiring method allows vertical and horizontal insertion.· Internal exhaust structure means pilot air is collected and exhausted from the R and S ports.· The main body is die-cast molded from aluminum alloy, with a superior internal structure allowing it to effectively increase flow rate.· Select from threaded piping or piping with single-action pipe fittings. Manifold can also be used to save space.
From: 336,122 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
4/5-Port Solenoid Valve, Rubber Seal, SYJ3000 Series
SMC
- 4/5-Port Solenoid Valve, Rubber Seal, SYJ3000 Series from SMC.- Innovative combination of space efficiency and performance superiority.- Provides real value to the design solution.- Small profile increases design flexibility and minimizes space requirements.- Utilizes a low-power (0.5 watts standard) pilot solenoid design.- Dramatically reduces thermal heat generation.- Improves performance and decreases operating costs.- Allows for direct control by PLC output relays.- All electrical connections are available with lights and surge suppression.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel 3.92 MPa Butterfly Handle Type, Reduced Bore Type, Ball Valve
FUJIKIN
[Features]・ Lightweight and compact, saves piping space・ It can be fully opened and closed by opening and closing at 90°, and is suitable as an ON-OFF valve・ The valve body has a stainless steel precision casting finish・ There is a butterfly handle type that has a small handle space and is easy to install and operate even in tight spaces
From: 509,138 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Steam Valve, 2 Port Valve For Steam VND Series
SMC
A valve made by SMC. [Features] · Use of a PTFE seal makes it suitable for steam. · Large valve capacity. · Wide variations. · With indicator (option) · Cylinder operated by external pilot air. · With PTFE seal.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |