(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
7 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
229 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
From: 822,686 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】・German steel・Tough claws specific to the German steel・The narrow screw pitches allow easy removal.・Claw--100 to -500: 2 pcs, B-100 to -500: 3 pcs・Max. dia.…150mm・Arm depth…150mm・Weight…1.0kg
From: 3,320,820 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】・German steel・Tough claws specific to the German steel・The narrow screw pitches allow easy removal.・Claw--100 to -500: 2 pcs, B-100 to -500: 3 pcs・Max. dia.…100mm・Arm depth…100mm・Weight…0.6kg
From: 3,128,000 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】・German steel・Tough claws specific to the German steel・The narrow screw pitches allow easy removal.・Claw--100 to -500: 2 pcs, B-100 to -500: 3 pcs・Max. dia.…150mm・Arm depth…150mm・Weight…1.4kg
From: 4,089,324 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】・German steel・Tough claws specific to the German steel・The narrow screw pitches allow easy removal.・Claw--100 to -500: 2 pcs, B-100 to -500: 3 pcs・Max. dia.…250mm・Arm depth…220mm・Weight…3.3kg
From: 6,974,967 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】・German steel・Tough claws specific to the German steel・The narrow screw pitches allow easy removal.・Claw--100 to -500: 2 pcs, B-100 to -500: 3 pcs・Max. dia.…300mm・Arm depth…280mm・Weight…7.0kg
From: 12,492,652 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】・German steel・For battery terminals and precision machines・Claw--80: 2 pcs, B-65, -80: 3 pcs・Max. dia.…65mm・Arm depth…65mm・Weight…0.3kg
From: 2,142,911 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】・German steel・For battery terminals and precision machines・Claw--80: 2 pcs, B-65, -80: 3 pcs・Max. dia.…80mm・Arm depth…80mm・Weight…0.35kg
From: 2,534,748 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Bearing & Pulley Puller Set EA510AD
ESCO
【Product Specifications】・For the bearing, the generator and the power steering・Capacity-Dia. 76 to 127mm・Arm depth-25 to 57mm・Forged steel・Supplied cap bolts-5/16-18 x 4, 3/8-16 x 2.3/4, 3/8-16 x 3 (2 pcs for each)
From: 6,310,321 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KTC(KYOTO TOOL)
[Features]· Service part for Crank Pulley Holder AE701.
From: 866,348 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Crank Pulley Puller (Manual Type)
KTC(KYOTO TOOL)
Manual Type Crank Pulley Puller[Applications]· This tool is used to remove crank pulleys.* The Crank Pulley Holder (AE701) or Clamp Pulley Holding Plate (CPH1) is required when removing the crank pulley.* This tool cannot be used with the Claw Type Crank Pulley Puller (AE11). [Features]· Lightweight and compact, suitable for working in confined places.· Stroke is adjustable with 2 types of adapters. [Example of work] When using Crank Pulley Holder (AE701) (1) Set Crank Pulley Holder (AE701) in the crank pulley and remove the locking bolt. (2) Select a combination for adapters A and B and attach to the crank pulley holder. Select a combination for adapters A and B according to the crank pulley drawing stroke. (3) Stop the pulley with the spinner handle and turn the crank pulley puller screw with a 22 mm offset or drive tool to remove the crank pulley.
From: 2,603,664 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
KTC(KYOTO TOOL)
[Features] · Service part for Crank Pulley Puller AE702.
From: 410,573 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
KTC(KYOTO TOOL)
[Features] · Service part for Crank Pulley Puller AE702.
From: 547,692 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Crank Pulley Hold Wrench For Honda AE703A
KTC(KYOTO TOOL)
[Applications]· Crank pulley stopper for Honda vehicles.* This tool cannot pull out crank pulleys. Use AE701 and AE702 (or CPU13) to remove the crank pulley. [Scope]· 2003 or older Honda Life (model JB5 to JB8).* Incompatible with older Life models having 30 mm or smaller work space.
From: 2,730,672 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
KTC(KYOTO TOOL)
Low-cost standard type with diverse applications.[Applications]· Loosening and tightening crank pulley lock bolts.· Manually removing crank pulleys. [Scope]· Suitable set for pulleys with or without service taps.
From: 16,024,176 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
KTC(KYOTO TOOL)
Basic reasonable type[Applications]· Loosening and tightening crank pulley lock bolts.· Manually removing crank pulleys. [Scope]· Suitable set for pulleys with service taps.
From: 6,625,584 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
KTC(KYOTO TOOL)
[Applications]· Tool dedicated for stopping cam pulleys. [Scope]· Pinhole type cam pulley· Star-shaped cam pulley[Usage]· Select 1 of 2 types of pin (straight or flanged) according to the cam pulley shape and attach to arm.· Contact the pin against the cam pulley, fix rotation and loosen or tighten bolt with wrench, etc. [Features]· Arm opens and closes with a spring mechanism, and stability is improved by applying constant tension in the opening direction.· 2 types of stopper pins support 2 types of cam pulleys.· The knurled grip is easy to grip and apply force.
From: 1,994,026 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Cam Pulley Hold Wrench / Straight Pin
KTC(KYOTO TOOL)
[Features]· Service part for Cam Pulley Hold Wrench (AE81).
From: 505,204 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Cam Pulley Hold Wrench Flanged Pin
KTC(KYOTO TOOL)
[Features]· Service part for Cam Pulley Hold Wrench (AE81).
From: 505,204 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |