(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
1 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
64 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
MXL/XL/L/S2M/S3M/S5M/T5/T10 (made of stainless steel with thickness 1.0)【2 Pieces Per Package】
KATAYAMA CHAIN
KANA timing pulley flange is a K timing pulley accessory part, but only the flange is available for sale.
From: 65,855 VND |
---|
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Flange for XL, L, H, S5M, S8M, T5, T10 (SPCC Steel / Thickness 1.6 & 2.3)【2 Pieces Per Package】
KATAYAMA CHAIN
The flange for KANA timing belt pulley is an accessory of K timing pulley, but the manufacturer also sells only the flange.
From: 64,263 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
UNITTA
XL type with trapezoidal profile teeth on both sides JIS and ISO standard[Features]· Capable of multi-axis transmission using the backside of the belt.· Capable of gear-like counter-rotating drive
From: 702,240 VND |
---|
Days to Ship: Số ngày giao hàng: 14 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KATAYAMA CHAIN
Compared to chain transmission, lighter weight and higher speed rotation is possible. No lubrication required, low noise and clean transmission.
Days to Ship: Số ngày giao hàng: Same day or more |