(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Search Results “cylinder Tn”Kết quả tìm kiếm “cylinder Tn”

BrandNhãn hiệu

Product

CAD

22 itemsMặt hàng

30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Dual Rod Cylinders, TN TR Series

    Dual Rod Cylinders, TN TR Series

    AIRTAC

    JIS standard cylinder. Improvement in non-rotational accuracy, high functional guide function, lubrication free.[Features]· JIS standards implemented· Improvement in non-rotational accuracy, high precision guide function, lubrication free· Constant anti-lateral loading can be done.· Various types of installation formats are available.· With magnets and stroke adjustable

    CAD :
    2D / 3D
    Days to Ship: Số ngày giao hàng: 18 Day(s) or more
    day to ship 18 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Heavy-Duty Stopper Cylinder RSH Series

    Heavy-Duty Stopper Cylinder RSH Series

    SMC

    Air cylinder with built-in shock absorber to stop pallets gently. [Features]· Amount of energy absorption can be adjusted to suit the load.· Easy replacement of shock absorbers.· The roller lever direction can be changed in 90° steps.· Side piping (flange) is possible.· Bore size 20 mm: Standard stroke 15 mm.· Bore size 32 mm: Standard stroke 20 mm.*See the manufacturer's catalog for detailed specifications.*Product pictures are representations. CAD data is not supported for some model numbers.

    CAD :
    3D
    Days to Ship: Số ngày giao hàng: 31 Day(s) or more
    day to ship 31 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Precision Cylinder MTS Series

    Precision Cylinder MTS Series

    SMC

    A precision cylinder with an internal guide function that can be mounted with high accuracy. [Features] · Deflection: 0.1 mm or less (within the allowable lateral load value of MTS12-25). · Requires less mounting space. Reduced labor for design and assembly. · Auto switches can be mounted on 4 surfaces (bore size 8 mm: 2 surfaces). · 3 types of mounting are possible. Tapped mounting (bottom mounting, front mounting), Through-hole mounting (both sides mounting). · 2 types of rod end configuration (Standard: rod end female thread, Option: rod end male thread, using stud bolt). · Air cushion available as standard (bore size 8 mm: rubber bumper). · Head side end lock type added to series (bore size 12 to 40 mm). · The specially configured rod seal design delivers sealing and durability equivalent to conventional round rod models.

    CAD :
    3D
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    HYB Series Round Type Hygienic Design Cylinder

    HYB Series Round Type Hygienic Design Cylinder

    SMC

    A water-resistant air cylinder configured for easy cleaning. [Features] · To keep the product flat, grooves for auto switches and holes for cushion needles, etc. have been eliminated. · Cylinder with improved water resistance and 5 times longer lifespan (compared to manufacturer's current models). · With auto switch (HYDB).

    CAD :
    3D
    Days to Ship: Số ngày giao hàng: 32 Day(s) or more
    day to ship 32 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Compact Cylinder, Non-Rotating Rod, Double Acting, Single Rod CQ2K Series

    Compact Cylinder, Non-Rotating Rod, Double Acting, Single Rod CQ2K Series

    SMC

    A space-saving non-rotating type cylinder with a short overall length design. [Features]· Non-rotating rod type.· Action: Double acting, single rod.· A space-saving cylinder that achieves compact equipment design.· Small auto switches can be mounted on 4 surfaces. (ø12 to ø25 [12‑ to 25‑mm bore size]: Mountable on 2 surfaces)· No projection of auto switch.· With auto switch.

    CAD :
    3D
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Sine Rodless Cylinder, Direct Mount Type REAR Series

    Sine Rodless Cylinder, Direct Mount Type REAR Series

    SMC

    A REAR Series direct mount type sine rodless cylinder, capable of stopping rotation within an allowable range. [Features] · Select a maximum speed of 300 mm/s or 600 mm/s. · The cylinder can be mounted directly. · Auto switches can be mounted without protruding from the cylinder. · Compact external appearance. · The body mounting surface can be the top surface or one side surface. [Applications] · Use for extremely tight spaces.

    CAD :
    3D
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Lateral Load Resisting Low-Friction Cylinder MQM Series

    Lateral Load Resisting Low-Friction Cylinder MQM Series

    SMC

    An air cylinder suitable for all driving ranges, from low pressure, low speed, uniform speed and low friction to high pressure, high speed and high-speed response (high frequency). [Features]· Covers a range of driving speeds and output controls not possible with standard cylinders thanks to its metal seal structure with minimal sliding resistance.· Minimal sliding resistance allows low-pressure actuation at 0.005 MPa.· Low- and uniform-speed actuation. Smooth, uniform-speed actuation ranges as low as 0.3 mm/s.· Low sliding resistance allows output control in approx. 0.05 N increments. (Based on cylinder piston area × pressure accuracy)· No increased sliding resistance after not operating for a long period of time.· Long lifespan: Long service life of 10,000 km or 100 million full cycles.· Lateral load resistance increased by built-in ball bushing.

    CAD :
    3D
    Days to Ship: Số ngày giao hàng: 31 Day(s) or more
    day to ship 31 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Magnetically Coupled Rodless Cylinder, Basic Type, CY3B Series

    Magnetically Coupled Rodless Cylinder, Basic Type, CY3B Series

    SMC

    The CY3B series is the basic type of the Magnetically Coupled Rodless Cylinder with improved bearing performance. [Features]· A good lubrication film is formed on the outer peripheral surface of the cylinder tube for improved durability.· Reduced sliding resistance.

    CAD :
    3D
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Round Cylinder, DSNU Series
    Round Cylinder, DSNU Series
    Round Cylinder, DSNU Series

    Round Cylinder, DSNU Series

    FESTO

    Pneumatic piston rod cylinders consist of pistons in enclosures that generate linear motion. Their compact size and low weight range allow for shorter strokes than standard cylinders which make them suitable for positioning, clamping and ejecting smaller components.

    From: 1,240,218 VND
    Days to Ship: Số ngày giao hàng: 15 Day(s) or more
    day to ship 15 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    MUW Series Plate Cylinder, Double Acting, Double Rod

    MUW Series Plate Cylinder, Double Acting, Double Rod

    SMC

    Compact cylinder that allows small auto switches to be mounted in 4 directions. [Features] · Designed so that the auto switches do not project out. · Facilitates the mounting of an auto switch. · Reduction of labor for work. · Available with a stroke up to 300 mm. · Width: up to 62% smaller (compared to CA2 cylinder). · Can be mounted in flexible ways without needing brackets. · Can be mounted with a short pitch. · Various brackets are available to accommodate a wide range of applications. · 2-color indicator solid state auto switch.

    CAD :
    3D
    Days to Ship: Số ngày giao hàng: 32 Day(s) or more
    day to ship 32 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Plate Cylinder, Double Acting, Single Rod MU Series

    Plate Cylinder, Double Acting, Single Rod MU Series

    SMC

    Plate Cylinder, Double Acting, Single Rod MU Series that allows small auto switches to be mounted in 4 directions. [Features]· Auto switches can be mounted easily.· Can be mounted without brackets and in flexible ways.· Can be mounted with a short pitch.· Various brackets are available to accommodate a wide range of applications.

    CAD :
    3D
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Compact Cylinder, Standard Type, Single Acting, Single Rod CQ2 Series

    Compact Cylinder, Standard Type, Single Acting, Single Rod CQ2 Series

    SMC

    A space-saving cylinder designed with a short overall length. Helps to make jigs and equipment more compact. [Features] · Remodeled with a new body for more flexibility. Small auto switches can be mounted on the 4 surfaces. · Auto switches can be mounted at any position on the 4 surfaces to best match the installation conditions. (ø12 to ø25: 2 surfaces) · Improved design flexibility. · The auto switch rail has been removed. A round groove for mounting small auto switches has been provided on the 4 surfaces. · Supports up to ø200. · No projection of auto switches. · Lightweight: Reduced by 5 to 13% (compared to conventional CQ2 Series) · With auto switch.

    From: 409,000 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    K Series Pin Clamp Cylinder (CKQ/CLKQ)

    K Series Pin Clamp Cylinder (CKQ/CLKQ)

    SMC

    Adjustable height for clamping a workpiece. [Features] · Possible to mount on 4 surfaces, and 2 auto switches on the same surface, for improved flexibility of system design. · For improved workability, direct mounting is possible, no mounting hardware required. · 55 types of guide pins. · Fine adjustment of the clamping height is possible by selecting the type with shims. · Optional locking mechanism can be selected. · The D-P4DW auto switch is also mountable. · 2 switches can be mounted on the same surface.

    CAD :
    3D
    Days to Ship: Số ngày giao hàng: Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.

    Pin Clamp Cylinder (Diamond Type, Round Type)

    Pin Clamp Cylinder (Diamond Type, Round Type)

    SMC

    Adjustable height for clamping a workpiece. [Features] · Possible to mount on 4 surfaces, and 2 auto switches on the same surface, for improved flexibility of system design. · For improved workability, direct mounting is possible, no mounting hardware required. · 55 types of guide pins. · Fine adjustment of the clamping height is possible by selecting the type with shims. · Optional locking mechanism can be selected. · The D-P4DW auto switch is also mountable. · 2 switches can be mounted on the same surface.

    CAD :
    3D
    Days to Ship: Số ngày giao hàng: 31 Day(s) or more
    day to ship 31 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Compact Cylinder, Long Stroke Type, Double Acting: Single Rod CQ2 Series

    Compact Cylinder, Long Stroke Type, Double Acting: Single Rod CQ2 Series

    SMC

    A space-saving cylinder designed with a short overall length. Helps to make jigs and equipment more compact. [Features] · Remodeled with a new body for more flexibility. Small auto switches can be mounted on the 4 surfaces. · Auto switches can be mounted at any position on the 4 surfaces to best match the installation conditions. (ø12 to ø25: 2 surfaces) · Improved design flexibility. · The auto switch rail has been removed. A round groove for mounting small auto switches has been provided on the 4 surfaces. · Supports up to ø200. · No projection of auto switches. · With auto switch.

    From: 2,103,000 VND
    Days to Ship: Số ngày giao hàng: 32 Day(s)
    day to ship 32 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Magnetically Coupled Rodless Cylinder, Direct Mount Type, CY3R Series

    Magnetically Coupled Rodless Cylinder, Direct Mount Type, CY3R Series

    SMC

    An air slide table made by SMC[Features]· A further upgrade from the CY1 series· The installation dimensions are the same as the CY1 series, yet it features improved bearing performance and reduced sliding resistance.· NPT screws and G screws are standardized

    CAD :
    3D
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    CKQGD/CKQPD/CLKQGD/CLKQPD Series Pin Clamp Cylinder

    CKQGD/CKQPD/CLKQGD/CLKQPD Series Pin Clamp Cylinder

    SMC

    Adjustable height for clamping a workpiece. [Features] · Possible to mount on 4 surfaces, and 2 auto switches on the same surface, for improved flexibility of system design. · For improved workability, direct mounting is possible, no mounting hardware required. · 55 types of guide pins. · Fine adjustment of the clamping height is possible by selecting the type with shims. · Optional locking mechanism can be selected. · The D-P4DW auto switch is also mountable. · 2 switches can be mounted on the same surface.

    CAD :
    3D
    Days to Ship: Số ngày giao hàng: 31 Day(s) or more
    day to ship 31 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air Cylinder CJ2/CM2/CG1/CG3/CQ2 Series Mounting Bracket / Nut / Rod Tip Cap

    Air Cylinder CJ2/CM2/CG1/CG3/CQ2 Series Mounting Bracket / Nut / Rod Tip Cap

    SMC

    Mounting bracket, mounting nut, rod end nut, and rod end cap for the air cylinder CJ2 CM2 CG1 Series and thin cylinder CQ2 Series.[Please click here for the catalog]P.47/63/63-1 CJ2 SeriesP.174/189/190 CM2 SeriesP.294/309/309-1 CG1 SeriesP.774/796 CQ2 Series

    From: 6,400 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Lighting Monitoring Sensor Option, Fiber Unit

    Lighting Monitoring Sensor Option, Fiber Unit

    OPTEX FA

    [Features]·Available for purchase by single unit. [Detection Type]·Transparent type.

    CAD :
    2D / 3D
    From: 1,138,182 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Nylon Touch Tube TN

    Nylon Touch Tube TN

    CHIYODA

    Robust nylon tube with superior burst pressure (6 MPa).[Features]· High burst pressure: very robust with high burst pressure.· Superior outer diameter precision: outer diameter precision noted in the model table.· Cut Marks and model view: cut marks printed at 1 m intervals are optimal for cutting work and inventory control

    From: 437,929 VND
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Trusco, Carbide Bur Set, TB-C-5S

    Trusco, Carbide Bur Set, TB-C-5S【5 Pieces Per Package】

    TRUSCO NAKAYAMA

    It offers a sharp cut and smooth machining. A 5-piece set of carbide bars with φ6 mm shank.

    From: 2,306,635 VND
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Carbide bar Various shapes

    Carbide bar Various shapes

    TRUSCO NAKAYAMA

    [Features]· Excellent cutting performance is realized by designing an ideal cutting edge form.

    From: 250,926 VND
    Days to Ship: Số ngày giao hàng: Same day or more
    day to ship Same day or more

Loading...Tải…

  1. 1

Loading...Tải…

Full Text Search

Loading...Tải…

Technical InformationThông tin kĩ thuật

Loading...Tải…