(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
6 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
649 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Pneumatic Cylinder 10A-6 Series
TAIYO
Full model change.[Features]· Uses a new cushion valve model.· Floating sealing is used in the cushion part.· Large sintered oil-impregnated copper alloy bearings.· Inlay boss used for rod cover and head cover.· Rod diameter are available in versatile sizes used in Japan.· JPAS standards used for rod sealing and piston sealing.
From: 2,546,932 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[In-stock item] Stainless Steel Mini-Cylinder MF Series
AIRTAC
JIS standard. 2-way seal structure; equipped with an oil storage function. A rubber cushion on the cover reduces external impact. Various mounting brackets. Uses a compact, external shock resistant tube. Improves corrosion resistance. The MF cylinder length is shorter than the ISO 6432 standard cylinder, a cylinder with the same internal diameter and stroke. Abundant lineup.
From: 395,435 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Dual-Rod Cylinder Double-Rod Type CXSW Series
SMC
Dual-Rod Cylinder Double Rod Type CXSW Series that can be mounted from 3 directions. [Features]· Dual-rod cylinder with guide function that is suitable for pick and place applications, etc.· Auto switch can be installed from 3 directions.· Unique air cushion mechanism with no cushion ring.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Air Cylinder CG1 Series Seal Kit
SMC
* The product images are for reference only. Please note that they are not representative of the actual product. Replacement parts (seal kit) for the Air Cylinder CG1 Series. [Please refer to the following pages of the catalog]P.27-29 Standard Type Smooth Cylinder P.30-31 Non-Rotating Rod TypeP.32-33 Direct Mount TypeP.41 Cylinder with End Lock
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Super Twin Rod Cylinder With Hybrid Function, STR2 Series
CKD
It is a cylinder that can obtain non-rotating accuracy and twice the thrust of the cylinder due to the twin rod structure.There are a wide variety of options and variations in 6 types from ø6 to ø32.[Features]·2 types of bearings are available, plain bearings (metal bearings) and roller bearings (bearings), depending on the application.·2 single rod cylinders are fixed to the end plate in parallel. Achieves high non-rotating accuracy without the need for detent mechanism.·A series of ultra-compact types with an inner diameter of ø6, ideal for transporting small accessories.·Since the piping port can be installed on both the left and right sides, it is easy to process the piping according to the device.·If you use the reamer hole for parallel pins, it is easy to reproduce and adjust when replacing the product during maintenance.[Applications]·Ideal for transporting small accessories.
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Air Cylinder MB/CA2/MNB/CNA2 Series Packing Set Lock Unit Grease Pack
SMC
* The product images are for reference only. Please note that they are not representative of the actual product. Replacement parts (seal kit, lock unit, grease pack) for the Air Cylinder MB/MB1/CA2/MNB/CNA2 Series. [Please refer to the following pages of the catalog]P.43-46, 52 MBP.53-55 MB1P.59-65 CA2P.184 MNBP.186 CNA2
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Guide Cylinder, Compact Type MGC Series
SMC
Basic cylinder with integrated guide rods. [Features] · Air cushion equipped as standard. · Lightweight and space saving. · Compact guide body and front plate. · Grease nipple equipped as standard to allow the bearings to be lubricated. · Available with or without rear plate.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Free Mount Cylinder, Long Stroke Type, Double Acting: Single Rod CU Series
SMC
An air cylinder manufactured by SMC. [Features] · A space-saving air cylinder with multiple surfaces capable of direct mounting.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Mini Free Mount Cylinder CUJ Series, Bore Size: 4 mm, 6 mm, 8 mm, 10 mm
SMC
Mini free mount series of compact air cylinders. [Features]· Without magnet: Shortened by up to approx. 64%, volume reduced by up to approx. 70%. (Compared to the same manufacturer's double acting type CU cylinder without magnet.)· With magnet: Shortened by up to approx. 20%, volume reduced by up to approx. 45%. (Compared to the same manufacturer's double acting type CQS cylinder with magnet.)· With auto switch.· Allows installation from 4 directions.
From: 769,000 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
Volumetric cylinder made with borosilicate glass 3.3.[Features]· Glass measuring cylinders with excellent heat resistance and chemical resistance.· DIN Standard EN ISO 4788 Class A.· Autoclavable.· The stand is hexagonal, and does not roll easily.· The scale lines will not disappear when permeated.
From: 532,519 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Single Unit Type Cylinder Shape, Union Straight Type Central Exhaust
PISCO
[Features]· Allows changing from compressed air to vacuum, and can be used for transporting items by combining with a vacuum pad.· Provides a rich lineup of differing capabilities and shapes, which allows meeting diverse conditions.· VH, VS, VU and VC types have been added for applications requiring "no copper-based metal use" and "low concentration ozone measures."· No copper-based metals are used in the metal component materials, and HNBR is utilized for the rubber sealing material.
From: 441,780 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
CXS Series Dual-Rod Cylinder With Rear End Lock
SMC
CXS Series Dual-Rod Cylinder With Rear End Lock can mount workpieces from 3 directions.[Features]·2-rod cylinder suitable for picks and places with a guide function·Standardization of all series ball bushing bearings and plain bearings·Workpieces can be mounted from 3 sides・ Double thrust, non-rotating accuracy ±0.1°·Adjustable stroke range 0 to -5 mm
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY1H-Z Series
SMC
With the MY1H-Z series, piping is possible from the 4 directions of the head cover. [Features]· Piping on site is adjustable depending on the state of the installation.· Adjusting the cushion needle is easy.
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Power Clamp Cylinder CKZT Series
SMC
[Features]・ There are 3 types of arm variations for each size.・ Spatter-resistant and water-resistant structure.
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Knuckle Joint for Air Cylinder CA2 / CNA2 Series
SMC
Knuckle joint for air cylinder CA2 / CNA2 series.
From: 40,000 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
STS Series Cylinder With Multi-Function Guide
CKD
Rectangular, space saving cylinder in which the cylinder switch is integrally housed in the body and overall length of the cylinder is ultimately shortened. The body structure has been optimized for short strokes and long strokes, and guides are provided on both sides to achieve high accuracy, high stiffness, and space saving. There are many variations to suit various applications and environments such as lifters and pushers.[Features]·With 2 guide rods that use plain bearings or roller bearings. High non-rotating accuracy and runout accuracy contribute to improving the accuracy of the equipment to be incorporated.·Cylinder with 2 guide rods, high rigidity and strong lateral load.·In addition to aluminum (standard), steel (optional) is available as the material for the end plate.·With the guide rod, it is not necessary to install a separate detent mechanism, which contributes to the compactness of the built-in device.[Applications]·Ideal for lifters, pushers, etc.
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Cylinder With Lock, Double Acting, Single Rod MNB Series
SMC
A standard cylinder that can be locked in both directions. [Features] · An air cylinder with lock. Suitable for intermediate stops, emergency stops and drop prevention. · Uses the wedge effect to magnify the force applied to the taper ring and steel balls. · Can be used from 50 to 1,000 mm/s if within the allowable kinetic energy range. · High locking efficiency. Structured so as not to be impacted by the quality of the lock-release air. · Manual override for unlocking. · High reliability and stable holding force. *See the SMC catalog for specification details. *Product pictures are representative images. CAD data is not supported for some model numbers.
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Plate Cylinder, Double Acting, Single Rod MU Series
SMC
Plate Cylinder, Double Acting, Single Rod MU Series that allows small auto switches to be mounted in 4 directions. [Features]· Auto switches can be mounted easily.· Can be mounted without brackets and in flexible ways.· Can be mounted with a short pitch.· Various brackets are available to accommodate a wide range of applications.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Cylinder With Lock, Double Acting, Single Rod CNA2 Series
SMC
A cylinder with lock that is suitable for intermediate stops, emergency stops and drop prevention. [Features] · Simple construction. · High locking efficiency. · High reliability and stable holding force. · Compact lock unit saves space. · Can be locked in both directions. · Maximum piston speed: 1000 mm/s. · Manual override for unlocking. · A design that minimizes the influence of unlocking air quality.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Air Cylinders/Panel Mount/Single Acting
MISUMI
[Features]This is a very compact air cylinder. It can be mounted on a panel.
From: 508,587 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Cylinder twin rod cylinder B series with attached drive equipment guide.
KOGANEI
Flat, square shaped, compact design without guide, space efficient and low cost.
From: 2,259,051 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Rotary Clamp Cylinder, Double Guide Type, MK2T Series
SMC
Horizontal mounting enabled Rotary Clamp Cylinder, Double Guide Type, MK2T Series. [Features]· The rotary mechanism uses 2 guide rollers, improving the non-rotating and rotating accuracy.
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CLQ Series Compact Cylinder With Lock, Double Acting, Single Rod
SMC
CLQ Series Compact Cylinder With Lock, Double Acting, Single Rod enables locking at any position within the entire stroke. [Features] · Extension locking to prevent drops for press fitting jigs, etc. · Retraction locking to prevent drops for lifters and hold clamping. · Locking position can be changed to accommodate external stopper positions and thickness of clamped workpieces. · Simple and reliable locking system.
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
JMB Series Air Cylinder, Double Acting, Single Rod
SMC
Air cylinder with auto switch (built-in magnet). [Features] · Air consumption reduced by up to 29% thanks to optimal size selection. · Reduces labor time: no air cushion adjustment required thanks to non-adjustable air cushion. · RoHS compliant. · Mounting: basic type. · Port thread types: Rc, NPT, G. · *Not available without magnet.
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Mechanically Jointed Rodless Cylinder With Protective Cover, MY1□W Series
SMC
An air slide table made by SMC[Features]· Improved dust-proofing and water resistance for use in environments where dust and water are present in the air.· The base cylinder option can be used as is· A cover unit and a side seal unit can be retrofitted to the conventional MY1M/MY1C series· Compact design with a suppressed overall length· A non-contact auto switch can be mounted for improved water resistance
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Drive Device, Guided Jig Cylinder Series
KOGANEI
Installation and piping direction can be selected, square and thin body with greater freedom for designing equipment.
From: 3,440,197 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 1,677,615 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SMC
A precision cylinder with an internal guide function that can be mounted with high accuracy. [Features] · Deflection: 0.1 mm or less (within the allowable lateral load value of MTS12-25). · Requires less mounting space. Reduced labor for design and assembly. · Auto switches can be mounted on 4 surfaces (bore size 8 mm: 2 surfaces). · 3 types of mounting are possible. Tapped mounting (bottom mounting, front mounting), Through-hole mounting (both sides mounting). · 2 types of rod end configuration (Standard: rod end female thread, Option: rod end male thread, using stud bolt). · Air cushion available as standard (bore size 8 mm: rubber bumper). · Head side end lock type added to series (bore size 12 to 40 mm). · The specially configured rod seal design delivers sealing and durability equivalent to conventional round rod models.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SMC
An air cylinder that reduces stick-slip in a low speed range. [Features]· Stable operation possible even at a low speed of 5 mm/s. (JIS B8377 compliant)· Low sliding possible even in bi-directional operation.· Lightweight, improved functions. (New structure equivalent to the standard models)· Interchangeable with the standard models.· Minimum operating pressure: 0.02 MPa, Bore size 20 mm, 25 mm, 32 mm, 40 mm.· Minimum operating pressure: 0.01 MPa, Bore size 50 mm, 63 mm, 80 mm, 100 mm.*See the manufacturer's catalog for detailed specifications.*Product pictures are representations. CAD data is not supported for some model numbers.
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Air Cylinder, Direct Mount, Non-Rotating Rod Type, Double Acting, Single Rod CM2RK Series
SMC
A standard type (round) air cylinder. [Features]· Female rod end available as standard.· Improved auto switch operability, easy to adjust position.· Single clevis and trunnion pivot brackets are available.· Part numbers are set for products with rod-end brackets and pivot brackets.· With auto switch.· A cylinder with a hexagonal rod that prevents rotation.· 2 types of installation, base mounting and front mounting, that can be chosen to suit the application.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |