(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
6 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
649 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Air Cylinder With End Lock, CBM2 Series
SMC
An air cylinder manufactured by SMC [Features] Female rod end available as standard · Rod-end type can be selected to fit the application · Easy fine adjustment of auto switch position · Transparent switch bracket improves visibility of indicator LED · Single clevis and trunnion pivot brackets are available · Holds the cylinder's home position even if the air supply is cut off · Non-locking type and locking type are standardized for manual release
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Compact Cylinder, Standard Type, Double Acting, Double Rod CQSW Series
SMC
Compact Cylinder, Standard Type, Double Acting, Double Rod that that is ideal for machine designs with small space requirements. [Features]· Square body shape that gives you flexibility for designing machines.· 2-way basic mounting.· Non-rotating rod with high non-rotating accuracy.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CJ2R Series Air Cylinder, Direct Mount Type, Single Acting, Spring Return/Extend
SMC
Direct-mount cylinder that can be installed directly through use of a square rod cover. [Features] · Improved freedom in mounting. · Easy to make fine adjustments to the auto switch position. · Transparent switch bracket improves visibility of the indicator LED. · A head cover port location that is perpendicular to the axis has been added to ø6 (6‑mm diameter). · Part numbers are set for products with rod-end brackets.
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CU Series Free Mount Cylinder, Long Stroke Type, Double Acting, Single Rod
SMC
Free mount series of compact air cylinders. [Features] · Long stroke type. · A space-saving air cylinder with multiple surfaces capable of direct mounting. · With auto switch.
Days to Ship: Số ngày giao hàng: Quote |
You can add up to 6 items per a category to the compare list.
MB1K Series Square-Tube Type Air Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod
SMC
A lightweight air cylinder that can be made lighter by changing the shape of the rod cover and head cover. [Features] · Square-tube type air cylinder. · Can mount small auto switches on 4 surfaces. · Non-rotating type (MB1K) or type with auto switch (built-in magnet) (MDB1K). · RoHS compliant. · Bore size: 32 mm / 40 mm / 50 mm / 63 mm / 80 mm / 100 mm. · Port thread types: Rc, NPT, G. · Rod boot: none (Nil), nylon tarpaulin (J), heat-resistant tarpaulin (K). · Action: double acting, single rod.
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pin Clamp Cylinder C(L)KU32 Series
SMC
Plate cylinder type pin clamp cylinder. [Features] · Shims allow fine adjustment of the clamping position height. · Magnetic-field-resistant, compact auto switch mounting type. · ø32 (diameter 32 mm) pin clamp cylinder available. · Compact design makes it applicable to a broad range of workpieces. Contributes to a lighter jigs. · Lock mechanism holds the workpiece during emergency stops. · Guide pin shape: round type, diamond type. · Available with and without lock.
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Free-Mount Cylinder, Double Acting, Single Rod, Rechargeable Battery Compatible, 25A-CU Series
SMC
[Rechargeable Battery Compatible Series]· In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as main components are not used.* Some aluminum alloys and aluminum die-cast materials contain small amounts of copper (Cu) and zinc (Zn) as added elements.· No electrolytic nickel plating or zinc plating with copper base is used.* Electroless nickel plating is used.· Low dew point compatible grease used, can be used at -70°C. Improved performance in low dew point environments.
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SMC
[Rechargeable Battery Compatible Series]· In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as main components are not used.* Some aluminum alloys and aluminum die-cast materials contain small amounts of copper (Cu) and zinc (Zn) as added elements.· No electrolytic nickel plating or zinc plating with copper base is used.* Electroless nickel plating is used.· Low dew point compatible grease used, can be used at -70°C. Improved performance in low dew point environments.
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MITUTOYO
511 series cylinder gauge. CG type. Dial gauge and protective cover are not included.
From: 2,943,590 VND |
---|
Days to Ship: Số ngày giao hàng: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Cylinder - Spring-Return Type (Single Acting Type)
MASADA SEISAKUSHO
[Features]· A single-acting cylinder with a plunger saddle that can be attached to a ram coupler.
From: 7,755,073 VND |
---|
Days to Ship: Số ngày giao hàng: 14 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Compressed Gas Cylinder Trolley for 7,000 L Cylinders
KS
Gas cylinders can be transported safely using the upper and lower chains. Small size for good maneuverability and easy transportation. Wheels with puncture-proof tires for easy load carrying even on rough surfaces.
From: 8,860,814 VND |
---|
Days to Ship: Số ngày giao hàng: 14 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Contact Switches with Stoppers/Cylinder/IP44
MISUMI
This is a positioning switch with a stopper, mini drip-proof type, cylindrical type.
From: 692,503 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Compact Cylinder Brackets/Foot Brackets
MISUMI
[Features]·Mounting bracket dedicated to compact cylinders. ·Foot type is available.
From: 376,980 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Small Pneumatic Cylinder 10Z-3 Series
TAIYO
Further compacting by adopting a clamp type compact switch.[Features]· Simple external appearance through stainless tubes.· System-up type that can be set as a switch by simply attaching a switch to the cylinder main body.· Switch can be mounted easily by adopting the clamp type.· 17 types (11 types for ø50 and ø63) are available to provide the best support method.· Stainless steel (with rigid chrome plating) is used for the standard inner diameter ø20 to ø32 piston rods.
From: 1,319,320 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Drive equipment low-speed cylinder fixture cylinder C series
KOGANEI
Appealing slow and smooth "stable operation." Ideal for low-speed carrying workpieces prone to breakage.[Features]· Stable operation is possible from 1 mm/s (except guided jig cylinder)· Smooth operation with lesser stick-slip· Ideal for low-speed conveyance of workpieces that are prone to breakage.· External dimensions of each cylinder are the same as standard products.· Rich compatible models (6 models, 10 sizes).· Simultaneously supports speed controller for low speed control
From: 853,786 VND |
---|
Days to Ship: Số ngày giao hàng: 21 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AIRTAC
Auxiliary drive (rod tip) single knuckle joint compatible with ACQ series cylinder manufactured by AirTAC, which is well-known for its high quality.
From: 70,643 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double Acting Single Rod Compact Cylinder
SAMIN
[Feature]· A double acting single rod type compact cylinder with a wide tube inner diameter
From: 769,259 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Compact Cylinder, Large Bore Size, Double Acting, Single Rod CQ2 Series
SMC
A space-saving cylinder designed with a short overall length. Helps to make jigs and equipment more compact. [Features] · Remodeled with a new body for more flexibility. Small auto switches can be mounted on the 4 surfaces. · Auto switches can be mounted at any position on the 4 surfaces to best match the installation conditions. (ø12 to ø25: 2 surfaces) · Improved design flexibility. · The auto switch rail has been removed. A round groove for mounting small auto switches has been provided on the 4 surfaces. · Supports up to ø200. · No projection of auto switches. · Tube inner diameter: 125 to 200 mm. · Action: double acting, single rod. · Lightweight: Reduced by 5 to 13% (compared to conventional CQ2 Series) · Compact large bore size. · With auto switch.
From: 6,209,000 VND |
---|
Days to Ship: Số ngày giao hàng: 32 Day(s) |
You can add up to 6 items per a category to the compare list.
Cylinder With Lock, Double Acting, Single Rod CNG Series
SMC
A cylinder with lock. Suitable for intermediate stops, emergency stops and drop prevention. [Features] · Uses the wedge effect to magnify the force applied to the taper ring and steel balls. · Uses a brake shoe with superior wear resistance. · The brake shoe length has been significantly increased (double that of the conventional model), providing outstanding durability and stable holding force. · Structured so as not to be impacted by the quality of the lock-release air. · The holding force is the same regardless of which direction the cylinder is locked. · Manual override for unlocking. · Format: non-lube type. · Locking action: spring lock.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CG1W Series Standard Type Double Acting, Double Rod Air Cylinder
SMC
CG1W Series Standard Type Double Acting, Double Rod Air Cylinder enables easy adjustment of the auto switch position. [Features] · Female rod end available as standard. · The rod-end type can be selected to fit the application. · Transparent switch bracket improves visibility of the indicator LED. · The basic type option now includes a "No trunnion mounting female thread" variant.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pneumatic toggle clamp welding type - cylinder 40x100 (ST) / clamping pressure 450 kg
KJF
[Description] · It is a Toggle Clamp that fixes a workpiece that generates a large force with even small force.
From: 5,199,469 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) |
You can add up to 6 items per a category to the compare list.
Pneumatic Toggle Clamp Weld Type - Cylinder 60x100 (ST)
KJF
[Description] · It is a Toggle Clamp that fixes a workpiece that generates a large force with even small force.
From: 7,066,806 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) |
You can add up to 6 items per a category to the compare list.
Pneumatic Toggle Clamp Push-Pull Type - Cylinder 32x50 (ST) / Tightening Pressure 180 kg
KJF
[Description] · It is a Toggle Clamp that fixes a workpiece that generates a large force with even small force.
From: 3,485,599 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) |
You can add up to 6 items per a category to the compare list.
Pneumatic Toggle Clamp Vertical Type - Cylinder 32x50(ST)
KJF
[Description] · It is a Toggle Clamp that fixes a workpiece that generates a large force with even small force.
From: 3,504,676 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) |
You can add up to 6 items per a category to the compare list.
[in-stock item] Pen Cylinder PBR Series
AIRTAC
Meets JIS standards. This miniature cylinder has a compact structure and is light-weight. The piston rod guide has high accuracy; no addition of lubricant is required for the guide bearing. The rod cover comes with mounting holes, enabling direct mounting and eliminating the need for attaching accessory parts. Supports use in a general corrosive environment, because the piston rod and tube are made of stainless steel. Supports use in high frequency work environments because of a small external shape and rapid response.
From: 359,635 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Free Mount Cylinder, Long Stroke Type, Non-Rotating Rod, Double Acting: Single Rod CUK Series
SMC
An air cylinder manufactured by SMC. [Features] · A space-saving air cylinder with multiple surfaces capable of direct mounting.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CU Series Free Mount Cylinder With Air Cushion
SMC
Air cylinder that adopts a new air cushion mechanism. [Features] · Multiple-surface direct mounting with a square body and no brackets lets you freely choose the mounting surface. · This enables space-saving designs for equipment. · Slightly extended dimensions relative to the CU standard models. · There is no protrusion of the cushion valve, and the width is the same. · 3 types of mounting orientations can be accommodated according to the installation conditions. · Approximately 2.4 times more allowable kinetic energy. · Improved sound insulation (reduced impact of noise at the stroke end). · Interchangeable mounting.
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CM2□P Series Air Cylinder, Centralized Piping Type, Double Acting, Single Rod
SMC
Air cylinder for centralized piping. [Features] · A cylinder in which 2 piping ports are provided on the head cover, enabling pipes to be connected just in the axial direction. · Action: double acting. · Type: single rod. · Cushion type: rubber bumper. · Standard equipment: mounting nut, rod end nut. · Mounting: rod trunnion type, rod flange type, basic type. · Rod boot: none, nylon tarpaulin, heat-resistant tarpaulin. · Port thread type: G, NPT, Rc.
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Cylinder CJ5-S Series
SMC
[Features]· Compatible with use in environments with water splashing, such as in food processing, etc.· For use with grease for food processing (NSF-H1 certified product)· Stainless steel (SUS304) is used for all external parts, improving resistance to corrosion even in environments with exposure to water· A special scraper (standard equipment) prevents water from entering the cylinder· NBR or FKM seals can be chosen to suit the application
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SMC
A linear-motion / rotary unit with slim cylinder and rotary actuator integrated into one compact form. [Features] · The timing of the linear and rotational motions can be set freely. · Available with air cushion. · With auto switch (can be mounted on both sides). · Smooth rotary motion. · The angle can be adjusted.
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |