(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
6 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
649 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Small Cylinders/Sensor Slot Unit
MISUMI
[Features]Space saving cylinder that is more compact than conventional cylinders.
From: 1,073,891 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Air Cylinder, Standard Type, Double Acting, Single Rod, C75 Series
SMC
A standard type double acting single rod air cylinder.[Features]· Set the part number with mounting support bracket, rod end bracket, and auto switch· Contributes to labor-hour reduction by saving time and effort of arranging cylinders and metal fittings separately· Easy fine adjustment of auto switch position· Improved visibility of indicator lamp by making switch bracket transparent
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Standards-based Cylinder, DSBG Series
FESTO
[Specifications]• Standards-based cylinders to ISO 15552 (corresponds to the withdrawn standards ISO 6431, DIN ISO 6431, VDMA 24 562, NF E 49 003.1 and UNI 10290)• Sturdy tie rod design• Double-acting• For contactless position sensing• An extensive range of accessories enables the cylinders to be installed virtually anywhere• Choice of two cushioning types:– Elastic cushioning: elastic cushioning rings/pads at both ends – PPV cushioning: pneumatic cushioning, adjustable at both ends• Excellent flexibility thanks to the wide range of variants
From: 6,280,136 VND |
---|
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Knuckle Joint for Air Cylinder CS1, CNS, CLS Series
SMC
Knuckle joint for air cylinder CS1, CNS, CLS series.
From: 255,000 VND |
---|
Days to Ship: Số ngày giao hàng: 25 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
A cylinder sensor. [Connection Method]PVC "Lead thickness (mm2)" 2.6
From: 652,467 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Full Double Row Cylinder Roller Type Cam Follower NUKR
NTN
- Full Double Row Cylinder Roller Type Cam Follower NUKR series from NTN.- The roller outer diameter can be selected from 30 mm to 150 mm.- The roller inner diameter can be selected from 19 mm to 60.5 mm.- The roller width can be selected from 15 mm to 63 mm.- The shaft diameter of roller can be selected from M12 to M52.- Highest rated load, best-suited to applications subjected to high load and shock load.
From: 1,451,397 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
General Cylinder Tie Rod Type Cylinder SCG Series
CKD
Compact cylinder.Both side covers are fixed with two rods of medium diameter in the general cylinder. Highly reliable standard type.
Days to Ship: Số ngày giao hàng: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Drive equipment low-speed cylinder multi-mount cylinder
KOGANEI
Appealing slow and smooth "stable operation." Ideal for low-speed carrying workpieces prone to breakage.[Features]· Stable operation is possible from 1 mm / s (note: excludes cylinder with guide)· Smooth operation with lesser stick-slip· Ideal for low-speed carrying workpieces prone to breakage.· The outer dimensions of each cylinder are the same as standard items· Rich compatible models (6 models, 10 sizes).· Simultaneous support for low speed control speed controller
From: 848,966 VND |
---|
Days to Ship: Số ngày giao hàng: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Push-in joint ultra small size cylinder MKY series
MYOUTOKU
Ultra compact and light weight body with push -in fittings that can be mounted directly.[Features]· Ultra compact and light weight.· Block type cylinder with minimum footprint.· The body can be mounted directly.· Push- in fittings
From: 727,272 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Compact Cylinder, Large Bore Size, Double Acting, Single Rod CQ2 Series
SMC
A space-saving cylinder designed with a short overall length. Helps to make jigs and equipment more compact. [Features] · Remodeled with a new body for more flexibility. Small auto switches can be mounted on the 4 surfaces. · Auto switches can be mounted at any position on the 4 surfaces to best match the installation conditions. (ø12 to ø25: 2 surfaces) · Improved design flexibility. · The auto switch rail has been removed. A round groove for mounting small auto switches has been provided on the 4 surfaces. · Supports up to ø200. · No projection of auto switches. · Tube inner diameter: 125 to 200 mm. · Action: double acting, single rod. · Lightweight: Reduced by 5 to 13% (compared to conventional CQ2 Series) · Compact large bore size. · With auto switch.
From: 6,209,000 VND |
---|
Days to Ship: Số ngày giao hàng: 32 Day(s) |
You can add up to 6 items per a category to the compare list.
Air Cylinder, Short Type, Standard, Double Acting, Single Rod CM3 Series
SMC
A short type standard (round) air cylinder. [Features] · Female rod end available as standard. · With auto switch. · Minimized with shorter overall length. · Compact with a new construction. · Female rod end available as standard. · Can be equipped with a small 2-color indicator solid state auto switch.
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Air Cylinder, Non-Rotating Rod Type, Double Acting CG1K Series
SMC
Air cylinder with female rod end available as standard. [Features]· Improved auto switch operability.· Easy to adjust position.· No trunnion mounting female thread added to basic type variation.· Part numbers are set for products with rod-end brackets and pivot brackets. (No need to order separately.)·*See the manufacturer's catalog for detailed specifications.·*Product pictures are representations. CAD data is not supported for some model numbers.
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Compact Low-Friction Cylinder MQQ Series
SMC
A compact low-friction cylinder suitable for low pressures, low speeds, uniform speeds and low friction actuation. [Features] · Covers a range of actuation speeds and output controls thanks to its metal seal structure with minimal sliding resistance. · Its minimal sliding resistance allows for low-pressure actuation at 0.005 MPa. · Smooth and uniform-speed actuation ranges as low as 0.3 mm/s. · Long lifespan: Long service life of 10,000 km or 100 million full cycles. · Lateral load resistance: Features built-in ball bushings in the bearings for improved lateral load resistance. (MQQL) · Its low sliding resistance allows output control in approximately 0.05‑N increments. (Based on cylinder piston area × pressure accuracy) · No change to sliding resistance, even after extended periods of non-use.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Air Cylinder Standard Type, Single Acting, Spring Return/Extend CG1 Series
SMC
Standard cylinder with improved auto switch operability. [Features] · Rod action type: single rod. · Female rod end available as standard. · Improved auto switch operability and easy position adjustment. · No trunnion mounting female thread for basic type variation. · Part numbers are set for products with rod-end brackets and pivot brackets (no need to order separately).
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Cylinder With Lock, Double Acting, Single Rod CNG Series
SMC
A cylinder with lock. Suitable for intermediate stops, emergency stops and drop prevention. [Features] · Uses the wedge effect to magnify the force applied to the taper ring and steel balls. · Uses a brake shoe with superior wear resistance. · The brake shoe length has been significantly increased (double that of the conventional model), providing outstanding durability and stable holding force. · Structured so as not to be impacted by the quality of the lock-release air. · The holding force is the same regardless of which direction the cylinder is locked. · Manual override for unlocking. · Format: non-lube type. · Locking action: spring lock.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Fine Lock Cylinder, Double Acting, Single Rod CLA2 Series
SMC
A standard-type double-acting, single-rod cylinder. [Features] · A fine lock cylinder that locks in either direction. · A cylinder with lock that is suitable for intermediate stops, emergency stops and drop prevention. · D-P3DW□ Series Magnetic Field Resistant 2-Color Indicator Solid State Auto Switch is mountable. · With auto switch (CDLA2 Series: CDLA2). *See the SMC catalog for specification details. *Product pictures are representative images. CAD data is not supported for some model numbers.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Air Cylinder, Standard Type: Double Acting, Double Rod CM2W Series
SMC
An air cylinder manufactured by SMC [Features] Female rod end available as standard · Rod-end type can be selected to fit the application · Easy fine adjustment of auto switch position · Transparent switch bracket improves visibility of indicator LED
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Compact Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod CQSK Series
SMC
CQSK series that is ideal for machine designs with small space requirements. [Features]· Square body shape that gives you flexibility for designing machines.· Auto switch mounting direction allows for flexible design requirements.· 2-way basic mounting.· Non-rotating rod with high non-rotating accuracy.
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MB1K Series Square-Tube Type Air Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod
SMC
A lightweight air cylinder that can be made lighter by changing the shape of the rod cover and head cover. [Features] · Square-tube type air cylinder. · Can mount small auto switches on 4 surfaces. · Non-rotating type (MB1K) or type with auto switch (built-in magnet) (MDB1K). · RoHS compliant. · Bore size: 32 mm / 40 mm / 50 mm / 63 mm / 80 mm / 100 mm. · Port thread types: Rc, NPT, G. · Rod boot: none (Nil), nylon tarpaulin (J), heat-resistant tarpaulin (K). · Action: double acting, single rod.
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CA2W Series Air Cylinder, Standard Type: Double Acting, Double Rod (Standard / Heat Resistant)
SMC
Air cylinder that is up to 15% lighter in weight.[Features]・ Standard type: Double acting / double rod specifications・ Easy air cushion control
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CKQGD/CKQPD/CLKQGD/CLKQPD Series Pin Clamp Cylinder
SMC
Adjustable height for clamping a workpiece. [Features] · Possible to mount on 4 surfaces, and 2 auto switches on the same surface, for improved flexibility of system design. · For improved workability, direct mounting is possible, no mounting hardware required. · 55 types of guide pins. · Fine adjustment of the clamping height is possible by selecting the type with shims. · Optional locking mechanism can be selected. · The D-P4DW auto switch is also mountable. · 2 switches can be mounted on the same surface.
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Fine Lock Cylinder, Double Acting, Single Rod CLG1 Series
SMC
[Features] · Provided with a compact built-in lock mechanism, it is suitable for intermediate stop, emergency stop, drop prevention, etc. · Can be locked in both directions. · Maximum piston speed: 500 mm/s.
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SMC
[Improved water resistance type]A special scraper is attached to the basic cylinder in front of the rod sealing to prevent liquid from entering the cylinder from the surroundings.It can be used in a coolant atmosphere in a machine tool, or in environments with water splashing such as for food machines or car wash machines.[20-Series Copper/Fluorine-Free Specifications]・ Suitable for use in environments that dislike copper and fluorine materials.・ External dimensions are the same as standard products.
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 3,318,900 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Coupling Rods for Air Cylinders - L Selectable / L Configurable / L and F Configurable
MISUMI
[Features]·Available for extending cylinder rods.
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Space-Saving Small size Compact Cylinder, MSDG Series
CKD
Small diameter series of super compact cylinder.
Days to Ship: Số ngày giao hàng: 23 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Drive equipment standard cylinder twin-ported cylinder series
KOGANEI
ø16 to 40 (cylinder diameter 16 to 40 mm) twinport cylinder.[Features]·The epoch-making structure in which the slight gap between the outer and inner cylinder tubes plays the role of piping made it possible to create a space-saving cylinder·Uses lubrication-free packing and oil-impregnated bushing to back up high reliability as a cylinder·A perfect system with magnets for sensor switches and shock absorbing bumpers as standard equipment·Consolidates 2 piping ports on 1 side and 1 place to expel dead space from the periphery of the cylinder·An air cylinder that pursues space saving and small-pitch mounting in combination with various compact and high-stiffness mounts[Applications]・ Compatible with pneumatic equipment and production lines in all industries
From: 1,352,370 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Driving Equipment High Multi-Cylinder
KOGANEI
Mounted directly without mounting hardware, slim shape with embedded sensor switch.
From: 573,177 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Drive equipment low-speed cylinder fixture cylinder C series
KOGANEI
Appealing slow and smooth "stable operation." Ideal for low-speed carrying workpieces prone to breakage.[Features]· Stable operation is possible from 1 mm/s (except guided jig cylinder)· Smooth operation with lesser stick-slip· Ideal for low-speed conveyance of workpieces that are prone to breakage.· External dimensions of each cylinder are the same as standard products.· Rich compatible models (6 models, 10 sizes).· Simultaneously supports speed controller for low speed control
From: 853,786 VND |
---|
Days to Ship: Số ngày giao hàng: 21 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TAKIGEN
[Features]· The key can be inserted and removed at the time of locking and unlocking with 90° rotation
From: 294,420 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |