(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
3 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
316 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Belt Conveyor Mini Extension Type Belt Conveyor
OKURA
Telescopic type. For freely expandable conveyors. Manual slide operation. Conveyor length is in 1 cm units.
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Resin needle wheel conveyor (WA-5020NPS) Width 20 x Diameter φ50 x Height 55
MAKITECH
Economy Corocon ø50 resin wheel with needle bearings. Aluminum frame. (Length 150-3000 specifiable in 1 mm units)
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jabcon (for Light Loads) Upper-Pull Removable Belt Type Belt Conveyor
OKURA
Conveyor length is in (1 cm) units.[Features]· Round, difficult to dirty pipes.· Removing and refitting the belt in the frame is also super easy.Belt with deviation prevention employed.· Legs are equipment as standard.· Easy to carry out belt detaching work.
Days to Ship: Số ngày giao hàng: 14 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Special frame M6 Series rack frame AFR-25165
NIC AUTOTEC
Designed for specific purposes like ducts, conveyors, oil pans, shelves, and hinges, etc. Additional work will be a requirement, including flat bars and equilateral angles.
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Basic Frame M8 Series Lightweight Class AFS-4040F
NIC AUTOTEC
A frame that reproduces a clear texture on the surface by electroplating acrylic resin on the aluminum extrusion.[Features]・ This is the basic frame of the Alpha Frame. The external shape and T-slot are designed with standard dimensions, and standard brackets and accessories can be freely combined by bolt connection・ By using the design support (KAKCHAR) together, it is possible to assemble while viewing the assembly drawing and nut insertion drawing・ The parts layout drawing can be printed on the aluminum extrusion, which is drawn by KAKCHAR, and the assembly time can be shortened[Applications]・ As a material for a large booth or a member of a machine base for large factory automation equipment・ As a member of machine base for robots, a member for a large clean booth, a member of machine base for conveyors
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Basic Frame, M6 Series, Heavy Grade, AFS-6060
NIC AUTOTEC
[Features]・ This is the basic frame of the Alpha Frame. The external shape and T-slot are designed with standard dimensions, and standard brackets and accessories can be freely combined by bolt connection・ Reproduces a clear texture on the surface by electroplating acrylic resin on the aluminum extrusion・ By using the design support (KAKCHAR) together, you can assemble while looking at the assembly drawing and nut insertion drawing・ As for the assembly support, the parts layout drawing can be printed on the aluminum extrusion, which is drawn by KAKCHAR, and the assembly time can be shortened[Applications]・ As a material for large booths・ Components for machine base of factory automation equipment and robot machine base・ Parts for clean booth and conveyor machine base
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Basic Frame, M6 Series, Heavy Grade, AFS-15150
NIC AUTOTEC
Basic Frame, M6 Series, Heavy Grade, AFS-15150 Aluminum profile is a device used to build machine structures. It is available in various sizes to choose from. [Feature]● Shape : Rectangle ● Slot width : 6 mm.● Cross-section : 15x150 mm. ● Overall length :The size is configurable between 15 to 4000 mm, and the minimum length can be increased by increments 1 mm.● Material : Aluminium grade A6063S-T5 [Application]Used for conveyor guides, a material for small jig base and a base material for work bench.
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Flat Belt Conveyors, Low Profile - Center Drive, 1-Slot Frame (Pulley Dia. 15mm)
MISUMI
Panasonic and Oriental Motor cannot be selected as of now for motor selection due to unstable supply.
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Basic Frame, M8 Series, Heavy Grade, AFS-8080
NIC AUTOTEC
A frame that can be assembled while viewing the assembly drawing and nut insertion drawing by using the design support (KAKCHAR) together.[Features]・ Designing the external shape and T-slot with standard dimensions, you can freely combine standard brackets and accessories with bolts・ Reproduces a clear texture on the surface by electroplating acrylic resin on the aluminum extrusion・ The parts layout drawing can be printed on the aluminum extrusion, which is drawn by KAKCHAR, and the assembly time can be shortened[Applications]・ As a material of a machine base for large factory automation equipment or as a material for a large booth・ As a member of machine base for robots, a member for a large clean booth, a member of machine base for conveyors
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
OKURA
[Features]・ Short-term length with a knife edge of R3 mm at the tip. Smooth transfer of small items.・ For transferring small items between conveyors.・ The transport length can be specified from 28 to 60.・ Equipped with a knife edge belt capable of radius R3 as standard equipment.・ The drive unit has a transparent cover for easy maintenance.・ Easy to install members with 2-groove frame (M6 nut can be inserted).[Cautions]・ When selecting, please refer to the specifications and precautions in the manufacturer's catalog.・ If the motor output is upgraded due to usage conditions such as speed and amount of transported material, select the motor output on the transport capacity graph.・ The motor is made by Panasonic.・ Legs are not included. Please use the dedicated legs sold separately.・ The belt width is mm and the machine length is cm. Please note that the units are different.・ Depending on the model, if the length exceeds 4000 mm, the frame will be delivered separately.・ This product does not comply with the Electrical Appliances and Materials Safety Act of Japan.
Days to Ship: Số ngày giao hàng: 16 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Roller Conveyor Belcon Frame Type Diameter ø19.1 × Width 90-490 (ERR Type)
OKURA
ER roller type incorporated into a frame, with matching Belcon and machine widths. Conveyor length 100 to 2,000?mm in 1?mm units, roller width 100 to 500?mm specifiable.
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Flat Belt Conveyors - With Meandering Prevention Crosspiece, Center Drive, 2-Groove Frame
MISUMI
Panasonic and Oriental Motor cannot be selected as of now for motor selection due to unstable supply.
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Flat Belt Conveyor High Power Type - Center Drive, 3-Groove Frame
MISUMI
Panasonic and Oriental Motor cannot be selected as of now for motor selection due to unstable supply.
Days to Ship: Số ngày giao hàng: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Flat Belt Conveyors - With Meandering Prevention Crosspiece, Center Drive, 3-Groove Frame
MISUMI
Panasonic and Oriental Motor cannot be selected as of now for motor selection due to unstable supply.
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Flat Belt Conveyors - Motor Mounting Position Selectable - Head Drive, 2-Groove Frame
MISUMI
"Top Mount, Side Mount or Bottom Mount can be selected as the motor mounting position. The orthogonal shaft gearhead is adopted to help solve the mounting space problem."
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO, Resin Wheel Conveyor for Flow Shelf ø18 Wide, P25XL1000
TRUSCO NAKAYAMA
[Features]・ It uses resin wheels.・ Small diameter (18 mm) Small pitch (20 mm) enables small size workpiece transfer.[Applications]・ For small parts, containers, etc.[Product Specifications]・ Pitch (mm): 25・ Wheel diameter (mm): 18・ Wheel width (mm): 67・ Machine length (mm): 1000・ Wheel load capacity (10 kg/pc.):・ Load per wheel: 10 kg・ Wheel width: 67 mm・ A Dimension: 10.0 mm・ JAN Code: 4989999547337・ Trusco Code: 854-9338・ Weight: 2.05 kg[Material/Finish]・ Frame: Hot-dip galvanizing Steel Plate・ Wheel: polypropylene (PP)
Days to Ship: Số ngày giao hàng: Quote |
You can add up to 6 items per a category to the compare list.
Steel Roller (Conveyor Roller) M Series (R-3812PD)
MAKITECH
R-3812P with adjustable roller width. The width can be specified in 1 mm increments from 100 to 1000 mm. Roller unit of the R-3812PD roller conveyor.[Features]· The roller diameter is φ38.1. The minimum roller interval is P50.· Standard roller width (nominal) is 100W to 1000W in 50mm increments.· Can be manufactured in desired size.· Pressed-in bearing, inexpensive type.· Model 60 frame standard type
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Steel Tapered Roller (Roller for Conveyor), S Series (R1200), Diameter φ 48.0 × Width 240 - 620
MAKITECH
Light to medium load type with inside frame radius of 1, 200mm. Roller diameter is φ42.7. Roller unit of S-TC1200 roller conveyor.[Features]· 90 degree angle for use with 1, 200 mm internal diameters.Standard roller width (nominal) is 240W to 620W.
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Panasonic and Oriental Motor cannot be selected as of now for motor selection due to unstable supply.
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Resin Wheel Conveyor (Koro Kon Mini) KBSD Type (For Light Duty Small Accessories)
OKURA
[Features]・ Adopted a 2-groove frame that matches the width of Belt Conveyor Mini III. It is easier to attach the parts and easier to use・ Conveyor for small accessories with ø12.5 resin wheels built into the aluminum extrusion・ KBED is a 2-groove frame that matches the width of the Belt Conveyor Mini III, and M6 nuts (Class 1) can be inserted from anywhere on the side surface, making it easy to mount components・ A transfer length can be specified from 150 to 2,100 in 150 mm increments and a roller width from 50 to 500 mm.
From: 122,921 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
100100, Slot Width 10mm Aluminum Frames
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Steel Roller Conveyor M Series (R-2812PB) Diameter ø28.6 × Width 100 - 500
MAKITECH
Economy type ø28 steel roller conveyor, with 30 low floor type frame, ideal for transporting small items. Conveyor length 500 to 3,000 in 10 mm units, roller width 100, 1,000 in 1 mm units specifiable.[Features]· Roller diameter is ø28.6, and minimum roller interval is P40.· Roller width (nominal) 100W-500W in increments of 50 mm as standard. This roller can also be manufactured in non-standard sizes.· Press-in bearing, economy type· [Series 0 frame low floor type]
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Steel Roller Conveyor M Series (R-3812PL) Diameter ø38.1 × Width 100 – 1,000
MAKITECH
Medium load / economy type ø38 steel roller conveyor, with 40 low floor type frame. Conveyor length 500 to 3,000 mm in 10 mm units, roller width 240 to 490 mm specifiable.[Features]· For transporting moderate to light loads.· The roller diameter is ø38.1. The minimum roller interval is P50.· Standard roller width (nominal) 100W to 1000W in increments of 50 mm.· Economy type press bearing
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Roller Conveyor M Series (RS-0700) Diameter ø6.8 × Width 50 - 200
MAKITECH
Integral roller conveyor and shaft structure for excellent durability. Special bearing developed, minimum ø6.8 achieved. Conveyor length 91 to 983.5, roller width 50 to 200 in 50 mm units specifiable.[Features]· Roller diameter is ø6.8, and minimum roller interval is P8.5. Makitech mini diameter roller.· Roller width (nominal) 50W to 200W in increments of 50 mm.· Machine length minimum 91 mm to maximum 983.5 mm.· Integrated roller and axle construction, with SUS303 material, and specially developed axle receiver (carbon steel bearing ball)· Aluminum frame.
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Special Frame, SP Series, Equal-Sided Angle (T: 5 mm)
NIC AUTOTEC
Designed for specific purposes like ducts, conveyors, oil pans, shelves, and hinges, etc. Additional work will be a requirement, including flat bars and equilateral angles.
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Anchors For Aluminum Frames These anchors for aluminum extrusions are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature] - Body Height (mm.) : 170 and 210 - Mounting Direction : Left and Right side- Applicable For Aluminum Extrusions Series : 30/40 and 40/50/60- Material : Carbon steel- Surface Treatment: Zinc Plating[Application] It is commonly utilized to connect and assemble aluminum extrusions See more ...Tấm neo cho khung nhôm Những Tấm neo cho khung nhôm định hình này thuộc phân khúc giá rẻ, giúp tiết kiệm chi phí hơn so với sản phẩm tiêu chuẩn của MISUMI. Sản phẩm này được cung cấp đa dạng về kích thước cho phép người dùng có thể lựa chọn.[Đặc tính sản phẩm]- Chiều cao thân (mm.) : 170 và 210 Hướng lắp ráp: Bên trái và bên phải- Áp dụng cho các sản phẩm khung nhôm định hình dòng: 30/40 và 40/50/60- Vật liệu: Thép cacbon- Xử lý bề mặt: Mã Kẽm [Ứng dụng]Sản phẩm được sử dụng để kết nối và lắp ráp các khung nhôm định hình.Các loại chân tăng chỉnh phổ biến: Chân tăng chỉnh inox, chân tăng chỉnh cao su, chân tăng chỉnh đế nhựa, chân tăng chỉnh inox đế cao su, chân tăng chỉnh chiều cao, chân tăng chỉnh chịu lực, chân tăng chỉnh M6, chân tăng chỉnh M8, chân tăng chỉnh M10, chân tăng chỉnh M12, chân tăng chỉnh M14, chân tăng chỉnh M16, chân tăng chỉnh M20, chân tăng chỉnh M24, chân tăng chỉnh inox 304, , chân tăng đưa inox, chân tăng inox, chân đế cao su tăng chỉnh, chân đế tăng chỉnh, chân tăng đưa, chân tăng chỉnh độ cao. function toggleContent(button) { var moreText = button.parentNode.nextElementSibling; if (moreText.style.display === "none" || moreText.style.display === "") { moreText.style.display = "inline"; button.innerHTML = "See less ..."; } else { moreText.style.display = "none"; button.innerHTML = "See more ..."; }}
From: 168,390 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Steel Tapered Roller Conveyor M Series (R-TC900) Diameter ø45.0 × Width 200 – 600
MAKITECH
Light to medium load type with internal frame radius of 900 mm. Roller width 200 to 600 in 1 mm units specifiable.
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Special Frame M6 Series Duct Frame AFD-3060A
NIC AUTOTEC
Designed for specific purposes such as ducts, conveyors, oil pans, shelves, and hinges. Used after some alterations, including flat bars and equilateral angles.
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Steel Roller, M Series (R-4814P); Diameter φ 48.6 x Width 100 - 1000
MAKITECH
Moderate load type φ48 steel rollers. Roller unit of the R-4814P roller conveyor. The widths can be specified in 50 mm increments from 100 to 1000 mm.[Features]· The roller diameter is φ48.6. The minimum roller interval is P50.· Standard of the roller width (nominal) is 100W to 1, 000W in increments of 50mm.· Pressed-in bearing, inexpensive type.· Model 90 frame standard type
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Return Guide for Use with Fast Carrier Chains
KATAYAMA CHAIN
KANA return guide for acceleration / carrier chain use. [Features]· Acceleration / carrier chain use aluminum frame series has drive and shape designed for stable chain running · With a nut groove allowing for free mounting of return part, leg part, stopper, sensor, etc.· Chain dedicated aluminum frame, and aluminum side frame are treated with alumite, strong against rust, good in appearance, with dedicated return guide, bracket and mounting nut standardized, making design easier.
From: 604,653 VND |
---|
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |