(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
3 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
1,619 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Leveling Foot With Mounted Caster (Bolt Type)
NIC AUTOTEC
Structural element of factory automation equipment. The leveling foot is provided to prevent rolling.
From: 929,121 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Casters/Low Floor Type/Screw-in Type
MISUMI
Casters/Low Floor Type/Screw-in Type These heavy duty casters with a low mounting height and high running stability. They offer a wide variety of sizes to choose from.[Feature] - Caster Type : Swivel Screw-In / Swivel Screw-In With Stopper - Mounting Height (mm.) : 74, 93 and 107 - Allowable Load (daN) : 100, 150 and 160 - Thread Size : M16 and M20 - Wheel Diameter (mm.) : 50, 65 and 75 - Wheel Width (mm.) : 28 and 38 - Material: Wheel - MC Nylon (Blue) or Special Reinforced Plastic (Black) Body - SPHC [Application] It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
From: 541,950 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Nylon Wheel Urethane Caster 'TYS Series' Replacement Wheels
TRUSCO NAKAYAMA
[Features]· A standard caster for light-/medium-weight loads that runs smooth and is highly load resistant.· A caster with standard dimensions used in large numbers for transport carts, roll box pallets, and other general work purposes.
From: 236,000 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Standard Press Casters - For Medium Loads (Fixed) Bracket Set (Without Wheels)
SISIKU ADDKREIS
SISIKU Addkreis, caster, standard press caster, for medium load (fixed) metal fitting set (without wheels).
From: 147,688 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
GIFU SANKEN KOGYO
[Features]Casters for light and medium duty. Maximum load (daN)150 "Fitting material" SUS304
From: 725,633 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Optional Casters and Stoppers for Large Resin Hand Truck Cartio Big
TRUSCO NAKAYAMA
Optional Casters and Stoppers for Large Resin Hand Truck Cartio Big. It is a spare part for the KARTIO cart, which can increase the capability of the product.[Features]• It has 2 types of wheels - Rigid or Fixed caster (Can not rotate 360° move only in one direction), Product code [TAMR-125NRB]- Swivel casters (can move in any direction), Product code [TAMG-125NRB]• Material :- Caster frame: Super special strong steel plate- Caster wheel: Nylon wheel rubber [Applications]Suitable for the KARTIO cart series.
From: 615,055 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Screw-In Casters - Light Load - Swivel, Swivel with Stopper
MISUMI
[Features]·A threaded caster for light duty. ·The wheel material is synthetic rubber (standard).
From: 56,726 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
[Features]·A caster with a 360° swivel ball structure. ·The load category is light-medium duty.
From: 692,890 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Casters with Leveling Mounts - Light Load
MISUMI
An integrated caster with the leveling mount which can be raised while running and lowered while installing
From: 1,140,827 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Casters/Double Wheel/Medium Load
MISUMI
Casters/Double Wheel/Medium Load The twin wheel structure of the caster provides this caster with high turning performance during traveling. They offer a wide variety of sizes to choose from.[Feature] - Caster Type : Swivel Type / Dual Wheels - Mounting Height (mm.) : 64 and 77 - Allowable Load (daN) : 120 and 150 - Wheel Diameter (mm.) : 38 and 50 - Wheel Width (mm.) : 34 for each wheel - Material: Wheel - MC Nylon (Blue) Body - SPHC [Application] It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
From: 387,870 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Casters - Medium Load - Wheel Material: Polypropylene - Swivel with Stopper
MISUMI
Casters - Medium Load - Wheel Material: Polypropylene - Swivel with Stopper These swivel casters, which come with stoppers, are suitable for medium load applications. They offer a wide variety of sizes to choose from.[Feature] - Caster Type : Swivel with stopper- Mounting Height (mm.) : 106, 128 and 153 - Allowable Load (daN) : 60, 70 and 90 - Wheel Diameter (mm.) : 80, 100 and 125 - Wheel Width (mm.) : 35 - Material: Wheel - Polypropylene Body - SPCC[Application] It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
From: 338,272 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Super Heavy Load Urethane Caster, Wheel Width 50mm
MISUMI
Economy Series Caster dedicated to Heavy Loading
From: 2,709,091 VND |
---|
Days to Ship: Số ngày giao hàng: 25 Day(s) |
You can add up to 6 items per a category to the compare list.
Industrial Casters - TH Series, Swivel with Stopper
NANSIN
A caster with a swivel stopper. Includes a stopper function that stops rotation of the wheel.[Features]· The S-2 stopper stops rotation of the wheel.· The hardware is bright chromate plated.· The TH type and KH type can be used together since their mounting heights are the same.· The wheel of the VH100 mm is made of aluminum
From: 260,635 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
General Caster, TM Series, with Swivel Stopper
NANSIN
A general caster with a swivel type brake.[Features]·You can select the caster that suits your application from a diverse lineup of products.·It is a simple design that harmonizes well in all fields.·The elastomer wheel has a soothing gray color so that slip marks on the floor are not noticeable.·High impact resilience for soft and smooth running.·The metal fittings has a chrome plating finish.[Applications]·Fixtures, furniture, carts, medical equipment, transportation equipment, various devices and many kinds of equipment, etc.
From: 467,406 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Wheel for Ductile Caster Wide Width Type Rubber Wheel (with Bearing) TB
TOUHOKU SHARYO
A wide ductile (cast) rubber caster designed for heavy loads. Suitable for transporting heavy objects.
From: 839,888 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
General Purpose Caster Steel Small Light Loads Plate Swivel Type T Series TJ (Gold Caster)
TOSEI SHARYO
A product entirely made in Japan.
From: 150,873 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Casters for Heavy Load LH LH-ST (Blickle)
SISIKU ADDKREIS
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.[Features]· A special reinforced structure is used for the swivel part and can withstand strong shocks and loads for long periods of time.· Features strong resistance against corrosion such as rust thanks to its aluminum die-cast core.· A sealed type radial ball bearing is used for the wheel.· Provides quiet and smooth rotation without the need for grease to be added.· The stopper is located at the front in the forward direction of the caster.· Four types of wheels are available, including the ALBS urethane wheels with low starting resistance, ALEV rubber wheels with high elasticity, ALEV-SG rubber wheels that protect floors, and oil-resistant ALTH urethane wheels.· The swivel and fixed models have the same mounting pitch
From: 3,402,433 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Ultra-Heavy Load Caster BS (Blickle)
SISIKU ADDKREIS
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.[Features]· A special reinforced structure is used for the swivel part and can withstand strong shocks and loads for long periods of time.· The swivel part is equipped with a thrust bearing and tapered roller bearing.· A polymer cast nylon material with abrasion resistance and high elasticity is used for the wheel.· A sealed type radial ball bearing is used for the wheel.· Provides quiet and smooth rotation without the need for grease to be added.· The stopper is located at the front in the forward direction of the caster.· The swivel and fixed models have the same mounting pitch
From: 10,155,648 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Medium Load Caster Swivel (Double Stopper) JB type Size 150 mm
GIFU SANKEN KOGYO
This standard caster for medium loads is a swivel type equipped with a stopper that simultaneously stops the wheels from turning and the hardware from swiveling.
From: 1,291,465 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Pressed Swivel Caster with Stopper K-1304GS
TAKIGEN
[Features]· Since it is made of stainless steel, durability and abrasion resistance are excellent and smooth traveling is maintained (stainless steel wheel).· Stainless steel made with superior corrosion resistance.· Wheel diameters equal to or greater than ø100 include a stopper (the shape is different from the drawing) that can lock the main axis rotation and the mounting part swiveling simultaneously, and since a bearing is built into the swivel part, rotation is smooth even with heavy items.
From: 1,655,258 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Press Large Swivel Caster Without Stopper, K-52
TAKIGEN
Can be used in combination.[Features]· Can be used in combination with K-500 and K-520 (K50S/K-50/K-52S/K-52)
From: 515,330 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Swivel Caster With Stopper for Heavy Weights, K-100HBS-PA
TAKIGEN
Roller bearings are used for all the shafts, resulting in unbelievably smooth turning. Distortion does not remain even after being fixed for long periods of time.
From: 1,377,296 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Standard Class 100s Track Model with Stopper Synthetic Rubber Wheels (Packing Caster)
UCHIMURA
A commonly-used wheel with high load resistance.
From: 289,380 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NIC AUTOTEC
·Structural element of factory automation equipment. [Compatible Series]M6 or M8
From: 535,611 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Leveling Foot With Mounted Caster (Plate Type)
NIC AUTOTEC
Structural element of factory automation equipment. The leveling foot is provided to prevent rolling.
From: 510,493 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】・Heat-proof temperature: -25 to 80℃・Roller bearing・Material-Fitting: steel, Wheel: solid rubber・Specification…Swivelwithout brake・Wheel dia. x Width…100 x 30mm・Load capacity…70kg・Overall height…125mm
From: 1,143,106 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】・Heat-proof temperature: -25 to 80℃・Roller bearing・Material-Fitting: steel, Wheel: solid rubber・Specification…Swivelwithout brake・Wheel dia. x Width…160 x 40mm・Load capacity…135kg・Overall height…195mm
From: 2,255,240 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
GIFU SANKEN KOGYO
[Features]Plate type swivel caster with a double break of related parts.
From: 821,351 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Caster for Pipe Frames-with Mounting Plate
MISUMI
Plate type caster for pipe frame. Swivel, Swivel with stopper, and fixed types are available.
From: 525,268 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
[Features]·The twin-wheel structure of the wheels provides this caster with high turning performance during traveling.
From: 1,636,069 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |