(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
3 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
1,619 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Low-Profile Swivel Caster For Heavy Loads (Without Stopper) K-611J
TAKIGEN
A caster for heavy loads with a low mounting height and high allowable load.[Features]· A caster for heavy loads with a low mounting height and high allowable load
From: 314,003 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Rubber Casters Swivel Screw-in Type
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 60,136 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
From: 68,783 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
From: 93,000 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
From: 66,667 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Heavy Load Low Profile Caster Fixed Type
MISUMI
RoHS Compliant Product
From: 85,570 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
From: 58,182 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
General-Purpose Caster, STC Series, Swivel
NANSIN
A highly compatible, industry standard, swivel caster.[Features]·This product has a double-ball structure in the swivel section, which maintains stable swivel performance for a long time even under load in the limiting range.·You can choose from a wide range of products, from household products to commercial equipment, depending on your application.·The STC and SKC types have the same mounting height and can be used together with both the swivel and fixed types.·The metal fittings has a bright chromate plating finish.[Applications]·With a wide range of wheel diameters and wheel materials, it can be widely used from commercial equipment to household products.
From: 61,769 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Industrial Caster, STC Series, Free Stopper (S-4) Included
NANSIN
A caster with a swivel stopper. Includes a stopper function that stops the wheel from swiveling.
From: 1,076,141 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Dual Wheel Caster for Super Heavy Weights, Swivel Wheel (UHBW-g Type / MCW-g Type)
YODONO
Ideal for transport-use or as wheels attached to hand trucks used transport heavy objects, carts used for boat launches, or trailers, etc.
From: 21,376,532 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Medium to Heavy Load Caster TP7100 Series
SAMSONG CASTER
From: 1,408,410 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Medium to Heavy Load Caster TP7200 Series
SAMSONG CASTER
From: 3,495,897 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) |
You can add up to 6 items per a category to the compare list.
Ball Casters for upturn of the ball
TRUSCO NAKAYAMA
- Ball Casters for ball upturn, manufactured by TRUSCO. - Ball Casters are available in six types: S8B, S8P, T5L5B, T8LB, U8B, and U8P. - The body material can be selected from two types: steel or stainless steel (SUS304). - The ball material can be selected from three types: steel, stainless steel (SUS304), and polypropylene (PP). - The load capacity of the ball transfer can be selected at two levels: 78.4 N or 294 N. - Flange-shaped ball caster for upward movement. - The transfer height can be selected at two levels: 20 mm or 31 mm.
From: 51,000 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Pressed Rubber Caster, Replacement Wheels
TRUSCO NAKAYAMA
[Features]· The steel wheel has a great design and a characteristic star shape (design registered).
From: 156,000 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Protector Tool Case (with Casters)
TRUSCO NAKAYAMA
[Features]· Reliably protects contents thanks to its polyethylene material and structure, which feature outstanding shock resistance.· This resin tool case is highly durable and airtight, and is thus optimally suited to storing and transporting precision instruments.· The W-shaped cushions on the body and cover serve to protect the contents from shocks.· With convenient pull handle and casters for movement.[Applications]· For storage and transportation of precision machinery.
From: 3,751,245 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Spare Caster for Wagon, for Grancart, Rotating
TRUSCO NAKAYAMA
[Features]· The swivel wheels and fixed wheels have the same installation pitch, and are installed with 1 mounting dimension. Uses a proprietary "DRS" structure. The use of double bearings also makes for smooth rotation and comfortable handling.
From: 386,666 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
MISUMI
[Features]·This caster for cleanrooms can absorb vibration even on uneven surfaces
From: 2,826,943 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Casters for Pipe Frames- Standard Type/Plastic Joint Insert Type
MISUMI
Pipe frame push-fit type caster. Compatible pipe frame diameter: ⌀27.5
From: 96,900 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
A type with a safety pedal that allows you to step on more reliably than the conventional caster stopper pedal.
From: 685,608 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Casters - Medium Load - Wheel Material: Polypropylene - Fixed Type
MISUMI
"Medium Load Type Casters priced the most economically in MISUMI products!! Therefore, they are little costly even when a large amount of pieces is ordered."
From: 170,989 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) |
You can add up to 6 items per a category to the compare list.
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 60,005 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
From: 810,703 VND |
---|
Days to Ship: Số ngày giao hàng: 25 Day(s) |
You can add up to 6 items per a category to the compare list.
Special Specifications, Shock Absorbing Caster With Swivel Stopper
NANSIN
Includes a stopper function that stops rotation of the wheel. A shock absorbing caster with a built-in rubber cushion.[Features]· Since shocks are absorbed by the caster, vibrations are not transmitted to the rest of the product, such as the wagon.· Since each of the casters moves independently, smooth transport is possible even if the left and right side are at different heights.· Initial movement is smooth since cushioning rubber is used instead of leaf springs or rings.· Settings corresponding to the weight of the load are possible by changing the hardness of the cushioning rubber.· Ideal for LCD glass substrates and transport wagons of silicon wafers that may be damaged by vibrations or shocks.
From: 4,568,812 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SR Series General Caster Swivel
NANSIN
Screw-in type swivel caster for light loads.[Features]· Simple design that adapts well to any field.· An extensive range of materials are available for the wheels for use in different applications.[Applications]· Ideal for office chairs, appliances, furniture and various types of carts.
From: 58,780 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Press Caster (Free Wheel) S Type
SUEHIRO
Equipped with a spring that reduces running noise by approximately 50% and absorbs impact.[Features]·The spring absorbs vibrations and shocks on uneven road surfaces, resulting in a soft and nimble ride. Easy to climb over steps.·Long life is achieved by preventing unbalanced loads and caster shake caused by the road surface.·Ideal for transporting fragile items such as precision parts and glass in clean rooms of hospitals.
From: 3,242,382 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Anti-Static Freely Swiveling Caster with Stopper, K-630JS
TAKIGEN
[Features]· Prevents the adherence of dust caused by static electricity through use of an anti-static wheel.· The electric resistance values are, by measurement value, 108Ω or less for synthetic rubber and 107 to 108Ω for urethane.· Features excellent abrasion resistance and the staining of floors is suppressed through use of a non-carbon wheel (urethane wheel)
From: 665,765 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Low Floor Type for Heavy Load, Swivel Caster Without Stopper (Dual-Wheel Type) K-508-W
TAKIGEN
[Features]· A dual wheel type which rotates easily.· Rotates easily thanks to independently moving dual wheels.· The swivel part and axle have undergone a surface-hardening quenching process.· Uses MC nylon that has excellent oil resistance, chemical resistance, abrasion resistance, and heat resistance (-40 to +120°C).
From: 1,130,790 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Low-Profile Swivel Caster For Ultra-Heavy Loads (Without Stopper) K-610J
TAKIGEN
[Features]· A caster for super heavy loads with a low mounting height and an allowable load of 6kN.· Among the same load types, the mounting height is the lowest floor class in the industry.
From: 1,008,955 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Highly Hard Heavy-Duty Urethane Caster Swivel Wheel (SDUJ Type)
YODONO
An affordable and high load caster. Optional installation of swivel lock and stopper is possible.[Features]· Affordably priced and with a high load capacity.· Wheel outer diameter ø200: 1,000 kg.· Wheel outer diameter ø250 1,500 kg.· The base plate is forged to provide sturdiness.· Deflection is resolved by use of a high hardness urethane wheel (hardness 95°). Starting resistance is also reduced and turning is smooth.· Both an optional 90° swivel lock and wheel stopper are available to achieve the perfect caster.· A product that can withstand a long-term use, that also features a beautiful design and solid welded construction.
From: 7,799,748 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Caster for Piano, TP8000 Series
SAMSONG CASTER
From: 401,607 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) |