(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
3 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
1,621 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Leveling Foot With Mounted Caster (Bolt Type)
NIC AUTOTEC
Structural element of factory automation equipment. The leveling foot is provided to prevent rolling.
From: 929,121 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Dedicated Caster for H Series, Rubber Wheel for Heavy Load H-RB Gold Caster
TOSEI SHARYO
[Features]·Heavy duty rubber wheel for H series of domestic Integrated production in Japan.
From: 338,185 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Long-Thread Swivel Caster (With Stopper) K-415EA
TAKIGEN
[Features]· K-415EA and K-415A securely fix the wheels with a stopper.· The wheel material and diameter can be selected to suit the application.
From: 148,176 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 54,519 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Nylon Casters Swivel Screw-in Type
MISUMI
Nylon Casters Swivel Screw-in Type These casters are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature] - Caster Type : Swivel - Mounting Height (mm.) : 102.3, 126.4 and 152.4 - Allowable Load (daN) : 110, 130 and 150 - Wheel Diameter (mm.) : 75, 100 and 125- Wheel Width (mm.) : 32 - Material: Wheel - Nylon (white) Body - SPHC [Application] It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
From: 62,980 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
From: 43,592 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 172,307 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Industrial Caster STM Series, Swivel
NANSIN
A swivel caster. An industry standard that is highly compatible regardless of the manufacturer.
From: 275,031 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 365,232 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) |
You can add up to 6 items per a category to the compare list.
Heat Resistant Caster For High Load Weight Use (Maintenance-Free Urethane Wheels), Independent
SAMSONG
[Features]· A high strength precision bearing is used for the swivel part.· Excellent dust-proofing and waterproofing functions.· Ideal for heavy weights.
From: 4,732,876 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YUKIGIKEN
Plate caster with excellent cost-effectiveness.[Features]・ Cheap weight casters・ Free wheel and fixed wheel can be selected・ Material Wheel: Nylon, body: SPCC· Surface treatment: zinc plating・ Allowable load: 150 kgf[Applications]・ For heavy machine base, caster for housing
From: 381,938 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Custom-Made Aluminum Dolly with Nylon Casters
TRUSCO NAKAYAMA
[Features]· Can be manufactured according to the container currently in use. Inform us about the outer dimensions of the container in use or the loading surface dimension of the hand truck.· Will manufacture within the manufacturable range of inner frame dimensions.
From: 2,845,695 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Casters - Medium Load - Wheel Material: Urethane - Fixed Type
MISUMI
"Medium Load Type Casters priced the most economically in MISUMI products!! Therefore, they are little costly even when a large amount of pieces is ordered."
From: 323,210 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Casters - Heavy Load - Wheel Material: Rubber - Swivel Type
MISUMI
"Heavy Load Type Casters priced the most economically in MISUMI products!! Therefore, they are little costly even when a large amount of pieces is ordered."
From: 335,950 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Casters - Medium Load - Wheel Material: Polypropylene - Swivel with Stopper
MISUMI
Casters - Medium Load - Wheel Material: Polypropylene - Swivel with Stopper These swivel casters, which come with stoppers, are suitable for medium load applications. They offer a wide variety of sizes to choose from.[Feature] - Caster Type : Swivel with stopper- Mounting Height (mm.) : 106, 128 and 153 - Allowable Load (daN) : 60, 70 and 90 - Wheel Diameter (mm.) : 80, 100 and 125 - Wheel Width (mm.) : 35 - Material: Wheel - Polypropylene Body - SPCC[Application] It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
From: 338,272 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
PP Casters Swivel With Stopper Screw-in Type
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 87,909 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
From: 58,182 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Ductile Caster Standard Type (Fixed Type) K
TOUHOKU SHARYO
A ductile (cast) fixed hardware wheel designed for standard loads. Longer life than steel plate hardware. Wheel materials can be selected depending on the application and load.
From: 565,156 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Press Caster KB Type, Medium Load, Fixed Wheel (with Brake), with Bearings
OHINDUSTRIAL
[Features]· A fixed wheel that includes a brake.· When OHJB and OHJS are used together, the fixing strength of the cart will become stronger since all four wheels will be locked.· The locking/releasing of the brake can be performed easily with a single action of the stepping lever.· The cart can be fixed when stopping on a slope or where there are vibrations.
From: 663,535 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
[Features]·A caster with a 360° swivel ball structure. ·The load category is light-medium duty.
From: 692,890 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Screw-In Casters - Medium Load - Wheel Material: Rubber - Swivel Type + Stopper
MISUMI
"Medium Load Type Casters priced the most economically in MISUMI products!! Therefore, they are little costly even when a large amount of pieces is ordered."
From: 121,777 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 100,155 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 54,519 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 60,005 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
From: 385,200 VND |
---|
Days to Ship: Số ngày giao hàng: 25 Day(s) |
You can add up to 6 items per a category to the compare list.
General-Purpose Caster, STC Series, Swivel
NANSIN
A highly compatible, industry standard, swivel caster.[Features]·This product has a double-ball structure in the swivel section, which maintains stable swivel performance for a long time even under load in the limiting range.·You can choose from a wide range of products, from household products to commercial equipment, depending on your application.·The STC and SKC types have the same mounting height and can be used together with both the swivel and fixed types.·The metal fittings has a bright chromate plating finish.[Applications]·With a wide range of wheel diameters and wheel materials, it can be widely used from commercial equipment to household products.
From: 61,769 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Antistatic Caster I, for Medium Loads, JB, JBL
SISIKU ADDKREIS
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.[Features]· The conductive materials used for the wheel ensures that it will remain uniform in shape even after suffering wear.· The EUW wheel is not made of carbon material and does not leave traces on the floor.· Dielectric grease is used for the swivel part.· The swivel part is equipped with a smooth moving bilayer bearing.· Employs a strong and unique box style for the EUW wheels.
From: 739,586 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Heavy-Duty Caster (Small Type) Rotating JM Type, Sizes: 50 mm to 75 mm
GIFU SANKEN KOGYO
[Features]· A caster that can withstand heavy loads and that features free-swivel hardware.
From: 578,907 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Swivel Caster (Without Stopper) K-420S
TAKIGEN
Includes a powerful stopper. Selection from a variety of wheel materials is possible to suit the application.
From: 183,260 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Caster for Piano, TP8000 Series
SAMSONG CASTER
From: 401,607 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) |