(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
3 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
2,016 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
From: 810,703 VND |
---|
Days to Ship: Số ngày giao hàng: 25 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 792,870 VND |
---|
Days to Ship: Số ngày giao hàng: 25 Day(s) |
You can add up to 6 items per a category to the compare list.
Urethane Casters Swivel With Stopper Screw-in Type
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 87,985 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
From: 598,053 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) |
You can add up to 6 items per a category to the compare list.
Stainless Steel Swivel Caster With JS Hardware MCB/JS
OKAMOTO KOKI
A stainless steel caster in which SUS304 is used for the hardware main body. Since MC nylon is used for the wheel, it is strong against rust and is preferred for use at food factories, etc.[Features]· A variation in which an MC nylon wheel and a stainless steel hardware are combined.· Selection is possible to suit the application, such as for usage in special environments.· Can be used together with the stainless steel caster with fixed KS hardware.
From: 1,309,696 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 159,323 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Caster With Swivel Stopper JSZ Hardware, MCB/JSZ
OKAMOTO KOKI
A stainless steel caster in which SUS304 is used for the hardware main body. Since an MC nylon wheel is used, it is strong against rust and is preferred for use at food factories, etc.[Features]· A variation in which an MC nylon wheel and a stainless steel hardware with a swivel brake are combined.· Selection is possible to suit the application, such as for usage in special environments.· Can be used together with the stainless steel caster with fixed KS hardware.· A double stopper that stops swiveling and the wheel simultaneously.· Since rubber is used for the contact portion of the brake spring with the wheel, slipping will not easily occur even with wheels made of a hard material such as nylon.· A model with a left-stopper is also available for the ø100
From: 2,164,275 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TPR Casters Swivel With Stopper Screw-in Type
MISUMI
TPR Casters Swivel With Stopper Screw-in Type These casters are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature] - Caster Type : Swivel With Stopper - Mounting Height (mm.) : 102.3, 126.4 and 152.4 - Allowable Load (daN) : 90, 120 and 130 - Wheel Diameter (mm.) : 75, 100 and 125- Wheel Width (mm.) : 31 and 32 - Material: Wheel - TPR (Grey) Body - SPHC [Application] It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
From: 71,859 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Standard Pressed Caster Medium Loads K(Fixed)
SISIKU ADDKREIS
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
From: 271,276 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Medium to Heavy Load Caster TP7100 Series
SAMSONG CASTER
From: 1,408,410 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Rubber Casters Swivel Screw-in Type
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 60,136 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Casters for Factory Frames - Screw-In Casters
MISUMI
Threaded stem type caster. Swivel type and swivel with stopper type are available. Wheel diameter: 50 mm/75 mm
From: 102,025 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Heavy-Duty Low Floor Type Swivel Caster and Adjuster without Stopper, K-100HB2-AF
TAKIGEN
Moving and installation of equipment can be done easily.[Features][Caster]· A compact, integrated low floor type in which traveling and fixing are easy, and that can reduce the mounting man hours for the adjuster foot.· Adjustments can be easily made after equipment has been installed using a "light touch" raising/lowering operation.· Since the wheel and the adjuster foot swivel together, the turning radius is almost the same as just the caster.[P.A polyurethane wheel]· An abrasion resistance surpassing that of metal. Highly elastic to prevent payload from being subjected to shocks.· Distortion due to load does not remain even when fixed for long periods of time.· Quiet without noise and does not damage the floor.· A light weight is realized by employing aluminum for the wheel hub and high performance engineering plastic for the bushing. Its also gentle on floors, employs two radial bushings for the rotating part of the wheel, and features a dual-end support mechanism for excellent mobility.· [E.P engineering plastic wheel]· Good shock resistance, can withstand harsh usage, and is lightweight.· Excellent heat resistance, cold resistance, and chemical resistance.· Employs two radial bushings for the rotating part of the wheel and features a dual-end support mechanism for excellent mobility.
From: 1,590,533 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Gray Wheel Fixed Caster Without Stopper - K-612K
TAKIGEN
A gray wheel in which tire marks do not stand out. Soft and smooth operability with excellent impact resilience.
From: 213,225 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Cast Frame Casters - Standard / Trailered Use
MISUMI
[Features]·A durable cast iron caster for outdoor transport and other applications. ·Standard type and towing types are available.
From: 418,296 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Dedicated Caster, Conducting Caster, Midsize Load Plate Free Type, W Series, WJ (Gold Caster)
TOSEI SHARYO
Electric resistance value is equal to or less than 1 × 10 to the power of 3Ω.[Features]· High conductivity that prevents trouble caused by static electricity.· Contributes to the prevention of disasters caused by static electricity under all environments by releasing static electricity with excellent conductivity.· Prevents the adsorption of dust by removing static electricity and demonstrates excellent dust-proofing effects.
From: 403,651 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Low-Vehicle Model Freely Swiveling Casters, UT-50
OKAMOTO KOKI
Since the swiveling radius is configured to be smaller than that of other casters, the turning radius is small and safe since the wheel does not protrude outward while turning. Furthermore, stability is outstanding since the center of gravity is low.[Features]· Eccentricity is configured to be smaller than that of other casters, so the turning radius is also small.· Stability is outstanding since the center of gravity is low.
From: 690,503 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Casters - Heavy Load - Wheel Material: Rubber - Swivel Type
MISUMI
"Heavy Load Type Casters priced the most economically in MISUMI products!! Therefore, they are little costly even when a large amount of pieces is ordered."
From: 335,950 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Casters - Light Load - Wheel Material: Urethane - Fixed
MISUMI
[Features]·A plate-type fixed-type caster. ·For light duty. ·The wheel material is urethane.
From: 49,460 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Urethane Casters Swivel Screw-in Type
MISUMI
Urethane Casters Swivel Screw-in Type These casters are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature] - Caster Type : Swivel - Mounting Height(mm.) : 102.3, 126.4 and 152.4 - Allowable Load (daN) : 90, 120 and 130 - Wheel Diameter (mm.) : 75, 100 and 125- Wheel Width (mm.) : 32 - Material: Wheel - Urethane (brownish red) Body - SPHC [Application] It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
From: 73,084 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Stainless Steel Press Fixed Caster, Without Stopper, K-1304R
TAKIGEN
Since it is made of stainless steel, durability and abrasion resistance are excellent and smooth traveling is maintained. Stainless steel with superior corrosion resistance.[Features]· Includes a powerful stopper.· Selection from a variety of wheel materials is possible to suit the application.
From: 942,730 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Long-Thread Swivel Caster (With Stopper) K-415EA
TAKIGEN
[Features]· K-415EA and K-415A securely fix the wheels with a stopper.· The wheel material and diameter can be selected to suit the application.
From: 148,176 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Press-Formed Rubber Caster, Freely Rotating
TRUSCO NAKAYAMA
[Features]· The steel wheel features a great design and a characteristic star shaped marking. (Design registered)· A double bearing is employed for the free-swivel part, realizing smooth rotation.· The wheel rotation part features a commercial bearing and has excellent durability.· Fixed wheel with stopper. When used together with swivel casters with stopper, all four wheels can be locked.
From: 374,000 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Screw-In Caster Light Duty CSTUN□
MISUMI
Screw-In Casters - Light Load These swivel type screw-in casters, which come with a stopper, are suitable for light duty applications. They offer a wide variety of sizes to choose from.[Feature] - Caster Type : Screw-In with stopper - Mounting Height (mm.) : 74, 89 and 97 - Allowable Load (daN) : 50 and 60 - Thread Size : M12 and M16 - Wheel Diameter (mm.) : 50, 65 and 75 - Wheel Width (mm.) : 25 and 28 - Material: Wheel - Rubber (Black) Body - SPHC[Application] It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
From: 149,927 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
[Features]·A fixed-type side caster mounting plate with flexible mounting holes. [Material]·ADC12.
From: 370,780 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Casters - Heavy Load - Wheel Material: Nylon - Swivel Type
MISUMI
"Heavy Load Type Casters priced the most economically in MISUMI products!! Therefore, they are little costly even when a large amount of pieces is ordered."
From: 571,560 VND |
---|
Days to Ship: Số ngày giao hàng: 14 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 41,975 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Foot Master, Shock-Absorbing Caster, Fixed
NANSIN
A fixed caster. A shock absorbing caster with a built-in rubber cushion.[Features]· Since shocks are absorbed by the caster, vibrations are not transmitted to the rest of the product, such as the wagon.· Since each of the casters moves independently, smooth transport is possible even if the left and right side are at different heights.· Initial movement is smooth since cushioning rubber is used instead of leaf springs or rings.· Settings corresponding to the weight of the load are possible by changing the hardness of the cushioning rubber.· Ideal for LCD glass substrates and transport wagons of silicon wafers that may be damaged by vibrations or shocks.
From: 4,225,143 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Caster, HSG Model, Swivel Wheel Plate Type
YUEI CASTER
[Features]· A low floor type caster for heavy loads used widely for heavy objects such as large machinery and devices.
From: 546,486 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Heavy-Duty Caster (Small Type) Rotating JM Type, Sizes: 50 mm to 75 mm
GIFU SANKEN KOGYO
[Features]· A caster that can withstand heavy loads and that features free-swivel hardware.
From: 578,907 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |