(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
3 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
1,621 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Casters with Leveling Mounts - Antivibration Heavy Load Type CLDK
MISUMI
(1) Improved operability with a built-in resin handle (2) uses anti-vibration rubber with high vibration absorption effect (3) with lock nut to prevent loosening
From: 3,000,850 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
Usage: After inserting it into the frame, tightening the hexagonal part with a dedicated wrench (PFSP21, sold separately) will cause the rubber to expand, securing it from the inside of the pipe.Caution: Although austenitic stainless steel is used, some magnetism is produced due to machining.
From: 232,617 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Caster, UHG Model, Swivel Wheel Plate Type
YUEI CASTER
[Features]· A low floor type caster for heavy loads that is designed for large machinery and devices
From: 676,310 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Dedicated Caster H Series Wheel, Nylon Wheel for Heavy Loads H-NB (Gold Caster/GOLD CASTER)
TOSEI SHARYO
A product entirely made in Japan.
From: 339,281 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Low Floor Heavy Duty Swivel Caster Without Stopper, K-540S
TAKIGEN
[Features]· Mounting height is low and can sufficiently withstand heavy loads.· Wheel distortion does not remain even when fixed for long periods of time under heavy loads.· Matches OA equipment since the finishing is black (K-540)
From: 936,793 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Casters for Factory Frames - Screw-In Casters
MISUMI
Threaded stem type caster. Swivel type and swivel with stopper type are available. Wheel diameter: 50 mm/75 mm
From: 102,025 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Gray Wheel Swivel Caster Without Stopper - K-612J
TAKIGEN
A gray wheel in which tire marks do not stand out. Soft and smooth operability with excellent impact resilience.
From: 285,090 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Foot Master, Shock-Absorbing Caster, Fixed
NANSIN
A fixed caster. A shock absorbing caster with a built-in rubber cushion.[Features]· Since shocks are absorbed by the caster, vibrations are not transmitted to the rest of the product, such as the wagon.· Since each of the casters moves independently, smooth transport is possible even if the left and right side are at different heights.· Initial movement is smooth since cushioning rubber is used instead of leaf springs or rings.· Settings corresponding to the weight of the load are possible by changing the hardness of the cushioning rubber.· Ideal for LCD glass substrates and transport wagons of silicon wafers that may be damaged by vibrations or shocks.
From: 4,225,143 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Casters with Adjustment Pads/Lightweight Type
MISUMI
Casters with Adjustment Pads/Lightweight Type These casters, which come with an adjuster, are commonly used in general industrial . They offer a wide variety of sizes and materials for the wheels to choose from.[Feature] - Caster Type : With Leveling Mounts- Mounting Height (mm.) : 75, 93 and 98 - Allowable Load (daN) : 60 and 70 - Wheel Diameter (mm.) : 50, 65 and 75 - Wheel Width (mm.) : 25 and 28 - Material: Wheel - Nylon Body - SPHC[Application] It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
From: 404,742 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Rubber Casters Fixed Type These casters are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature] - Caster Type : Fixed - Mounting Height (mm.) : 105.8, 129.3 and 155.5 - Allowable Load (daN) : 70, 75 and 105 - Wheel Diameter (mm.) : 75, 100 and 125- Wheel Width (mm.) : 31 and 32 - Material: Wheel - Rubber (Black) Body - SPHC [Application] It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
From: 35,788 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Casters for Aluminum Frames - Double Wheels Swivel
MISUMI
[Features]·The caster is a twin-wheel swivel type and can be used for aluminum extrusions.
From: 63,599 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Casters - Light Load - Wheel Material: Urethane - Swivel
MISUMI
[Features]·A swivel-type caster. ·For light duty. ·The wheel material is urethane.
From: 69,437 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Swivel Caster With Leveling Mount (Without Stopper) K-100AF
TAKIGEN
Moving and installation of equipment can be done easily.[Features]· An integrated caster for moving and an adjuster for fixing (C-280)
From: 412,790 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
From: 430,529 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Standard Class, 100B, Truck Type, With Roller Bearing, Synthetic Rubber Wheel (Sealing Caster)
UCHIMURA
The roller bearing used for the wheel shaft makes transporting and moving easy, even with heavy loads.
From: 432,155 VND |
---|
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Casters for Aluminum Frames - Corner Angle Light Load Type
MISUMI
Corner mounting casters designed to fit perfectly into the grooves of the aluminum frame.
From: 208,950 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Casters - Light Load- Wheel Material: TPE - Swivel Type + Stopper
MISUMI
"Light Load Type Casters priced the most economically in MISUMI products!! Therefore, they are little costly even when a large amount of pieces is ordered."
From: 131,160 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Casters - Medium Load - Wheel Material: Urethane - Swivel Type
MISUMI
"Medium Load Type Casters priced the most economically in MISUMI products!! Therefore, they are little costly even when a large amount of pieces is ordered."
From: 594,845 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
Nylon Casters Fixed Type These casters are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature] - Caster Type : Fixed - Mounting Height (mm.) : 105.8, 129.3 and 155.5 - Allowable Load (daN) : 110, 130 and 150 - Wheel Diameter (mm.) : 75, 100 and 125- Wheel Width (mm.) : 32 - Material: Wheel - Nylon (white) Body - SPHC [Application] It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
From: 49,248 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Casters - Light Load - Wheel Material: Urethane - Fixed
MISUMI
[Features]·A plate-type fixed-type caster. ·For light duty. ·The wheel material is urethane.
From: 49,460 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 66,667 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Swivel Caster for Heavy Loads, JMB Type With Stopper, Swivel Bracket (Size 150 mm to 200 mm)
GIFU SANKEN KOGYO
[Features]・ The JMB metal fitting stopper stops the rotation of the wheels
From: 2,597,301 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Leveling Mounts&Plates/with Caster Unit
MISUMI
Unit for mounting casters and leveling mounts for aluminum extrusions.
From: 418,713 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Casters with Leveling Mounts - Integrated Medium Load
MISUMI
An integrated caster with the leveling mount which can be raised while running and lowered while installing
From: 669,149 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Casters with Adjustment Pads/Heavy Load Type
MISUMI
Casters with Adjustment Pads/Heavy Load Type These casters, which come with adjustment pads, are suitable for heavy-duty applications. They offer a wide variety of sizes and materials for the wheels to choose from.[Feature] - Caster Type : Swivel - Mounting Height (mm.) : 92 and 106 - Allowable Load (daN) : 294.2 and 392.3 - Wheel Diameter (mm.) : 65 and 75 - Wheel Width (mm.) : 39 and 40 - Material: Wheel - MC Nylon or Special Reinforced Plastic Body - SPHC [Application] It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
From: 1,696,124 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Casters -Light Load- Wheel Material: Rubber - Swivel Type
MISUMI
"Light Load Type Casters priced the most economically in MISUMI products!! Therefore, they are little costly even when a large amount of pieces is ordered."
From: 87,787 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Casters - Heavy Load - Wheel Material: Urethane - Fixed Type
MISUMI
"Heavy Load Type Casters priced the most economically in MISUMI products!! Therefore, they are little costly even when a large amount of pieces is ordered."
From: 363,037 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) |
You can add up to 6 items per a category to the compare list.
Rubber Casters Swivel Screw-in Type
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 60,136 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Nylon Wheel (Packing Caster) with Standard Class 100G-Ns Track Type Stopper
UCHIMURA
The mounting seat triangular to evenly absorb shocks. There are three mounting holes to conserve man-hours.
From: 578,407 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Casters - Medium Load - Wheel Material: Nylon - Fixed Type
MISUMI
"Medium Load Type Casters priced the most economically in MISUMI products!! Therefore, they are little costly even when a large amount of pieces is ordered."
From: 84,451 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |