(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
3 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
2,016 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Caster With Leveling Mounts Swivel Type
MISUMI
Caster With Leveling Mounts Swivel Type These casters are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature] - Caster Type : Swivel Type - Mounting Height (mm.) : 71, 83, 102, 123 and 132.5 - Allowable Load (daN) : 50, 250, 500, 750, 1000 and 1500 - Wheel Diameter (mm.) : 40, 52, 62, 75 and 95 - Wheel Width (mm.) : 18.5, 23.5, 27, 29 and 50.5 - Material: Wheel - Nylon (Black) Body - Aluminum Alloy [Application] It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
From: 129,472 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Heavy Load Low Profile Caster Swivel Type
MISUMI
RoHS Compliant Product
From: 57,184 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Urethane Casters Swivel With Stopper
MISUMI
Urethane Casters Swivel With Stopper These casters are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature] - Caster Type : Swivel- Mounting Height (mm.) : 105.8, 129.3 and 155.5 - Allowable Load(daN) : 90, 120 and 130 - Wheel Diameter (mm.) : 8, 10 and 12 - Wheel Width (mm.) : 32 - Material: Wheel - Polyurethane Body - SPHC[Application] It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
From: 73,027 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
From: 233,617 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Heavy Load Urethane Casters Swivel with Stopper Type SUS304
MISUMI
From: 946,415 VND |
---|
Days to Ship: Số ngày giao hàng: 25 Day(s) |
You can add up to 6 items per a category to the compare list.
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 71,013 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
Casters - Compatible Type These casters are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature] - Caster Type : Fixed / Swivel - Mounting Height (mm.) : 93, 130, 157 and 190 - Allowable Load (daN) : 60, 120 and 160 - Wheel Diameter (mm.) : 75, 100, 125 and 150 - Wheel Width (mm.) : 25 and 32 - Material: Wheel - Rubber (Gray) Body - SPHC [Application] It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
From: 140,543 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Heavy Load TPR Casters Swivel with Stopper Type SUS304
MISUMI
From: 964,248 VND |
---|
Days to Ship: Số ngày giao hàng: 25 Day(s) |
You can add up to 6 items per a category to the compare list.
Light Load Urethane Casters Swivel with Stopper Type SUS304
MISUMI
From: 360,233 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Caster With Leveling Mount, Heavy Duty Integrated Type
MISUMI
Caster With Leveling Mount, Heavy Duty Integrated Type These casters, which come with leveling mount, are suitable for heavy duty applications. They offer a wide variety of sizes and materials for the wheels to choose from.[Feature] - Caster Type : Swivel With Leveling Mounts - Mounting Height (mm.) : 92 and 106 - Allowable Load (daN) : 300 and 400 - Wheel Diameter (mm.) : 65 and 75 - Material: Wheel - Reinforced Plastic, Electrically Conductive MC Nylon or MC Nylon Body - SPHC [Application] It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
From: 1,163,481 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Heavy Load Low Profile Caster Swivel With Stopper
MISUMI
RoHS Compliant Product
From: 66,536 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
Rubber Casters Swivel Type These casters are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from. [Feature] - Caster Type : Swivel - Mounting Height (mm.) : 105.8, 129.3 and 155.5 - Allowable Load (daN) : 70, 75 and 105 - Wheel Diameter (mm.) : 75, 100 and 125- Wheel Width (mm.) : 31 and 32 - Material: Wheel - Rubber (Black) Body - SPHC [Application] It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
From: 77,949 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
From: 57,940 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Casters - Heavy Load - Wheel Material: Urethane - Swivel Type + Stopper
MISUMI
"Heavy Load Type Casters priced the most economically in MISUMI products!! Therefore, they are little costly even when a large amount of pieces is ordered."
From: 1,763,169 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Light Load Urethane Casters Swivel With Stopper, Wheel Width 32mm
MISUMI
From: 97,923 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Low-Profile Swivel Caster For Heavy Loads (Without Stopper) K-611J
TAKIGEN
A caster for heavy loads with a low mounting height and high allowable load.[Features]· A caster for heavy loads with a low mounting height and high allowable load
From: 314,003 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Casters - Light Load - Wheel Material: Polypropylene
MISUMI
Casters - Light Load - Wheel Material: Polypropylene These casters are suitable for light load applications. They offer a wide variety of sizes and materials for the wheels to choose from.[Feature] - Caster Type : Fixed or Swivel - Mounting Height (mm.) : 50, 65 and 93 - Allowable Load (daN) : 20, 30 and 50 - Wheel Diameter (mm.) : 38, 50 and 75 - Wheel Width (mm.) : 17, 22 and 27 - Material: Wheel - Urethane (Black) or Polypropylene (White) Body - SPHC [Application] It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
From: 25,648 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Nylon Casters Swivel Type These casters are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature] - Caster Type : Swivel - Mounting Height (mm.) : 105.8, 129.3 and 155.5 - Allowable Load (daN) : 110, 130 and 150 - Wheel Diameter (mm.) : 75, 100 and 125- Wheel Width (mm.) : 32 - Material: Wheel - Nylon Body - SPHC [Application] It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
From: 79,792 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MEDIUM LOAD Caster TP5000 Series
SAMSONG CASTER
From: 117,070 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 59,920 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 74,900 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 203,300 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
Urethane Casters Swivel Type These casters are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature] - Caster Type : Swivel - Mounting Height (mm.) : 105.8, 129.3 and 155.5 - Allowable Load (daN) : 90, 120 and 130 - Wheel Diameter (mm.) : 75, 100 and 125- Wheel Width (mm.) : 32 - Material: Wheel - Urethane Body - SPHC [Application] It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
From: 61,134 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Light Load Urethane Casters Swivel Type, Wheel Width 32mm
MISUMI
From: 86,403 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 76,386 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
From: 177,835 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
Extremely heavy duty casters that can be towed by power These extremely heavy duty casters are suitable for extremely heavy load applications. They offer a wide variety of sizes and materials for the wheels to choose from.[Feature] - Caster Type : Fixed / Swivel - Mounting Height (mm.) : 79, 97, 107, 120 and 140 - Allowable Load (daN) : 400, 500, 600, 800 and 900 - Wheel Diameter (mm.) : 50, 65, 75 and 100 - Wheel Width (mm.) : 38 and 48 - Material: Wheel - Reinforced Plastic (Black), Phenol (Black), MC Nylon (Blue), Conductive MC Nylon (Black) Body - SPHC[Application] It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
From: 525,380 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Super Heavy Load Urethane Caster, Wheel Width 50mm
MISUMI
Economy Series Caster dedicated to Heavy Loading
From: 2,709,091 VND |
---|
Days to Ship: Số ngày giao hàng: 25 Day(s) |
You can add up to 6 items per a category to the compare list.
MISUMI
Caster, Heavy Duty These heavy duty casters are suitable for equipment and machinery. They offer a wide variety of sizes to choose from.[Feature] - Caster Type : Fixed, Swivel, Swivel with stopper- Mounting Height (mm.) : 68, 79, 92 and 106 - Allowable Load (daN) : 200, 210, 300, 350, 400 and 600 - Wheel Diameter (mm.) : 50, 65 and 75 - Wheel Width (mm.) : 28, 38 and 45 - Material: Wheel - Reinforced Nylon and Phenol Body - SPHC[Application] It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
From: 190,463 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Rubber Casters Swivel With Stopper
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 100,246 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |