(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
Filter By |
|
CAD |
|
1,163 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
[AMERICAN DENKI]Cable Bushing (Open Type Screw Tightening Edge Guard)【1-10 Pieces Per Package】
MISUMI
Screw tightening-model wire protection bushing. (It is not a mechanism for holding the wire, but rather is a mechanism which the wire passes through.)
From: 106,360 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
End Plate for Terminal Blocks【1-10 Pieces Per Package】
IDEC
An end plate for terminal blocks.[Features]· Used at the very end point of terminals.· Can also be used for fixing the end surfaces of mark sheets.
From: 30,625 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
OMRON
[Features]· Small 4-point output terminal SSR.· Small SSR (model G3S, 4 pcs. equipped) and socket, easy-to-use SSR with integrated radiator.· Terminal has IN/OUT isolated construction, so wiring is simple.· Includes operation display LED.· Dedicated socket allows for easy relay replacement.· Shared DIN rail mounting, screw mounting.
From: 147,000 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
OMRON
A Value Design for Panel product that increases the value of your control panelsGlobal standard size, low profile slim I/O relay with width 6.2 mm■ Features· Realizes about 25% lower profile than conventional products, contributing to further miniaturization of the control panel.· Realizes switching ability with one pole 6 A slim shape· Micro load products for one pole 50 mA using gold-plated contacts for micro load switching also available.· Since G2RV is a transparent case, confirming the state of the contact with the naked eye is possible,and easy to confirm abnormality on-site (installed location).· Screw terminal is also stocked to meet screw type needs.· Mounted relay uses plug-in terminals that are difficult to bend when exchanging.
From: 342,290 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Plastic Box, BCAS Series Waterproof, Dustproof Pull Box
TAKACHI ELECTRONICS ENCLOSURE
A low-cost, small waterproof plastic box with protection grade IP65 that can be secured with screws. [Features]· General-purpose small box with a polyurethane waterproof gasket (packing) that is secured with screws. Incudes ◎ guide marks on the side to make it easier to drill mounting holes for the optional latch hinges. [Applications]· Can be used for various fields such as FA control and electrical construction. Convenient as a pull box for wiring, relay terminal box, switch box, etc.* Regarding product numbers [BCAS202016G] and [BCAS081108G], there were some changes to the specifications.* The change will happen when the current inventory runs out. For details see the manufacturer's website.
From: 159,342 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
BD Series Terminal Block【1-50 Pieces Per Package】
IDEC
A small space saving terminal block. Available as a rail mounting type or as a fixed terminal block type.[Features]· The fixed terminal block type can be directly mounted.· The rail mounting type can be attached to DIN 15 mm wide rails.· Two types of body color available (black, blue) (BD8 / rail mount type only).· Made using high flame retardancy UL certified resin (UL94V-0).· Features an easy rail mounting tip shape.· A low profile type, designed with space saving measures in mind.· A solid structure, designed with an emphasis on safety.· Complies with JISC2811 "Terminal Block for Industrial Use" standards.· A UL / CSA certified product.
From: 73,751 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
ø22 Emergency Stop Push Button Switch Name Plate Ⅱ【1-10 Pieces Per Package】
IDEC
ø22 HW/XW series, emergency stop push button switch name plate II
From: 120,404 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
OMRON
Unbeatable ease-of-use combined with economy.[Features].· Changing each digit up/down is a simple operation with a see-saw key.· Simplified "digitization" of an analog timer.· Timer, twin timer implement in one apparatus.· Power source circuit and input circuit are isolated from each other in the timer.· An upper limit of the setting value can be set, preventing mis-operation by the output apparatus due to erroneous setting.· Contributes to estimation of lifetime of the timer and load with the output time counter..· A line-up with an instantaneous connection point type.· Water resistant/dust resistant structure (UL 508 Type 4X: IP66).· Implements a key protect function.
From: 1,426,800 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Thumb Rotary Switch - A7PS/A7PH
OMRON
[Features]· A dust-proof, easy-to-configure, push-in type with large easily visible text.· Configure via an easy-to-operate push method. Displays large, easily viewable alpha-numeric characters.· The window on the sealed plate prevents dust from infiltrating the display.
From: 159,000 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
OMRON
[Features]· Even easier to view and easier to use.· The no. 1 digital timer has advanced further.· Basic functions, 59 mm deep (terminal platform AC24V/DC12 to 24V type) ultra short barrel body.· High visibility using 12 mm high alphanumerics (four digit type).· Switch-over possible between three colors (red / green / orange) of alphanumerics (first display).· The power source circuit and the input circuit are completely isolated, safe/worry free.· Newly incorporates a "set value limit function" and "output iterations counter function."· The front part can be white or light gray.· Series addition with instantaneous connection.
From: 2,475,000 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Convertible Male/Female D-Sub Connector
MISUMI
[Features]An adapter that converts the male/female D-sub connector or extends the harness. Existing wiring can be effectively used for extension.
From: 78,510 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Common Optional Products for Relay, Others【1-50 Pieces Per Package】
OMRON
[Features]· Shared optional products retention bracket, short bar, release lever.
From: 9,780 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Cable Tie (Standard Product)【100-1,000 Pieces Per Package】
JEONO
[Features] ・Lightweight and Strong Tie made more soft than General Cable Ties [Usage] ・Cable Ties to arrange Wires in placing Homes, Offices and Vehicles ・Related Keywords: JEONO, JEONO Electricity Inc, Binding Band, Cable Tie,
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
3M Japan Limited IEEE1284 Half-Pitch Connector, EMI Shielding General-Purpose Plastic Hood
MISUMI
IEEE1284 Solder / Pressure Model Hood
From: 139,084 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Insulated Crimp Terminal, Y Shape【100 Pieces Per Package】
MISUMI
Insulated Crimp Terminal, Y Shape [100 Pieces Per Package] There are many sizes of this equipment available for connecting wires to a terminal. [Features]• Compatible electric wire size (AWG): 26-24, 20-16, 16-14 and 12-10 • Compatible electric stranded wire size (mm²): 0.1-0.3 ,0.5-1.65, 1.04-2.63 and 2.63-6.64 • Rated Voltage (AC): 300V • Withstand Voltage (AC): 3000V • Representative Standard: UL E74917 and CSA LR66230 [Applications]It is used for connecting the wire and electric components.
From: 216,205 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
187 series plug-model terminal made by reliable Japanese manufacturers. CSA standard products. 1 pack contains 100 pieces
From: 349,066 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 164,100 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TCV Cap【50-1,000 Pieces Per Package】
SHINAGAWASHOUKO
Insulation for terminals crimped onto vinyl electric cable; optimal for color-based sorting. 6 color variations. [Features]- 9 color variations
From: 265,753 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
OMRON
[Features]· Ultra small slim type with integrated radiator.· Withstand voltage AC4,000V.· Miniaturization due to optimal radiator design.· In addition to screw mounting, DIN rail mounting is also possible.· Close contacted mounting can be easily done at the connection terminal, and is even applicable in three-phase incapable models (there is no connection terminal in models G3PA-260B-VD, and G3PA-450B-VD-2).· Even if the power element breaks, the cartridge format allows for it to be replaced.· UL, CSA standards, EN standards (VDE certification) acquired.· -VD (rating 200V) type received the rating for its strengthened insulation (VDE).
From: 1,241,530 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Fuse Holder DIN Mounting / Screw-attached
MISUMI
The built-in lamp turns on when neon or LED models are fused. In addition, they can be mounted to DIN rails (35 mm model)
From: 89,456 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
NJC JIS Standards Straight Plug (Screw)
MISUMI
NJC connectors including JIS standard and PSE market-acquired products
From: 187,015 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
CTK Assembly Terminal Series【1-50 Pieces Per Package】
TOYOGIKEN
The CTK assembly terminal block series is a direct mounting type assembly terminal block series consisting of a rail type terminal block and the CT series intermediate plate. To this, a side plate and shaft for direct mounting have been newly added.
From: 107,495 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
IDEC
- Circuit protectors NRF series from IDEC.- Snaps into a 16-mm-diameter hole.- Wide variety of applications such as office automation equipment.- More than 1,000 repeat operations.- Visible trip indicator.- Variety of rated currents, 0.0018 kA to 0.15 kA.- Available with auxiliary contact which can be used to make an alarm or control circuit.- Round design and colorful bezels.- Mounting on 35-mm-width DIN rails is made possible by using a special adapter.
From: 432,993 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
XH Connector【1-100 Pieces Per Package】
JST(JSTMFG)
Based on the high reliability and versatility of the NH series, this connector has been designed to be smaller, with a mounting height of 9.8 mm.
From: 36,325 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
JST(JSTMFG)
A convenient manual tool for testing and maintenance of small-lot contacts. The 2-layer configuration of wire core crimping and coating crimping blades can be used for manual crimping operations.
From: 4,620,746 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Close-End Terminal with Insulating Coating【1-1,000 Pieces Per Package】
JST(JSTMFG)
Insulated open-end general purpose connector.
From: 82,375 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
3.68-mm Pitch 1625 Miniature Plug Housing 1625-NP
MOLEX
[Features]A Molex 3.68 mm pitch connector for standard wire-to-wire connections. Single-row, double-row, and panel mount types are available. (Mating housing: 1625-NP, Compatible terminal: 1560/1854)
From: 7,440 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Toggle Switch Mounting Hole φ6, φ12【5 Pieces Per Package】
MISUMI
Toggle switch main bodies and waterproof caps are available. The mounting hole diameter is ø6 or·12.
From: 370,550 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Universal, USB 2.0-Compliant, A-B USB Cable Harness
MISUMI
USB Cable to Convert USB A to B
From: 40,270 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 6,280,100 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |