(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
Filter By |
|
CAD |
|
1,163 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Aluminum Box, Universal Aluminum Sash Case, UC Series
TAKACHI ELECTRONICS ENCLOSURE
Universal Aluminum Sash Case (UC)[Features]- The UC series uses extruded aluminum on the top/bottom covers; it is useful for a broad range of applications, including corner-R mounted electric, electronic, and control equipment.- The front and black panel on the GX type have different colors; light gray and dark gray.- The top and bottom covers have 2 and 3 grooves respectively in their fronts and backs; use these for transfer panels, sub panels, printed circuit board mounting, etc.- Chassis, chassis mounting brackets, panel antishock fixtures, and hexalobular hole mounting slippage prevention screws are available as optional components.
From: 318,882 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Solid State Relays for Heaters, G3PE
OMRON
Small, slim type SSR with integrated heatsink. Non-zero cross type also available, compatible for a wide-range of uses.[Features]・ Improved surge voltage immunity of output circuit by surge path function (Depends on manufacturer test conditions)・ Not only DIN rail mounting but also screw mounting is possible・ Obtained UL, CSA, EN standard (TǕV certification)[Applications]・ For ON/OFF control of single-phase heaters and other single-phase equipment
From: 878,404 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
PLC Compatible Cables, Immediate Shipment
MISUMI
The lineup includes harnesses for use with PLCs. [Features]·There are 4 types of connector combinations. One-side FCN to one-side MIL connector, 40 cores to both-ends MIL connector, 40 cores to both-ends MIL connector, 34 cores to both-ends MIL connector, 20 cores · For the above specifications, lengths of 0.5 m, 1 m, 2 m, and 3 m are available · Check the manufacturer's supported models from the standard table below before making a selection.
From: 377,420 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Round Type (R Type) Insulated Crimp Terminal For Copper Wire【100 Pieces Per Package】
NICHIFU TERMINAL INDUSTRIES
· An easy entry type round crimp terminal with an insulating cover. [Features]· The TME type is a crimp terminal with a wire-insertion guide inside the insulating cover.· The stripped core wire inserts smoothly along the guide into the tube without needing to be twisted.· The TME type has a terminal stopping wall inside the insulator, which allows the terminal to be inserted into a fixed position.· The core wire position allows for consistently stable and reliable crimping. [Applications]· Convenient for different types of wiring work etc.
From: 155,605 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Dimming Type Push Button Switch (KG Series)
KG AUTO
【Features】・The top/bottom of the actuator and contact part are designed to be detachable. Mounting holes designed as Φ22, Φ25, Φ30 makes for easy choice for use. The slim type is protruded 2.5mm from the panel with no jam from the side. The snap action contact block is designed as basic 1a1b. The light source output is manufactured with LED as standard. ・Related Keywords: KG_AUTO, KG AUTO, Push Button, Dimming Type Push Button, KG Series
From: 390,632 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Dedicated PLC D-Sub Connector with Resin Hood
MISUMI
Omron D-sub Hood Recommended By Mitsubishi Q Series
From: 116,620 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
[Specifications]·Male and female hexagonal spacer. ·Please choose according to the application, size, etc.
From: 14,380 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
OMRON
[Features]· AC/DC power sources OK/8 operational functions.· 0.1 seconds to 9990 hours implemented in one timer.· The time elapsed display window is big and easy to see.· Uses a free power source, supporting AC24 to 240V/DC12 to 240V.· Moreover, the polarity instruction for the DC specification is unnecessary.· Eight operation functions can be selected using the switch operation function switch.· Multiple time specification implemented from 0.1 seconds to 9990 hours by use of a combination of time setting switch and the time units switch.· All kinds of external signal input functions enabled.· Can be connected to all kinds of non-contact point apparatus.· UL, CSA standard acquired.· Compatible with EMC standards (EN61812-1).· Corresponds to the CE mark.
From: 1,600,000 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Cable ties (Standard White, Weather-resistant Black)【100 Pieces Per Package】
MISUMI
Cable tie "SELFIT" It is one of the popular equipment in offices and industries. It uses for tighten electric cables. In addition, this tool can not reusable. It has a variety of sizes ( 1 pack per 100 pieces ) [Features] • Operating temperature: -40°C ~+ 85°C • Usage:Indoor- White Outdoor- Black is weather resistant and strong against ultraviolet rays • Material used to produce: 66 Nylon (UL94V-2). it uses self-extinguishing materials. • Color: Black and white [Applications] This type of cable tie is often used indoors and outdoors.
From: 23,740 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Heat Resistant Terminal Block, Round【100 Pieces Per Package】
NICHIFU TERMINAL INDUSTRIES
For heater wire and electrically-heated wire
From: 1,166,565 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
IDEC
⌀22 (22 mm diameter) HW series selector switch.[Features]·⌀22 (22 mm diameter) selector switch standard type silver contact 10AIP65·Integral terminal cover, finger protection for ultimate safety·Rolling contact for self-cleaning contact area, rake processed contact·Protection structure "IP65" that shuts out the intrusion of water and oil. (However, the 2-point pushbutton switch is IP40.)·Equipped with a 2-point push-button switch that can be mounted with 1 hole for 2 independent push-button switches and 3 functions of an indicator light.·Fully equipped with various voltages to meet worldwide needs·UL, CSA certified products, and EN standards compliant products
From: 230,512 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
ø22 XW Series, Emergency Stop Switch
IDEC
ø22 XW series, emergency stop switch[Features]· A 4-contact emergency stop push button switch at ø22, with the world's shortest length of 37.1 mm.· Screw terminal type is 48.7 mm (with terminal cover installed).· Safe-breaking action for the ultimate in safety.· Panel depth is 37.1 mm for 1 to 4-contacts (solder terminal type).· Screw terminal type is 48.7 mm (with terminal cover installed); 55.5 mm for connector type.· Illuminated and non-illuminated types both have the same depth dimensions.· Types with 1-4 main contacts (b contacts) and 1-2 monitor contacts (a contacts) provided.· 2 types of reset operation supported (push-lock-pull or turn-reset).· Direct circuit control function (IEC60947-5-5: 5.2, IEC60947-5-1 appendix K compliant).· Safety lock feature (IEC60947-5-5: 6.2).· IP65 protective construction (IEC60529).· Gold plated contacts.· Screw terminal types use a finger-protecting construction standard (IP20).· 2 button sizes: ø40 (large) and ø60 (extra large).· 2 types of red colors provided for the buttons on non-illuminated types.· Dark red (R): Munsell code 5R4/12 (approximate), bright red (RH): Munsell code 7.5R4.5/14 (approximate).· Operational-illumination types that light an LED when the button is locked also available (button size ø40 (large) only).· Effective connector types available to reduce wiring time and prevent wiring errors.· UL/c-UL-approved and EN standard compliant.· Approved for the UL emergency stop category.
From: 643,179 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
IDEC
A small sized high performance electronic buzzer with ø16-size mounting holes.
From: 709,205 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
DC Propeller Fan, MD (MDS) Series
ORIENTAL MOTOR
[Features]· DC fan with high airflow optimal for ventilation cooling for cooling the inside of a device.- A varied line-up of products is available, including models with alarm features.
From: 731,206 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Emergency Stop Pushbutton Switch A22E, Switch Guard
OMRON
[Features]· Guard for A22E emergency stop push button switch.
From: 373,050 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 173,570 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Glass Tube Series Fuse B - Cartridge【2-100 Pieces Per Package】
FUJI TERMINAL INDUSTRY
Glass tube fuse with a great track record in Japan. PSE standard supported product. This product comes in packs of 100 that are convenient for in-house stock.
From: 41,901 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
RPG Model PG Screw Cable Gland (Low Price Type)
TAKACHI ELECTRONICS ENCLOSURE
[Features]・This is a general purpose cable gland that uses the PG screw standard for its screw parts.· Provides more stable watertightness and much lower costs than conventional products.
From: 29,490 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Stopper【100 Pieces Per Package】
JEONO
[Features] ・To fix the Crimp terminal to the end of the coated wire, tighten the adjuster screw to the end of the stopper that feeds the covered wire which is stripped by the necessary length of the cover of the wire end to a certain depth, loosen the adjustment screw slightly, turn the control panel up and down, and adjust the stopper height ・Related Keywords: JEONO, JEONO Electricity Inc, Fixed Bracket, Stopper,
From: 610,750 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Ready to Ship, BNC Connector on Both Ends
MISUMI
A both-ends type harness with coaxial/BNC connectors A lineup of 1.5C-2 V, 3C-2 V, 1.5D-2 V, 3D-2 V, 5D-2 V, and RG58AU cable
From: 417,370 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Polyurethane Angled Needle Mounted Rubber Feet, SJ-P Series【10 Pieces Per Package】
TAKACHI ELECTRONICS ENCLOSURE
Polyurethane Angled Needle Mounted Rubber Feet[Features]· Non-migratory.· Pressure sensitive adhesive: rubber.
From: 70,819 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Control Unit SEMI Emergency Cutoff Switch Guard
IDEC
Switch guard for SEMI, for emergency cutoff.[Features]・ SEMI S 2-0703 12.5.1 compliant product・ SEMATECH, Application Guide for SEMI S2-93 12.4 compliant product・ The circular shape is effective in preventing malfunctions from the entire circumference
From: 322,834 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Waterproof and dust-proof IP67-compliant waterproof connector that can be used safely in moist environments when others cannot
From: 183,870 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Panel-Mount USB Adapter (Round Hole Type)
MISUMI
USB adapters for mounting φ22 mm panel (dust-proof model)
From: 126,540 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
End Clip / Stopper【1-100 Pieces Per Package】
TOYOGIKEN
[Features]· An end fitting that is installed next to the side plate when mounting terminal blocks on a rail to prevent the entire unit from shifting laterally.
From: 15,990 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Grommet with filmSG series【10 Pieces Per Package】
TAKACHI ELECTRONICS ENCLOSURE
[Features]· Grommet with film. (SG)
From: 66,491 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
LP / Louver【2 Pieces Per Package】
NITTO KOGYO
LP series louver is easy to install and can be used for ventilation of internal panelboards. [Features]· Easy to install and can be used for ventilation of internal panelboards. · Effective internal panelboard ventilation is achieved via natural air circulation. · Includes stainless steel insect screen.· Washable, reusable filter (LP-F)
From: 668,901 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
3.68-mm Pitch 1625 Miniature Receptacle Housing 1625-NR
MOLEX
[Features]A Molex 3.68 mm pitch connector for standard wire-to-wire connections. Single-row, double-row, and panel mount types are available. (Mating housing: 1625-NP, Compatible terminal: 1561/1855)
From: 6,360 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Electrode Rod and Peripheral Parts - F03- □
OMRON
An electrode rod and peripheral parts F03-□[Features]· F03-60 type (electrode rod set).· The F03-01 type (electrode rod) is a product in which the F03-01+ type, F03-02+ type, and F03-03 type electrode rods (1 m) are combined with a connection nut and lock nuts (2).· Length is 1 m.· Cut to any length depending on the controlling water level.· F03-02 type (connection nut).· Used when the electrode rod is 1 m or longer.· F03-03 type (lock nut).· Used when attaching the electrode rod to an electrode holding device, or when using a connection nut.· F03-141P type (separator for single electrode).· F03-143P type (separator for three electrodes).· F03-145P type (separator for five electrodes).· When the electrode rod is 1m or longer, please use a separator every 1 m in order to prevent contact with electrodes.· Please use the item for single electrodes for BF type electrode holding devices.· The item for five electrodes can also be used for PS-5S type and PS-4S type holding devices.· SUS316 is recommended when corrosion resistance is required, and titanium or Hastelloy is recommended when acid resistance in particular is required.
From: 88,700 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
NJC JIS Standards Panel Mountable Receptacle (Screw Model)
MISUMI
[Features]This is a JIS standard panel-mounting screw type receptacle manufactured by Nanaboshi Electric Mfg. A robust shell is achieved by die-casting. It is mounted on a panel and connected to a straight plug. The main body is made of die-cast, so it has a robust finish. Some JIS C 5432 compliant products are available, so any other company's products compliant with the same standard can be mated.
From: 96,360 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |