(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
Filter By |
|
CAD |
|
1,163 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Stripped Crimp Terminal Round Model【15-1,000 Pieces Per Package】
MISUMI
Stripped Crimp Terminal Round Model [15-1,000 Pieces Per Package] There are many sizes to select from for this equipment, which is used for connecting wires to a terminal.[Features] • Compatible electric wire size (AWG): 28, 26-24, 22-16, 16-14, 12-10, 8, 6,4 and 2 • Compatible electric wire size (MCM): 250-300 • Compatible electric stranded wire size smallest/largest (mm²): 0.08 and 152.05 • Compatible electric single wire size smallest/largest (mm): 0.32 and 13.8 • Representative Standard: JIS (JQ0608003), UL (E74917), and CSA (LR66230) [Applications]It is used for connecting the wire and electric components.
From: 76,720 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
OMRON
These D-sub connectors are ideal for use with OA equipment interfaces. [Features]· Shielded connector for use in EMI countermeasures.· The metalized plastic hood (Model XM2S) provides excellent noise protection.· Multi-hole ferrite core equipped types (Model XM3B-F) are also available.· Offers a space-saving design and superior noise protection at high frequencies.· A wide variety of mounting brackets and grounding fixtures are available.· Conforms to UL standards (File No. E103202) as standard (excluding the Model XM2S and some other products.) [Applications]· Small and tough-wearing structure with a metal shell
From: 88,740 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
From: 227,500 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MAST-UL2464: UL2464-compatible UL-Standard Wire
MISUMI
Sino-Japanese Common Model 300 V UL-AWM Standard Supported for Signals
From: 164,009 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Single Unit Aluminum Compact Switch Box W48 x H45
MISUMI
[Features]It is an aluminum box with a new rotating open/close mechanism that is excellent in workability, whose 4-point mounting holes on the bottom support aluminum extrusion mounting.
From: 240,210 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
OMRON
A power relay with a high capacity and high dielectric strength that can handle momentary voltage drops.[Features]·Wiring work is quicker than conventional screw terminals with the new push-in plus terminal block sockets now available in the product series (Wiring labor-hours are approx. 60% shorter than traditional screw tightening terminals.).·Relay with forcibly guided contacts (EN/IEC 61810-3 VDE certified). ·Supports the CE marking of machinery (Machine Directive).·Helps avoid hazardous machine status when used as part of an interlocking circuit.·Available in 4-position and 6-position.·Terminal arrangement simplifies PWB pattern design.· Reinforced insulation between inputs and outputs. Reinforced insulation between some poles of different polarity.[Applications]·Helps avoid hazardous machine status when used as part of an interlocking circuit.
From: 428,531 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Circular Crimp Terminal (1 to 6 SQ)【1,000 Pieces Per Package】
JEONO
[Features] ・Terminals are used to connect both electric devices, cables,and various electric wires during electric construction working ・Related Keywords: JEONO, JEONO Electricity Inc, Crimp Terminal, Circular Crimp terminal,
From: 222,090 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
LR Series Stack Light Signal Towers (LR6)
PATLITE
An LR series stack light that pursues better visibility of light, improved audibility, ease of use and environment resistance. [Features]· The newly-designed 360° uniform light lens (patent pending), in which inner lenses are radially arranged, achieves efficient and effective LED light emission. Useful for notification over long distances at production sites by glowing brightly with a wide light emitting area. Employs a cylindrical nonporous (no-hole) buzzer, a first for the industry. The smooth even surface prevents dust, water, and other dirt from entering the product (IP protection grade 65 obtained*). Uses shock resistant polycarbonate and the wiring uses cab-tire cables that prevent disconnection. [Applications]· For abnormality alarms and displaying the operation state of equipment. Ideal for all kinds of alarms and notifications.
From: 2,537,141 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Mini Universal Mate-N-Lok Connector【1-20 Pieces Per Package】
TE Connectivity
Small connector that facilitates high density wiring inside equipment.
From: 14,125 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Low-Price Type RM Model M Screw Cable Gland【1-100 Pieces Per Package】
TAKACHI ELECTRONICS ENCLOSURE
[Features]・ This is a general purpose cable gland that uses the M screw standard for its screw part.・An extensive product lineup is available compatible with screw sizes from M8–M63 and external cable diameters ranging from ⌀1 mm to ⌀44 mm.· Provides more stable water tightness and much lower costs than conventional products.
From: 19,660 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
▪ Insulock tie mount【50-100 Pieces Per Package】
HELLERMANNTYTON
Tie mount (MB, KR, LKCSF1)[Features]・ An accessory for fixing wiring in combination with Insulok Tie・ MB: Thin shape allows use in environments with limited space・ KR: Firmly holds the wiring due to the pedestal shape·LKCSF1: Using M6 screws to firmly fix large diameter cables[Applications]・ It is used for electrical, electronic equipment, etc.・ It is used in industry, machine tools, etc.・ It is used to fix the cable in the switchboard
From: 319,698 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Round Water Resistant Connector (M12), XS2 Harness
OMRON
A waterproof connector for FA. Designed to help reduce the amount of time spent on wiring and maintenance as well as for achieving improved environmental resistance. [Features]· Conforms to IP67 requirements.· [Features]· A small and dedicated FA type connector with 94V-0 flame resistance.· The use of connectors in wiring systems helps shorten equipment downtime.· Connectors with cables and assembly type connectors are available.· There are 3 types of assembly connectors: crimping, soldering and screw-on.
From: 204,000 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 87,450 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
17JE Series Soldering Type Connector
DDK
17 Series (Dsub type) soldering connection type square connector for cable equipment. [Features]· Square connector for solder wire connections, with solder cup type contact.· Ni plating is used for the metal shell surface treatment, and the pin connector is bead treated.· The hood is metalized plastic, which provides weight reduction and a high shielding effect.· Either the pin connector or the socket connector can be selected.· There are 4 shell sizes: 9, 15, 25, and 37. The core counts are 9 cores, 15 cores, 25 cores, and 37 cores.· The cable and plug wire connection can be shielded with a metalized hood, which is effective as an EMI measure. [Applications]· Can be used as an interface for equipment and devices. Optimal for use on twisted wire of AWG22 or less.
From: 83,850 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
OMRON
[Features]· Alternate switching operation due to unique ratchet structure.· With each pulse, alternate switching to each contact of the 2 poles is carried out.· Optimal for alternate operation, switching operation of motors, etc.· Contact switching carried out due to unique ratchet structure.· Clears voltage resistance AC2, 000V.
From: 970,000 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
4.2-mm-Pitch New Mini-Fit Plug Housing 5559
MOLEX
Nylon connector for wire-to-board and wire-to-wire connections.[Features]· Molex product.· Single-row and dual-row products available.· Connector for maximum rated current power of 9 A.· Compatible terminal: 5558.· Mating receptacle: 5557.[Applications]· Ideal for wire-to-board and wire-to-wire connections.
From: 8,998 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Crimp Terminal (Y Type Crimp Terminal/1.5 to 2.5SQ)【1,000 Pieces Per Package】
JEONO
[Features] ・Y Type Crimp terminal used to connect both Various Wires and Cables and electric devices ・Related Keywords: JEONO, JEONO Electricity Inc, Crimp Terminal, Crimp Terminal,
From: 279,930 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 236,000 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
IDEC
Slim relay socket that enables space saving. Improved maintainability in narrow places due to use of release lever format.[Features]· Thin relay socket with a thickness of 15.5 mm.· Allows space saving within the panel.· Available in standard screw terminal type and finger protection screw terminal type.· Protective structure: IP20 (finger protection screw terminal type).· Uses release lever to allow for fixing and removal of relay.· Easy to place and remove relays even in narrow places due to use of release lever.· Compatible with UL, CSA certification, and EN standards.
From: 133,720 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
IDEC
[Features]· HeavyType integrated model for environmental ruggedness.· SS connectors used for finger protection.· Greatly reduces wiring work on round crimp terminals.· IP65 protective construction (IEC60529).· Main types have UL/CSA certification and conform to EN standard
From: 199,709 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
IDEC
[Features]· High reliability and an extensive lineup.· Heavy-duty types for harsh environments.· IP65 protective construction (IEC60529).· Main types have UL/CSA certification and conform to EN standard.
From: 230,768 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Emergency Stop Push Button Switch (φ22 / φ25) A22E
OMRON
[Features]· Works with ø22 and ø25.· Direct opening feature included to shut off the circuit in case of contact deposition.· Safety lock function to prevent erroneous operation.· Easy unit installation/removal with the lever.· Three horizontal columns in the switch improves wiring efficiency (non-illuminated types can have three switch units to provide for multiple contacts).· Switch unit comes with finger protection standard.· Open (fork) or closed (round) crimp terminals can be mounted.· IP65 oil-resistant (non-illuminated type).· IP65 (illuminated type).· Locking plate installed standard to keep the operational area and button from coming off.
From: 513,000 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
OMRON
A CPU unit that can be easily operated without the need for referring to a manual. [Features]· When you begin typing an instruction using a keyboard, suggested instructions are displayed and the addresses are automatically entered. · Easy to grasp the overall system simply by looking at the menu, making it easy to operate without referring to a manual. · The CP1E is equipped with a peripheral (USB) port. · Support software (computers) can be connected using commercially available USB cables. · The transistor output type features two 100-kHz pulse outputs for high-precision position control. · Control multiple axes with one PLC using the two 100-kHz and four 10-kHz, single-phase high-speed counters. · *The basic models are equipped with six 10-kHz, single-phase high-speed counters. · Specify inverter speeds via RS-485.
From: 2,740,000 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Circular Crimp Terminal (Certified product/10 to 95 SQ)【50-500 Pieces Per Package】
JEONO
[Features] ・Crimp Terminals are used to connect both electric devices cables, and various electric wires ・Excellent Performance and Stability. ・The Crimp Terminal is a product made by compressing the wire and by connecting it to the piece part including Circuit Breaker or Terminal block etc. ・It can be used in fit use as consisting of various sizes. ・Related Keywords: JEONO, JEONO Electricity Inc, Crimp Terminal, Circular Crimp terminal,
From: 1,068,550 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 230,140 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 1,174,894 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
IEEE1284, Half-Pitch Connector, EMI-Countermeasure Solder Male Connector
MISUMI
High-speed Transfer Supporting Solder Model Half-pitch I/O Connector
From: 179,530 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
OMRON
Omron + Timer, Calendar Timer (options, others) + Omron Timer Accessories
From: 24,185 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
1 Circuit, 2 Circuit 2 Split, 3 Split Interlock Plug
MISUMI
This is safety equipment mounted on safety doors and machines which prevents accidents caused by doors and machines being turned on carelessly. Standard Japanese manufactured products that are widely used by major automobile and steel manufacturers
From: 839,032 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
NCS Panel Mountable Receptacle (Screw)
MISUMI
[Features]This is a screw-type panel-mount receptacle manufactured by Nanaboshi Electric Mfg. A metal connector with a wide variety of shell sizes. This connector is mounted on the panel and used to connect to the cable side.
From: 139,918 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |