(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
Filter By |
|
CAD |
|
1,163 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
LR Series Stack Light Signal Tower (LR4)
PATLITE
Brighter, louder, easier to use and stronger. Seriously redeveloped stack light
From: 1,843,301 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
NANABOSHI
A sturdy circular connector mainly used for industrial applications.[Features]・ Durable die-cast zinc alloy or aluminum alloy shell.・ Smooth connection due to the adoption of a 5-key guide.・ It can be mounted in a tight space with the use of an L-shaped base and the receptacle can be mounted from the back of the panel as well.・ JIC C 5432 compliant products available.・ Products compliant with the (PSE) Electrical Appliances and Materials Safety Act of Japan and European safety standards available. (EN61984 compliant TÜV certification)・ UL/CSA standard certified products available. (UL: UL1977 CSA: C22.2 No.182.3)[Features]・ Convenient for connecting cables with equipment and other cables in a non-waterproof indoor environment such as inside a factory.
From: 88,690 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
RJ Series Slim Power Relay【1-10 Pieces Per Package】
IDEC
[Features]· Small and slim power relay with excellent durability and high contact allowable current.· Compact size with 12.7 mm thickness and high contact allowable current.· RJIS (for 1 pole): 12A.· RJ2S (for 2 pole): 12A.· Bidirectional high brightness operation display LED standard equipped (excluding simple model).· Easy light status checking and visibility due to unique light guide construction.· Excellent electrical and mechanical durability.· Electrical durability: 200,000 or more (AC load).· Mechanical durability: 30,000,000 or more (AC coil).· Standard polarity and reverse polarity diode-included types and CR circuit-included types available.· Diode properties for all voltages are reverse breakdown voltage of 1,000V.· UL, CSA certified, and EN standards compliant.· Lloyd's Register of Shipping certified.
From: 138,273 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
A cable gland made of metal with improved corrosion resistance and abrasion resistance. An O-ring is included to the panel joint surface, improving waterproof and dust-proof property.
From: 109,050 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Wiring Duct (No Upper Slit)【1-10 Pieces Per Package】
MISUMI
Material: Rigid PVC resin (UL94V-0) Color: Gray Operating temperature range (°C): -20 to 60 Wiring duct without notches in the upper part to firmly fix the top lid Edgeless type with chamfered inner and outer surfaces of the wiring holes. It is effective for protecting cable that has thin insulated coating such as communication wires. There are no notches in the upper part of the wiring hole, so even long cable stay durable and do not bend. The upper part of the wiring hole can be easily cut with wire cutters, etc. The stabilizer added to PVC resin does not contain lead. (lead-free)
From: 223,745 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Wiring duct【1-20 Pieces Per Package】
KOWA KASEI
These products are available in abundant variations with the reliability of the company with the top share in the Japanese market.
From: 198,050 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
IDEC
Finger-protecting SS terminals for extra safety and less work.[Features]· Integrated terminal cover and finger protection for safety.· Rolling contact and self-cleaning rake-machined contacts.· IP65 protective construction keeps water and oil out (IP40 on two-point push button switch).· Two-point push button switch also available, featuring two independently-operating push button switches and display light for three features mounted in one hole.· Supports all voltages for worldwide needs.· UL/CSA-approved and EN standard compliant.
From: 188,224 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Pin Type Naked Crimp Terminal (TC Type) For Copper Wire【50-150 Pieces Per Package】
NICHIFU TERMINAL INDUSTRIES
Pin type naked crimp terminal used for connecting wires and devices. [Features]· Pin type terminal with cylindrical pin contact surface (tongue section). [Applications]· Optimal for connecting soft steel stranded wires or single electric wires.
From: 150,735 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Cable Gland (M Screw / PG Screw)
MISUMI
A vibration resistant cable gland. ·Minimum order quantity: 2 pcs./1 pc. · Material (main body part): Nylon 6
From: 45,500 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
NASVCTF PSE Compliant Flexible Vinyl-Coated Cable
MISUMI
- NASVCTF PSE Compliant Flexible Vinyl-Coated Cable from MISUMI. - 300 V unshielded general-purpose power cable, MISUMI's original flexible type. - Has excellent flexibility, oil resistance, twist resistance, and environmental resistance. - Color and softness may vary slightly due to manufacturer changes. - The number of cores can be selected up to 30 cores. - Insulation body materials are made of PVC. - Sheath (outer coating) color of power cable is Navy color. - The overall length of power cable can be configurable up to 100m. (1 m incremental)
From: 39,744 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Flat Cable Connector (General Purpose Type) - XG4
OMRON
The core of PCB connectors, MIL standard compliant products.[Features]・ Achieves high reliability and low price at the same time by adopting a new productivity design・ A box type plug (type XG4C) is also available to help space saving・ A IDC type plug (type XG4E) that can be used as a relay is also available・ Compliant with MIL standard (MIL-C-83503)・ UL standard (file No. E103202) certified product is standard product (Excludes type XG4U and type XG4H)[Applications]・ It can be used for various purposes
From: 4,800 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
H7E□-N Compact Total Counter / Time Counter / Tachometer (DIN48 × 24)
OMRON
Small economic counter that is easier to see and easier to use. [Features]·Compact economy counter with improved visibility and ease of use· Realizes large display with 8.6 mm character height. The counter can count up to 8 digits·Series of backlit types with an emphasis on visibility·With a key protect switch to prevent erroneous operation of the reset key·In addition to the conventional light gray case color, a black type has been added to the series· Front part compatible with NEMA4. The main body can be reused by replacing the battery·Adopted finger protection structure compliant with VDE0106 Prat100・ Obtained safety standards UL and CSA·EN61010-1 Contamination Degree 2 / Overvoltage Category III compliant, EMC standard (EN61326-1) compliant
From: 632,000 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
OMRON
Safety relay unit G9SA[Features]· Small size, with an abundant series.· 45 mm width, with an abundant variety of 3-pole. 5-pole, 3-pole + off delay 2-pole, 2 hand controllers.· We also offer 17.5 mm width 3-pole, off delay 3-pole expansion units.· Expansion units can be connected with a single action.· Off delay types can be set at 15 different time levels.· Certified ENISO13849-1 (PLe/Safety Category 4).· Can be DIN rail mounted or screw mounted.
From: 4,280,000 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Switching Power Supply (With Case, 24 VDC Output)【1-4 Pieces Per Package】
MISUMI
The lineup includes capacities ideal for PLCs and control equipment power supplies. A long-life 105°C aluminum electrolytic capacitor used.
From: 87,420 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
OMRON
In addition to outstanding basic performance that guarantees reliability, a full range of standards and excellent usability have been achieved.[Features]・ Ambient temperature 70°C, rust prevention reinforcement of aluminum / stainless steel housing, altitude 3,000 m compatible・ No transformer required for control circuit for machine safety (IEC 61558-2-16 compliant)・ Screw fall prevention terminal block cover and foreign matter intrusion prevention front cover are adopted
From: 915,778 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Naked Blade Terminal (BT Type)【100 Pieces Per Package】
NICHIFU TERMINAL INDUSTRIES
A blade type crimp terminal made of oxygen-free copper (tin electroplated) material. [Features]· Crimp terminal (BT type) with coupling section insulated by an insulator. · MA type 250 series. [Applications]· Convenient as a blade type naked crimp terminal for different types of wiring.
From: 164,973 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
OMRON
[Features]· General purpose solid state relay with a wide lineup of applied loads, 5 to 90A.· Small version of internal equipment type, unified mounting angle.· Varistor built-in (except for model G3NA-D210B), superior for external surge absorption.· Operation viewable due to operation display lamp.· Includes protective cover for safety.· Overseas standard UL, CSA standard acquired for standard type.· EN standard (TUV certified) and turned into series (-UTU type).· (Not including model G3NA-410B, model G3NA-420B, model G3NA-440B (-2)).
From: 478,480 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Insulation Cap (Terminal Crimp Cover)【50-100 Pieces Per Package】
MISUMI
Insulation cap for 6-color crimp terminal set. Package sale of 50-piece set and 100-piece set
From: 66,140 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Shorting Bar With Coating【1-10 Pieces Per Package】
TOYOGIKEN
Features an insulation coating for increased safety.Coated and available in a wide variety of colors, enabling use in a variety of applications.[Features]· Features insulation coating and available in 3 colors.· Available in black, yellow-green, or orange, enabling use in a variety of applications.
From: 9,945 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
LED Lighting (Straight, High-Illumination)
MISUMI
Fits precisely into a 30 mm aluminum frame with high brightness
From: 1,586,550 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
AC Magnetic Contactor-MC Series (MC-6a - 800a)
LSIS
・Related Keywords: LSIS, LSIS Co., Ltd., Electronic Contactor, Electronic Switch
From: 456,380 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
NANABOSHI
Waterproof connector based on the NJC series.[Features]・ Waterproof connector with excellent weather resistance due to the use of a special surface treatment.・ Die-cast shell made of zinc alloy or aluminum alloy.・ Smooth connection due to the adoption of a 5-key guide.・ Thread locking method.・ "PSE" Products that compliant with the Electrical Appliances and Materials Safety Act of Japan are available.・ UL/CSA standard certified product is available. (UL: UL1977 CSA: C22.2 No.182.3)[Applications]・ It is ideal for cable connections of outdoor equipment in general.
From: 125,345 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
OA-W Series Waterproof Cable Gland【1-20 Pieces Per Package】
OHM ELECTRIC
Secure clamp wires simply by tightening manually.
From: 51,001 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
NICHIFU TERMINAL INDUSTRIES
This tool utilizes a ratchet mechanism.
From: 1,372,030 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
OMRON
Simple programmable relay. [Features]·ZEN, which is ideal for simple control, has been upgraded and renewed.·Full of functions in a compact body (width 70 mm × length 90 mm).· A single unit combining relay, timer, counter, and time switch functionality.· No need to individually wire the timer and relay etc., greatly reducing the amount of wiring steps.· Multiple-day operation and pulse operation have been added. Time control settings are easy to configure, without complicated programming.· RS-485 communications types also available as part of the product series. Can remotely monitor the ZEN control status.· Features a counter function that can count up to 8 digits. The maximum count for DC power supply models is 150 Hz.· The twin-timer function allows you to set ON and OFF times separately, greatly simplifying repetitive operations. Helps reduce the program capacity.
From: 2,340,000 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Strapping Band (Weather-Resistant / Black)【100-500 Pieces Per Package】
MISUMI
Weather-Resistant, Nylon Binding Band (Black). UL flame-retardant materials used. 100-piece pack product. Additional discounts for 500-piece pack for large sales
From: 28,950 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
OMRON
[Features]· Multiple time ranges and operational modes.· DIN48 × 48 mm full multiple timer.· Two types of AC / DC free power supply, drastically reducing the number of models in stock.· Can deal with a variety of applications with eight operational modes (11 pin type) or five operational modes (8 pin type).· An economical design with reduced power consumption.· 0 Setting instantaneous output which facilitates sequence check.· Socket (type P3G-08) attached, 75 mm neck-down short barrel type (Type H3CR-A8EAC100 to 240V/DC100 to 125V).· PNP input types are also available in the lineup.· UL, CSA, NK, LR, CCC acquired, EN61812-1 compatible, corresponds to the CE mark.
From: 825,000 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TOYOGIKEN
An ultra small size with a pitch between terminals of just 7 mm. Ideal for size reducing PLC or SBC interfaces. A compact type for helping reduce the size of control panels.[Features]· An ultra small size with a pitch between terminals of just 7 mm.· Ideal for size reducing PLC or SBC interfaces.· A compact type for helping reduce the size of control panels.· The connector and terminal block are easy-to-handle 1:1 wire connection types.· Uses SS terminal screws for easy wiring.· Structured to prevent screws from dropping out and becoming lost.· The terminal is an open/close type and is pre-equipped with a name plate featuring the terminal number on both sides. Designed for greater efficiency during wiring.· Compatible with both DNI rail mounting and direct mounting methods.
From: 699,138 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
LR Series Stack Light Signal Tower (LR5)
PATLITE
An LR series stack light that pursues better visibility of light, improved audibility, ease of use and environment resistance. [Features]· The newly-designed 360° uniform light lens (patent pending), in which inner lenses are radially arranged, achieves efficient and effective LED light emission. · Useful for notification over long distances at production sites by glowing brightly with a wide light emitting area. · Employs a cylindrical nonporous (no-hole) buzzer, a first for the industry. · The smooth even surface prevents dust, water, and other dirt from entering the product (IP protection grade 65 obtained*). · Uses shock resistant polycarbonate and the wiring uses cab-tire cables that prevent disconnection. · [Applications]· For abnormality alarms and displaying the operation state of equipment. · Ideal for all kinds of alarms and notifications.
From: 2,317,880 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 167,443 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |