(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
Filter By |
|
CAD |
|
1,163 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Round Type (R Type) Naked Crimp Terminal For Copper Wire【1-100 Pieces Per Package】
NICHIFU TERMINAL INDUSTRIES
A naked crimp terminal with a round contact surface (tongue section) and mounting holes for screw fixing. Use within the wire joining range. [Features] Dedicated for copper wires. · Each specification, namely the crimp terminal wire joining range and performance, supports JIS standard wiring (IV, KIV, VSF). [Material] Terminal: oxygen-free copper (C1020) / tin electroplated
From: 13,507 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
OMRON
[Features]· Lead-use eliminated, safe for environment.·With different colors for AC and DC coil tapes, AC and DC specifications are easily identified.·Type MY(S) with a convenient latching lever for circuit check is now also available.·Wiring labor-hours can be shortened by 60% if combined with push-in plus socket Type PYF-□-PU (according to the manufacturer's measured data).·Terminal Shape: Socket / plug-in terminal, PCB terminal.[Applications]·Widely applicable to almost all types of electrical machines and devices.
From: 139,250 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Bare Crimp Terminal, Y Type【100 Pieces Per Package】
NICHIFU TERMINAL INDUSTRIES
A Y-shaped bare crimp terminal used to connect cables to equipment.[Features]·Up to 5.5sq, it is manufactured by the HS method that increases the hardness of only the terminal tongue part without changing the hardness of the crimping part·This crimp terminal is characterized by less bending of the terminal tongue part caused by load during operation or transportation·HS type and Y-shaped bare crimp terminal tip open type are available·The HS terminal has a round groove in the center of the cylinder, which is convenient for aligning the tooth openings during crimping[Applications]·Ideal for connecting cables to equipment
From: 89,155 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
[Features]This rubber foot is made of EPDM material and comes in a wide variety of sizes. [Operating Temperature (°C)]Up to 70
From: 3,963 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
SM Connectors【1-1,000 Pieces Per Package】
JST(JSTMFG)
This small-type relay connector is equipped with a panel lock mechanism, and offers high reliability with a smaller size, more dense design, and the use of micro-currents.[Features]・This small-type relay connector with 2.5-mm pitch offers high reliability with a smaller size, more dense design, and the use of micro-currents.・High contact pressure, dual contact.· Shell type housing.・Applicable to a wide range of panels.▪ Arm lock mechanism.
From: 13,758 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
NCS Series Round Metal Connector (Plug/Adapter/Receptacle)
NANABOSHI
Sturdy circular connector with a simple structure for a wide range of applications (Plugs, Receptacles, Adapters)[Features]・ A sturdy circular metal connector mainly used for industrial applications.・ 10 types of shell sizes and numerous connector types for a wide range of applications are available.・ Products that are compliant with the Electrical Appliances and Materials Safety Act of Japan are available.・ CSA NRTL/C standard certified products are available. (CSA: C22.2 No.182.3)・ It is a basic form of metal connector and is used for various circuits.・ Robust and simple structure makes it easy to handle and mechanically and electrically stable.[Applications]・ Ideal for connecting cables with equipment and other cables in a non-waterproof indoor environment such as inside a factory.
From: 99,849 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Penhole Terminal (Nylon Insulation/Single Type)【500-1,000 Pieces Per Package】
JEONO
[Features] ・Pen Hole terminals with insulator that is curled in a circle ・It is divided into various sizes and colors, so you can use to fit size. ・Related Keywords: JEONO, JEONO Electricity Inc, Crimp Terminal, Pen Hole Terminal, Single Type
From: 390,080 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
OMRON
[Features]· Ultra-small timer for use in sequence control incorporating a dedicated IC.· High precision with a repeat error of ±1% (including first time value).· Recover time including recovery during operation is less than 100ms.· Easy time setting using the large dial in common with the +- driver.· Semi-multi power source voltages.· A standard product which acquired UL, CSA standards.· EN61812-1 Compatible, corresponds to the CE mark.
From: 642,000 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
[CH-A] CH Series Box (with Dustproof Sealing)
NITTO KOGYO
Improved workability and ease of use with a number of different variations. Positioning of the ground terminal at the front simplifies ground terminal wiring work. [Features] · A large amount of space is available for forming mounting holes on the back side of the cabinet. · The external appearance has been simplified by utilizing internal hinges to secure the base plate with minimal protruding screws. [Materials] Box: Steel, Handle: Snap Latch (Stainless Steel), Base Panel: Steel [Specifications] (Panel Thickness) Door: 1.6 mm, Body: 1.2 mm Door Opening/Closing: Single-Opening Bidirectional wiring is supported.
From: 1,620,417 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Wiring Duct (with Upper Slit / Low Cost)
MISUMI
Material: Rigid PVC, UL94V-0 Color: Gray Operating temperature range (°C): -20 to 60 Wiring duct that allows cable to pass through simply by opening a notch in the upper part of the wiring hole. You can choose 1 m or 1.7 m in overall length.
From: 160,562 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
OMRON
[Features]· Small 4-point terminal relay.· 5A power switching type that is small, highly sensitive, and highly durable with 4 G6B mini relays.· Main body of the relay is made with plastic seal structure.· Wiring is easy with terminals divided into IN/OUT structure.· Includes operation display LED.· Built-in surge absorbing diode.· S.· Dedicated socket for easy replacement (excluding high reliability).· Standardized with UL, CSA authorized standard parts (excluding high reliability).· Models G6B-4BND/47BND/48BND/DC12/24V are VDE authorized standard parts.· DIN rail mounting, screw mounting types also available.
From: 724,000 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Option Product for Relay Common Socket
OMRON
Common use optional products for relays: square sockets, round sockets[Features]· Square sockets and round sockets are available in front connection and back connection type.· Finger protection type also available.· Retention brackets, crossover bar for model PYF also available.· Non-screw series added.
From: 22,000 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
BN-W/BNH-W Series Terminal Blocks【1-50 Pieces Per Package】
IDEC
A wide range of UL, CSA, and TÜV certified products are available. Self-up and touch down types are also available.[Features]· The main body and end plate use UL certified resin for high flame retardancy (UL94V-O).· In addition to 35 mm wide DIN rails, it can also be equipped to 30 mm wide C type rails.· The 9.5 mm wide mark sheet can be used with all models.· A 17 mm wide slide type mark sheet is also available (for BN10W to BN30W).· If adjacent to a terminal block with a different current capacity and/or terminal screw, it can be assembled without an end plate (BN10W to BN150W).· The large capacity series includes screw tightening and stud types.· Types that mount directly to panels are also available.· Adding and removing terminals in single pole units is easy to perform (BN10W to BN30W).· Complies with JISC2811 "Terminal Block for Industrial Use" standards.· Products comply with UL, CSA, and EN standards (TÜV certified) as standard.· Includes UL, CSA, and TÜV marking (all models with fuse, except common terminal).· Features certified UL standard field wiring (FW2) functionality.
From: 16,224 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
ø16 A6 Series, Small Control Unit
IDEC
Integrated Light Duty Type with a short 22 mm body.[Features]· Integrated LighTDuTyType with a short 22 mm body.· Exclusive high-quality contact mechanism provides for easy control and a fine touch.· Works for a wide variety of applications, from consumer products to factory automation.· LED illumination units feature a resistor and diode inside the LED bulb to restrict current.· IP40 and IP65 protective constructions available (IEC60529).· 1 or 2 gold-plated contacts.· UL/CSA certified.· EN (Europe) standards compliant.· CCC certified
From: 249,488 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Push-Button Switch (Detachable Type) (Light/Non-Light) (Cylindrical ø16) A16
OMRON
Detachable-type cylindrical ø16 series■ Features· Shortened, miniature design of 28.5 mm, one of the smallest class in the industry.· Detachable switch part.· The same contacts can be used for both standard loads and micro loads.· Easy-to-wire terminal arrangement.· EN 60947-5-1 certified.
From: 197,333 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
OMRON
Small general purpose power switching relay for industrial use. [Features]·A high-capacity version of Type MY, which is available in a wide variety of types including ones with operation indicator lights, surge absorbing elements, etc.· The contact structure is 1C, 2C, 3C and 4C.· The standard product is compliant with international UL, CSA, and SEV standards and the Product Safety of Electrical Appliances and Materials Act of Japan.· Equipped with an arc barrier for arc interruption. Withstand voltages up to 2,000 V.· New built-in diode and built-in CR circuit models are now available as part of the product series. The lineup also includes the types that are compliant with the international LR and VDE standards. [Applications]·Various control equipment at production sites where high reliability is required.· Used not only for electric, water, gas and other control systems, but also for most types of electrical machinery and equipment.
From: 152,840 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
4.2-mm-Pitch New Mini-Fit Housing 5557
MOLEX
Molex connector for wire-to-wire and board-to-board connections.[Features]· Single-row and dual-row products available (compatible terminal: 5556G, mating header: 5566, 5569).· For wire-to-wire connections, use compatible housing: 5559.· Fully-insulated terminal, positive lock housing, low contact pressure, polarized housing.· The Mini-Fit product family provides blind-mating, TPA and high-current options.· Connector for maximum rated current power of 9.0 A.[Applications]· Consumer devices, etc.
From: 4,500 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
AC Propeller Fan, Small Type, MU Series
ORIENTAL MOTOR
[Features]· AC fan with high airflow optimal for "ventilation cooling" for cooling the entire inside of a device.・This small-type model features a complete product lineup.
From: 899,205 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MS3102-Series Panel Mount Receptacle
MISUMI
Available from Japan Aviation Electronics Industry (JAE) and Daiichi Denshi Kogyo (DDK). Robust panel mounting connector. [Features]● This product is available from Misumi, Japan Aviation Electronics Industry (JAE), and Daiichi Denshi Kogyo (DDK).● MIL-DTL-5015 (MIL-C-5015) compliant connector
From: 145,650 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
DIN Rail (Aluminum Type), Mounting Hole: 4.5 × 25 Slotted Holes, MRB
MISUMI
[Specifications]·Standard aluminum DIN rail · Overall length L can be specified in 5 mm increments from 65 to 495 mm.
From: 80,540 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
OMRON
Switched-mode power supply with power and voltage monitor.[Features]・ Compatible with DIN rail mounting・ Compliant with SEMI F47-0706 standard (At 200 V input)60/90/120/180/240/480 W・ New series added to type with display monitor / Contributes to equipment startup with simple functions・ UL Class 2 output compatible model series added (90 W display monitor type)・ Screwless terminal block series added to the type with display monitor・ The display section shows the status with a 3-digit 7-segment LED15/30 W・ Small and low profile size with width 22.5-mm × height 85-mm × depth 96.5 mm・ It can be installed in 3 directions (Standard, sideways, upwards)・ It can be closely attached to the panel・ Input Conditions: DC input is also possible from 80 to 370 V DC (EC directive and various safety standards are not applicable)
From: 1,478,400 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Mini Power Relay Plug-In Terminal Type G2R-□-S
OMRON
1 pole 10 A and 2 pole 5 A general purpose slim type miniature power relays.[Features]· Cadmium-free, lead-free.·1-position for 10 A and 2-position for 5 A general-purpose power relay.·Safety-oriented design with a withstand voltage of 5,000 V between coil to contacts and a surge resistant voltage of 10,000 V.·With different colors for AC and DC coil tapes, AC and DC specifications are easily identified.·Includes a convenient latching lever for circuit check (Type G2R-□-S[S]).[Applications]·Mainly used for control panels, industrial machines, etc.
From: 74,985 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
International standard MIL-DTL-5015 connector that can be used in a wide variety of applications such as signals and power supply
From: 283,590 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Stripped Crimp Terminal Y Shape【100-1,000 Pieces Per Package】
MISUMI
Stripped Crimp Terminal Y Shape [100-1,000 Pieces Per Package] There are many sizes of this equipment available for connecting wires to a terminal. [Features]• Compatible electric wire size (AWG): 28, 26-24, 22-16, 16-14, and 12-10 • Compatible electric stranded wire size (mm²): 0.08, 0.1-0.3, 0.25-1.65, 1.04-2.63 and 2.63-6.64 • Compatible electric single wire size (mm): 0.32-0.6, 0.57-1.44, 1.14-1.82 and 1.82-2.89 • Representative Standard: UL / CSA [Applications]This is used to connect wires to machines and other electrical equipment, such as breakers and control panel.
From: 126,649 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
HIF3B Series MIL Standard-Compliant Ribbon Cable Connector【1-100 Pieces Per Package】
HIROSE ELECTRIC
MIL standard-compliant rectangular ribbon cable connector.[Features]· HIF3B series products are developed to comply with the MIL standard and can be used in a wide range of applications.· Compatible with HIF3 series.· HIF3B series products are UL-listed connectors.· Features a mechanism to prevent mis-insertion.· A form in which inserting the guide key (polarity key) on the pin header side creates a convex section that fits into the concave section (polarity keyway) of the socket. (MIL standard)· A form in which the mis-insertion prevention guide (polarity guide) on the socket side fits into the slot (polarity slot) on the pin header side.· A system that embeds the polarizing key in the socket hole and guides it.· A guide system in which the convex section on the socket side (HIF3A type) combines with the slot located in the center of the pin header side.· The compatible wire (UL2651) is an AWG#28 ribbon cable (7-core/0.127 mm, jacket diameter of 0.9 ± 0.2 mm).[Applications]· A wide variety of models are available, enabling use with a wide range of equipment.
From: 19,781 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
OMRON
[Features]· Axial fan that achieves optimum cooling with a wide variety of options.· Designed for low noise, long life, and weather resistance.· Highly reliable ball bearings are used as bearings.· Product assortment includes plastic wing specification 44 and metal wing specification 28 series.· Product assortment includes the water-resistant AC axial fan-shaped R87T-AA15H-WR (protective structure IPX7).▪ Conforms to CE standards, and certified under UL standards and CSA standards.
From: 538,000 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Round terminal (R type)【1-1,000 Pieces Per Package】
JST(JSTMFG)
Universal bare crimp terminal with one mounting hole.[Features]·Made of oxygen-free copper unique to JST.·Excellent conductivity and viscosity for unparalleled electrical and mechanical performance not seen in other copper materials.·Treated with corrosive-proof tin plating that is well-affixed for low electrical resistance and further improved performance.[Applications]·Mainly for inside power equipment and cross-wiring equipment.
From: 13,170 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MWS Series (Spring-Loaded), Compatible Crimp Terminals Y terminal/Round terminal
MISUMI
A 34-position MIL connector terminal block equipped with a KV-Nano series name plate that reduces work labor-hours thanks to its spring-loaded structure, allowing lower stage wiring without upper stage terminal wiring getting in the way.
From: 418,000 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Circular Crimp Terminal (Certified Item/1 to 6SQ)【1,000 Pieces Per Package】
JEONO
[Features] [Usage] ・Circular Crimp terminal with Excellent Performance and Stability using for connecting both Various Wires and, Cables and electric devices ・The Crimp Terminal is a product that compresses the wire and binds it to the piece part like the breaker or the Terminal Block etc. ・Related Keywords: JEONO, JEONO Electricity Inc, Crimp Terminal, Circular Crimp terminal,
From: 867,040 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Round Terminal (R Type)【6-1,000 Pieces Per Package】
DAIDO SOLDERLESS TERMINAL
For copper wire, bare crimp terminal/round (R type)
From: 93,520 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |