(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Did you mean ? : xả kho dnmg cụ gia cone
Brand |
|
---|---|
Filter By |
|
CAD |
|
1,328 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
TONE
Pneumatic gun suitable for drying work or blowing dust and dirt away when working with machine tools or during automobile maintenance, etc.[Features]· The thin tube tip blows air in accurately.· The ergonomic design makes it easy to use.· Air blower with a large lever that can be gripped to give fine control of the air flow rate.[Applications]· Can be used as an air blower for blasting off dust and dirt and drying work when working with machine tools or performing vehicle maintenance.· Specification which withstands operating pressure up to 1.6 MPa as well as offering ease of use.
From: 528,293 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) |
You can add up to 6 items per a category to the compare list.
HOZAN
Miniature nippers with an anti-static grip to enable use at electronics sites.[Features]· Anti-static (ESD) specification elastomer grip for the handle.· Adopts a coil spring with excellent durability and recoverability, and does not cause fatigue even when constantly holding the tool.· For cutting copper wire (thin blade finish).· The cutting edge is made sharp (shallow angle) to achieve light handling of the handle and excellent sharpness.[Applications]· Convenient for cutting copper wire.
From: 741,331 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
OZAKI MFG (PEACOCK)
Replacement probe. (Entire threaded portion is M2.5 (P = 0.45) mm.)
From: 1,104,186 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NORITAKE
Uses A abrasive for use with general ferrous metals.
From: 281,175 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Tap Die Fine and Coarse Set EA829VX-1
ESCO
【Product Specifications】・Material-Alloy steel・Middle size taps 16pcs., Dies 16pcs.・Size-(Metric coarse/fine thread)M3x0.5・M3x0.6・M4x0.7・M4x0.75・M5x0.8・M5x0.9・M6x0.75・M6x1.0・M7x0.75・M7x1.0・M8x1.0・M8x1.25・M10x1.25・M10x1.5・M12x1.5・M12x1.75(NPT)1/8"-27Tap handle・Dies handle・T-shaped tap handle・Screwdrivers・Pitch gauge・Case size-290x190x30(T)mm
From: 3,553,592 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
MISUMI
Useful for all work level from DIY projects to commercial factory operations. Perfect for those who are cost-conscious.
From: 392,231 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Socket Wrench, Hex Bit Socket Set (With Holder)【1-10 Pieces Per Package】
KTC(KYOTO TOOL)
[Features]· Plug type bits can be replaced.· Insertion angle side uses a Power Fit shape to prevent stress concentration.
From: 1,201,291 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Dial Gauge, Pictest (Switch Lever Type, PC Series)
OZAKI MFG (PEACOCK)
[Features]· Lever-type dial gauge with switch lever.· Miniature bearings are used for the bearings of the fulcrum portion of the gauge heads to reduce the effects of rod play and achieve excellent indicating stability.· With an O-ring used to prevent ingress of water or oil from the gap between the external and internal frames, it features excellent waterproofing.· The gauge damage prevention probe is provided on all models.· By adopting a balancing needle, errors due to difference in posture (gauge mounting direction) are minimized.
From: 2,477,289 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 3,693,421 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) |
You can add up to 6 items per a category to the compare list.
TSC Series Carbide Multi-Functional Square End Mill, 4-Flute / 45° Spiral / Short Type
MISUMI
[Features]·Demonstrates high performance in processing general steel, SUS304, and heat-treated steel (up to 50 HRC)·The unique chip gullet shape enables groove cutting with a depth of cut equivalent to that of a 2-flute cutting tool·Compared to 30° helix angle square end mills, both rotation and feed are more than twice as fast·The 45° helix angle makes it ideal for high-speed machining compared to general-purpose 30° helix angle·It has coating with high oxidation resistance and high hardness, and achieves a long service lifespan. Effective in high-speed machining and dry machining as coating properties·Can be regrinded. Please refer to the page dedicated to "regrinding service" for usage procedures, range of services, prices, etc.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
VAC Series Carbide Roughing End Mill
MISUMI
[Features]・High-speed rotation is possible by adopting a 45° helix. ・Using a fine pitch nick, the surface roughness after processing is also excellent. ・The conductivity is minimal. 《Additional machining》・Additional neck relief machining can be specified using MISUMI standard tools. ・No need to create drawings. You can order by simply specifying the dimensions using the model number. ・Available starting from 1 piece, ``just the quantity you need when you need it.'' ・Delivered on the 3rd day.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Straight Shank Chucking Reamer SCR
EIKOSHA
General purpose type. The blade is short and the shank is long. For deep hole finishing, etc.
From: 1,136,252 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]· Hammer is not required for punching work.· With strength adjustment, allowing accurate punching with one hand even when working straight up for anything from stainless steel to wood.· Used for centering and drawing of finishing dimensions on the surface of the workpiece.
From: 729,858 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]· A wide type with one size larger than JIS standard.· Lightweight, thin type, superior in workability, reduces fatigue.· The grip is color-coded to identify the size.[Applications]· Optimum for loosening/tightening nuts in narrow spaces.
From: 328,256 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
Parts box, ideal for storing small accessories.[Features]・ The partitions can be freely rearranged (large/small).・ The storage parts are easy to take out and the bottom is curved.・ The clear lid enables the contents to be seen from the outside.・ The body is made of ABS resin and is durable.[Application]・ For storing nut and screw.
From: 636,763 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Air Duster Lever Type/Long Nozzle
TRUSCO NAKAYAMA
[Features]· Uses a streamlined shape to fit the hand.· Uses a large trigger to prevent fatigue when using for long periods of time.[Applications]· General dust work.
From: 411,920 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Idling Type Preset Type Torque Screwdriver
TOHNICHI MFG
[Features]· There is no concern about overtorque since it idles when the setting torque is reached.· The torque is made easily variable using the scale.[Applications]· Suitable for all kinds of fastening work, from mass production to service.
From: 3,909,408 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 1,069,470 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Precision Screwdriver set EPS-650
E VALUE
[Features]・ With extension holder, it can be expanded and contracted (shaft length 40 to 110 mm)・ The bit uses SNCM steel to achieve high strength, high toughness, and high durability・ A wide variety of 30 types of bit sockets are compatible with all types of screws・ The grip end has a rotary cap, which makes it easy to turn quickly and has excellent workability[Application]・ Repairing and assembling watches, eyeglasses, precision equipment, etc.
From: 329,250 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
A flange nut with a hardness of 25 to 35 HRC whose material is S45C and surface is alkaline blackened.
From: 132,620 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Useful for all work level from DIY projects to commercial factory operations. Perfect for those who are cost-conscious.
From: 245,350 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
HOZAN
A Torx wrench with knurling to make quick turning work easy.[Features]· The long shaft is compatible with tamper-proof Torx screws.· Includes a polyurethane case that is resistant to friction and pulling (set item).· The short shaft side supports Torx, while the long shaft side supports Torx and tamper-proof types.[Applications]· The use of a dedicated product is recommended, as conventional Phillips and flathead screwdrivers cannot be used with Torx and tamper-proof screws.
From: 229,426 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Hexagon Socket Wrench Set H2072
TONE
9-piece set for hand tools with an insertion angle of 6.35 mm.[Features]· New metal case and durable satin tray adopted.· Includes a new ratchet handle with 72-tooth gears, further enhancing the set contents.· A standard set of hexagon socket x 7 and handle x 2.[Applications]· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 2,477,683 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Socket Wrench, Hexagonal Socket 3H
TONE
Hexagonal socket for hand tools with an insertion angle of 9.5 mm.[Features]· Hex socket ideal for tightening and loosening work.· Various strength-enhancing alloy elements are blended.· Complete heat treatment has been applied to raise alloy performance to the limit.· The knurled outer periphery allows the bolt to be easily turned by hand.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 107,018 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Disc Type Cutter 45-C (45 mm) Replacement Blade【1-10 Pieces Per Package】
OLFA
[Features] • Blade thickness is 0.3 mm. • For materials that are difficult to cut, such as cloth, film, and paper.
From: 121,808 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]· Handle is large and easy to grip.
From: 367,073 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Polishing Fabric Rolled Paper (Roll of 36.5 m)
TRUSCO NAKAYAMA
[Features]· A roll of glue polishing cloth which can be cut to a suitable length for application and used cost-effectively.· Can also be used for narrow gaps or polishing curved surfaces.· Abrasive grain is alumina abrasive material.[Applications]· For rust-removal, deburring, and removing beading from metallic products, parts, and steel materials.
From: 737,530 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Ball End Hex Key Set (Rainbow)【1-9 Pieces Per Package】
PB SWISS TOOLS
The hex wrench edge is lightly corner-cut, allowing the wrench to be easily inserted into screw holes.[Features]· Holder included. Package included with CN.· With well-regarded rainbow color codes, the tool of your desired size can be detected instantly.· Features rust resistance with special powder coating.· Boasts an extremely high finishing dimensional accuracy of 1/100 mm.[Applications]· Helps pick up the right tools. For keeping the work site tidy.
From: 1,565,100 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MOTHERTOOL
Easy to use standard type card tester.[Features]・ Basic functions condensed to 4,000 counts・ Automatic power off・ Automatic range・ Continuity buzzer[Applications]・ For manufacturing and repairing electric / electronic circuits・ For voltage check before power transmission in electrical work・ For circuit continuity check
From: 921,500 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 397,845 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |