(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Did you mean ? : xả kho dnmg cụ gia cone
Brand |
|
---|---|
Filter By |
|
CAD |
|
1,329 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Ratchet Combination Wrench Set (Standard Type)
TRUSCO NAKAYAMA
[Features]· There is no forward/reverse switching.· As it is straight, it is ideal for work in narrow and deep places.· Uses 72-tooth gears to achieve a feed angle of 5°.· The finished surface is beautiful, pleasant to touch, and feels heavy.
From: 2,080,653 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
Stable clamping is always attainable without being affected by the parallels of work pieces and bolts, etc.
From: 150,344 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This product provides excellent holding and anti-slip performance because file tangs can be screwed directly onto the crocodile handle.
From: 331,133 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Electroplated Diamond Bar (φ3 Steel Shank)【1-30 Pieces Per Package】
MISUMI
Introducing the immensely popular electroplated diamond bar set at an affordable price
From: 113,931 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Oil Stone Flat Type, Abrasive Grain A
MISUMI
A wide range of cost-effective products and sizes are available[C-Value]* Soak the whole area with cutting oil before use.
From: 299,401 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Diamond File S Type (Precision)【1-5 Pieces Per Package】
TSUBOSAN
Diamond particles are fixed using Ni electrodeposition. Improved adhesion, grinding accuracy and wear resistance, etc.
From: 339,811 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Plate Wrench Set (Double-ended Wrench)
HOZAN
A plate wrench set with thin wrenches of 2.3 mm thickness.[Features]· 3-piece set of 5.5 x 7 mm, 8 x 10 mm and 12 x 14 mm.· It has a hook and loop fastener, which can be used to bundle the set so it can be smartly stored in the tool box.· Ideal for in-car tools because of its light weight.[Applications]· It is thin and suitable for double nut tightening work, such as when replacing casters, etc.
From: 215,906 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]· Flat transfer of the claw is smooth, which leads to greater efficiency.
From: 1,635,788 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ENGINEER
Metric size hex key set containing precision sizes.[Features]・ With convenient holder・ Set contents is 7-piece set: width across flats of 0.89, 1.27, 1.5, 2.0, 2.5, 3.0 and 4.0 mm[Applications]・ It is ideal for tightening and removing hex socket head screws
From: 142,818 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Machine Bamboo Brush Shakuichi, Applications: Cleaning Machine Parts, Applying Adhesive, Etc.
TRUSCO NAKAYAMA
[Features]· It is inexpensive and suitable for mass purchase.[Applications]· For cleaning of machine parts, adhesive application, etc.
From: 53,460 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Allen wrench set (Tapered Head®, semi long, fine diameter)
EIGHT TOOL
Durability and wear resistance are further improved so that the Taper Head can be used for final tightening. The torsional strength is 10% to 20% higher than the conventional ball point.
From: 740,223 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
TONE
[Features] · The spear-shaped wrench end makes it easier to work in narrow spaces. · The set includes bands and 6 types of wrenches.
From: 1,068,996 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Excellent in wear and crack resistance since quenching is implemented only on the surface part.
From: 67,352 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Assorted Files (HA/HI/KA/MA/SA/ST)【5-12 Pieces Per Package】
TSUBOSAN
Assorted files by Japan's number one brand "Tsubosan".
From: 667,469 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TONE
Square shaft through screwdriver.[Features]· Plastic grip.· Shaft has a square shape that allows it to be used in conjunction with monkey wrenches or other wrenches for heavy duty fastening.· The tip has a high-strength magnet.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 167,946 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Water-Resistant Paper C34P【1-100 Pieces Per Package】
RIKEN CORUNDUM
Sheet polishing material for polishing while wet with water and providing a good finishing surface. [Features]· Can wet polish or dry polish with light force and has long life with sharp cutting and excellent grinding capacity.· Can wet polish or dry polish with high quality, high performance and light force. [Applications]· Wide range of uses from metal substrates to finishing polishing and plastic polishing.
From: 11,220 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Bandsaw (With Angle Guide) Replacement Parts
HOZAN
Band saw for cutting applications for materials from wood to resin, metal and glass. [Features]· Space-saving design with the main body weighing 6 kg. · Provides high flexibility when choosing an installation location. · Can cut through plate glass up to 10 mm thick when used with the diamond blade and cooling unit, both sold separately. · Dust can be vacuumed up attaching the hose of a household vacuum cleaner by using the adapter included. [Applications]· Can cut through steel, aluminum, brass, plastic, wood and plate glass, etc. using the saw blades specific to the application.
From: 50,333 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NACHI(FUJIKOSHI)
General-purpose tap used for threading blind holes.[Features]· The special groove shape excels in chip discharge properties, eliminating biting of chips and winding around taps.
From: 170,000 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
OSG
The intermediate groove length between the stub and regular allows non-step high-speed machining up to 4 times the diameter even with a small diameter.
From: 281,666 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Air duster button type, long nozzle, plug type
TRUSCO NAKAYAMA
[Features]· It is equipped with a plug that allows the air hose to be attached with a single touch.[Applications]· General dust work.
From: 424,221 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]· The spiral brush uses wire like that used for chimney brushes as core wire and twists to fix the wire material.· Attach this product to a joint handle for cleaning, deburring, and other descaling applications for pipe inner diameters or screw hole internal surfaces which are hard to access with normal brushes.· Cannot be used in reverse rotation.· Spiral type with screws attached.· Special order is available from one unit.[Applications]· For polishing the inner surfaces of various pipes.
From: 168,391 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Idling Type Preset Type Torque Screwdriver
TOHNICHI MFG
[Features]· There is no concern about overtorque since it idles when the setting torque is reached.· The torque is made easily variable using the scale.[Applications]· Suitable for all kinds of fastening work, from mass production to service.
From: 3,909,408 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TSUNODA
Useful for cutting in electrical work and wiring and bending metal plates.
From: 307,490 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
BLUEBIRD
From: 355,942 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】・A set of 6 pcs・Applicable dim.-M5 to M25 bolt
From: 1,094,551 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
A flange nut with a hardness of 25 to 35 HRC whose material is S45C and surface is alkaline blackened.
From: 132,620 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI, Natural Diamond Dresser, Single-Point Type
MISUMI
Available in 3 types with attractive sharp edges. Single stone dresser type.
From: 861,112 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
[C-Value]A micro air grinder recommended for those searching for a value-oriented product[Features]· 125 g lightweight type· The air hose is soft and easy to handle[Applications]· Usable for deburring after machining, grinding of various metals, and surface finishing.
From: 2,438,000 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TONE
A hammer used during processes such as driving in pins, etc., or assembly, fitting and removal adjustment, corner rounding, and rivet tip caulking.[Features]· The shaft is made of glass fiber, providing light weight and high strength.· Can be used for nail driving and nail removal.[Applications]· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 711,691 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
HOZAN
Anti-static foreign matter removing urethane foam.[Features]· Conductive and hard.· Foam can be cut easily with a cutter knife or scissors.· Simply insert the IC into the form to provide the same potential to all the terminals and prevent electrostatic damage.· The lead can be fixed thanks to the elasticity of the urethane.[Applications]· For protecting electronic components and circuit boards.
From: 198,276 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |