(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Did you mean ? : xả kho dnmg cụ gia cone
Brand |
|
---|---|
Filter By |
|
CAD |
|
1,329 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
HOZAN
Nipper of professional grade that combines usability and durability.[Features]· Has a strip hole that supports the use of thick wires.· Two sizes are available (N-9-125/N-9-150).· Elastomer is used for the grip.· The elastomer grip feels great to touch and is recommended for extended periods of use.[Applications]· Convenient when working with thick wires.
From: 690,879 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TiN-Coated High-Speed Steel Step Drill
MISUMI
Frequently used standard sizes are offered at affordable prices
From: 675,642 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Hex Key Set 210 Series【1-9 Pieces Per Package】
PB SWISS TOOLS
A hex bar wrench set with inimitable measurement accuracy, that keeps the work site tidy.[Features]· Manufacturing error in all L-shaped wrenches is no more than the thickness of a hair regardless of the size.· A precision tool with excellent durability created from the adoption of unparalleled dimensional accuracy and tough special alloy.[Applications]· The L-shaped hex wrench (mm) is widely used in machinery, metal products, and automotive industries all over the world.· Sizes are from 0.71 up to 22 mm.· A tool suitable for the application can be selected from a wide range of products.
From: 433,041 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
NORITAKE
Uses A abrasive for use with general ferrous metals.
From: 281,175 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Monkey Wrench TWM-01·TWM-02·TWM-04·TWM-05
ENGINEER
[Features] · Soft grip which fits hand. [Applications] · Ideal for tightening and loosening various types of bolts and nuts.
From: 528,177 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Pipe Electrode for Fine Hole Machining【10-20 Pieces Per Package】
MISUMI
Electrode wire rod material that can be used for thin-hole pipe electrode machines. Rich in variety
From: 837,427 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Hex wrench (T-type) 8 pieces set
TRUSCO NAKAYAMA
Convenient for attaching and detaching hex socket head bolts that are attached to deep places.[Features]・ Easy-to-grip shape with T-shaped handle.・ Hardness is HRC50 to 57.[Application]・ Tightening and loosening hex socket head bolts.
From: 1,270,613 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Long Ball Point L-Type Wrench BPL
TONE
Long type L-type hex bar wrench ideal for tightening and loosening hex socket bolts and hex socket set screws.[Features]· The ball point finish enables quick turning and temporary tightening from a diagonal position.· A ball point L-type wrench that boasts smooth operability and powerful tightening.[Applications]· Ideal for assembly and maintenance work of industrial machinery.
From: 74,078 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
SHINWASOKUTEI
A punch used for marking points or surface preparation for drilling iron plates, etc.[Features]· Enables easy marking by pushing with a single hand.· Because a hammer is not necessary, accurate striking is also possible on ceilings.· Strength can be adjusted by twisting the head.· Includes a highly durable carbide tip.[Applications]· Ideal for punching iron plate, aluminum, and other non-baked metals.
From: 219,780 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MUROMOTO TEKKO
[Features]·Ideal for precision cutting of electronic equipment and communication equipment.·Ideal for continuous cutting of printed circuit board lead wires.
From: 745,065 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Snap Ring Pliers, for Shafts Bent (Bent Jaw for Shafts)
TOP
[Features]· It is dedicated for shafts.· As an integrally molded, all-forged part, it has exceptional toughness/rigidity.· Bent tip has 90° angle. * Bent for shafts only (curved claw for shanks).· Tip is reverse tapered, securely affixing to the ring.· It is color-coded according to the function. The shaft type has a light blue grip
From: 572,254 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
INDUSTRIAL PAINT MARKERS PX20 Series【1-6 Pieces Per Package】
MITSUBISHI PENCIL (UNI)
Uni Paint marker pens are the most popular pens from around the world.Can write on a variety of surfaces, including paper, metal, glass, plastic, wood, cloth, and stone.It is also waterproof and does not contain ingredients. Sulfur, Chlorine or SiliconOutstanding Features· Can be written on a variety of surfaces· Bright colorsFeatures· Can be written on metal, glass, plastics, etc., has fixing properties, high hiding power, and vividly colors even on black surface.Usage·For marking and identification on various materials, parts as industrial use. Specification ·Character Size : Fine· Quantity per pack (piece):12Materials·Main Body: Oily Dye ·Core: Acrylic Fiber
From: 56,259 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Precision Screwdriver set EPS-650
E VALUE
[Features]・ With extension holder, it can be expanded and contracted (shaft length 40 to 110 mm)・ The bit uses SNCM steel to achieve high strength, high toughness, and high durability・ A wide variety of 30 types of bit sockets are compatible with all types of screws・ The grip end has a rotary cap, which makes it easy to turn quickly and has excellent workability[Application]・ Repairing and assembling watches, eyeglasses, precision equipment, etc.
From: 329,250 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
High-Speed Steel Hex Socket Head Bolt Countersink Cutter
MISUMI
[Features]·Standard item for counterbore machining·Tool design suitable for countersinking JISB1176 hex socket head cap screw
From: 344,896 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Grinding Stick: Single Flat Stick with WA Abrasive Grains for Finishing General Dies
MISUMI
[Specification]·Stick abrasive stone for middle finish to final finishing·Sulfur can be attached to pore walls of grinding wheel to prevent scratches on grinding wheel.
From: 126,572 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
HOZAN
A Torx wrench with knurling to make quick turning work easy.[Features]· The long shaft is compatible with tamper-proof Torx screws.· Includes a polyurethane case that is resistant to friction and pulling (set item).· The short shaft side supports Torx, while the long shaft side supports Torx and tamper-proof types.[Applications]· The use of a dedicated product is recommended, as conventional Phillips and flathead screwdrivers cannot be used with Torx and tamper-proof screws.
From: 229,426 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
The size of jaw opening can be adjusted from 45 mm to 55 mm, and you can easily recognize the size of the jaw opening because it is scaled.
From: 282,440 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Air Duster Lever Type/Long Nozzle/Plug Type
TRUSCO NAKAYAMA
[Features]· Air intake of the main body has a plug, and can be installed with one touch.[Applications]· Blowing away cutting chips, etc. produced during machining.
From: 441,801 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Channel Brush "A Type / Flat Type I Dual Use" Spare【10 Pieces Per Package】
TRUSCO NAKAYAMA
[Features]· Only the brush at the end.[Applications]· For removing rust and deburring of metal surfaces, and peeling coating.
From: 592,318 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
PB SWISS TOOLS
A wide variety of hex bar wrenches, ideal for keeping the work site tidy.[Features]· Boasts an extremely high finishing dimensional accuracy of 1/100 mm. Handle length conforms to the VSM Swiss standard.· Sizes 1.5 mm or above are nickel chrome plated, providing rust resistance and long life.· Manufacturing error in all L-shaped wrenches is no more than the thickness of a hair regardless of the size.· A precision tool with excellent durability created from the adoption of unparalleled dimensional accuracy and tough special alloy.· Chrome plated specification hexagonal bar wrench.· Select with or without ball point for long and short products alike.[Applications]· Helps pick up the right tools. For keeping the work site tidy.
From: 271,681 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
WTJN-N Type (outer diameter, profile machining)
KYOCERA
[Specifications]·Machining applications: outer diameter and profiling; compatible insert shape: T (triangle); compatible insert relief angle: negative 0 (N); clamp method: non-ISO standard
From: 2,255,783 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YAMATO SEITOSYO
[Features] · "No breaking, no cracking, no chipping" and does not clog up. · Even surface accuracy. [Applications] · Suitable for ultrasonic polishing tools. · Reciprocating, left-right movement tools. (Pneumatic, electric)
From: 372,470 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Precision Cut-off Wheel【25 Pieces Per Package】
MISUMI
Widely compatible with various materials. For precision cutting requiring high accuracy
From: 3,123,850 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
HOZAN
[Features]・ Compatible size: 1.25/2/5.5/8・ JIS C 9711 compliant product・ With molding confirmation mechanism・ Elastomer grip adopted・ After crimping, a mark will be added so that the die used for the terminal can be seen・ Weight: 390 g[Applications]・ For bare crimp terminals / bare crimp sleeves (B/P)
From: 1,655,395 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]· Tough press integrated type that withstands hard use.· New design that integrates the rounded corner with the handle storage.· No inner tray provided.
From: 499,150 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
"Wheel with Nylon Shaft" (Shaft Diameter: 6 mm)【5 Pieces Per Package】
TRUSCO NAKAYAMA
[Features]· It can be used with both stainless steel and general metals.· The nylon fiber acts as a cushion to avoid shaving too much off the polished material.· Abrasive material is adhered to nylon fiber non-woven fabric using a special resin adhesive which provides excellent resistance to chemicals and water, and features superior elasticity.· Autogenous action constantly generates a new surface so it is difficult to clog and delivers consistent surface roughness of the finished surface from initial grinding through to final.· Maintains its shape for a long time. Edges also do not chip in a disorderly manner.[Applications]· Removing paint and polishing prior to plating. Ideal for polishing of stainless steel, iron, alloys, wood and plastics.· Tool used: straight grinder. (air + electric)
From: 1,183,013 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Rubber Bonded Abrasive for Polishing DOX Cylindrical Type
YANASE
[Features]· A uniformly polished surface can be achieved with fewer deep scratches compared to grindstones with shaft.· Burrs, secondary burrs and chipping are less likely to occur.[Applications]· Suitable for grinding carbide alloy, ceramics, etc.· For surface adjustment of molds and deburring of precision equipment.· Suitable when a glossy finish is required.
From: 52,020 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
It is a long under neck type that can be used in deep inner locations
From: 259,819 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Precision Needle Files (Triangular / Round / Half-Round / Flat / Square)【1-12 Pieces Per Package】
TSUBOSAN
A set of assorted precision files.
From: 1,017,827 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Resin Bond Small Belt【20-50 Pieces Per Package】
TRUSCO NAKAYAMA
[Features]· A cost effective but high-performance version of small belts.· Uses strong and sharp zirconia abrasive grains. (Particle Size #40-#240)· Prevents burns on the polished object with the added free-cutting material to suppress heat generation.· Made of durable base material and ideal for heavy duty operation.[Applications]· For removing welding beads.· Deburring, chamfering.· For finishing and correcting die casting, etc.
From: 424,523 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |