(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Did you mean ? : xả kho dnmg cụ gia cone
Brand |
|
---|---|
Filter By |
|
CAD |
|
1,329 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Double-ended wrench, 6-piece set【6 Pieces Per Package】
SUPER TOOL
A set of 6 double-ended wrenches for tightening and removing hex bolts and nuts.[Features]・ The tip is thin and has a thin mouth, so it's a spear-shaped wrench that is extremely easy to use even in tight places
From: 781,603 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
OZAKI MFG (PEACOCK)
Replacement probe. (Entire threaded portion is M2.5 (P = 0.45) mm.)
From: 1,104,186 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
UHT
[Features]· Ideal for finish polishing of molds.· Pneumatic type mold lapping tool.
From: 11,026,667 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Single Steel Pin Gauge PM Series Plus
NIIGATA SEIKI (SK)
Pin gauge manufactured to either + or - 0 to 2 μm for the nominal dimensions. For 1.00 mm or greater, the symbols P (plus) and M (minus), and the dimensions are printed on the pin gauge. Includes certification
From: 333,041 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Applications]· Blowing off powders, chips, textile scraps, water, smoke etc., and cooling a hot workstation.
From: 1,607,000 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
NORITAKE
[Features]·The manufacturer employed a GC abrasive that is hard and has good crushability.[Applications]·Used for free grinding and general light grinding of non-ferrous and non-metallic materials.·Cemented carbide, cast iron, aluminum alloy, copper alloy, etc.
From: 354,485 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Assorted Files【5-12 Pieces Per Package】
TSUBOSAN
Assorted files.[Features]· The color of the end cap varies depending on the roughness of the eyes.· Rough / 01 [orange / red].· Medium / 02 [orange / green].· Fine / 03 [orange / yellow].· Oil eyes / 04 [orange / black].[Applications]· A general file with an easy-to-use size.
From: 1,073,514 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]· A solution for cleaning, transferring and spraying chips, powder, fiber scraps, smoke, etc.· Can perform suction and injection just by replacing the direction of the nozzle.
From: 2,800,564 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Capacitive Brush Double Winding (66 Nylon)
TRUSCO NAKAYAMA
[Features]· Brush hairs are in a cylindrical shape, making it possible to clean inside relatively thin pipes.· Twist brush made by twisting 4 wires, with a handle that is difficult to bend, making it suitable for hard work.[Applications]· Contamination cleaning, rust peeling, and burr removal on pipe interior.
From: 281,691 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
Model SJK-K is provided with a through hole in the center of the jack allowing the jack to be fixed by a bolt, etc. No. E-175A attachment is usable for the SJK type.
From: 763,818 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Soft Jaw【3 Pieces Per Package】
MISUMI
A wide range of soft jaws which suit chucks of Kitagawa and Howa is available
From: 731,282 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Dial Gauge / Magnet Holder for Mounting Test Indicator Arm Type
NOGA JAPAN
A holding implement for a test indicator / dial gauge.[Features]· Tightening knob equipped with Noga's original disc spring and bearing integrated mechanism in the central section, securely locking the arm in place.· The tip fine adjustment mechanism facilitates easy zero-point setting (excluding NF2021).[Applications]· It is perfect for holding a test indicator / dial gauge.
From: 3,091,606 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Assorted Files, JIS B 4704 Equivalent【5-12 Pieces Per Package】
TRUSCO NAKAYAMA
[Features]· Set teeth are sharp and highly durable. The flat type also has teeth set on a side (only one side). The other types have teeth set on the entire circumference.· A JIS standard equivalent product.
From: 607,470 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
ASAHI METAL INDUSTRY
A wrench that can tighten bolts.[Features]·A strong round JISH class (size up to 80 mm) that can be used for attaching and removing bolts and nuts.·The material is chrome-vanadium steel, which is sticky and strong, so it is especially effective for repeated use.·The surface is cationic electrodeposition coating, which gives a strong antirust effect without getting your hands dirty.·Sizes with a width across flats of 11 to 80 mm have safety rope mounting holes.·The main body is coated with cationic electrodeposition, giving it excellent rust resistance.[Applications]·For fastening nuts and bolts in a variety of industrial settings.
From: 148,276 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Dial Gauge SERIES 2 - Standard Type, 0.01mm And 0.001 Graduation
MITUTOYO
• Standard 0.01mm graduation dial gauges having a bezel with an outside diameter of 57 mm.All types come with limit markers and a bezel clamp as standard.• The bezel clamp and lifting lever (optional) can be attached to either the right or leftside.These parts can be easily installed and removed without tools.• Secure adhesion between the bezel and crystal as well as the use of an O-ringprevents water or oil penetration.• The spindle is made of high-strength quench hardened stainless steel suitable for heavy duty use.• A carbide contact point is used.• The grand gear is made of stainless steel with high resistance to wear and deformation.• Application of a hard coating on the surface of the crystal makesthe gauge highly scratch and chemical-resistant.
Days to Ship: Số ngày giao hàng: 46 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Ball End Hex Key Set【1-9 Pieces Per Package】
PB SWISS TOOLS
A hex wrench set with an extremely high finishing dimensional accuracy of 1/100 mm.[Features]· Sizes 1.5 mm or above are nickel chrome plated, providing rust resistance and long life.· The CN series with holder includes packaging. DH series holder is a wide compact type.· Manufacturing error in all L-shaped wrenches is no more than the thickness of a hair regardless of the size.· A precision tool with excellent durability created from the adoption of unparalleled dimensional accuracy and tough special alloy.[Applications]· Helps pick up the right tools. For keeping the work site tidy.
From: 1,178,940 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
EWAW Grindstone for Flat Surfaces
MISUMI
EWAW grinding wheel for surface grinding[Features]For general grinding of general hardening steel.[Maximum Peripheral Speed]30 m/s
From: 410,684 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Hex Spanner (Taper Head / Extra Long) TLS-7S / TLS-9N【1-9 Pieces Per Package】
EIGHT TOOL
[Features]· Durability and wear resistance are further improved so that the Taper Head® can be used for final tightening.· The torsional strength is 10% to 20% higher than the conventional ball point, and especially effective when used at an inclination (0 to 20°).· Holders are designed for easy removal and storage of hex key and for convenient carrying and keeping.[Applications]· For tightening hex socket head bolts.
From: 1,249,105 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TONE
[Features]· Soft‑curved design that fits to the hand with an attractive satin finish. · Unique shaped head that combines round and spear-shaped features.
From: 96,988 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Precision Screwdriver DM【1-6 Pieces Per Package】
ENGINEER
[Features]· Pocket-sized precision screwdriver. · Machine-knurled fine shaft for excellent workability in recesses. [Applications]· For small precision screws used in time pieces, cameras, glasses, etc.
From: 27,200 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
WA Grindstone for Flat Surfaces No. 1 Flat
MISUMI
WA grinding wheel for surface grinding No. 1 flat type[Features]For general grinding of general hardening steel.
From: 609,402 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MINITOR
[Features]· Special grind stones with a ceramic fiber cutting edge. A product lineup is available with a wide range of sizes and particle sizes.· This grind stone is more resistant to impact, breakage, and bending than ordinary stick whetstones. [Applications]· Compatible materials: tool steel, alloy steel, general steel, stainless steel· For precision grinding of plastic molds with difficult to break structures, narrow ribs and complex shapes.
From: 585,266 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
[C-Value] Strong nippers with high cost performance[Features]· Grip with afit reduces fatigue during continuous work.· Springs reduce fatigue during repeated cutting.[Application]· Ideal for cutting iron wires and wire.
From: 283,174 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
NABEYA
The movable part slides smoothly along the central groove. Designed to sufficiently withstand powerful tightening. FC250 is used for the main body and movable parts, preventing it from being damaged even when used for heavy-duty work. Planar processing on the bottom surface is particularly precisely finished, and does not tilt or deviate on the drill table.
From: 2,592,173 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NACHI(FUJIKOSHI)
Supports a wide range of materials from raw materials to hardened materials. Suitable for finishing grooves and side surfaces.
From: 540,666 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]· Can be used with either a finished dresser or a rough dresser.· The size of the diamond differs according to width and diameter of the grinding wheel and removal rate.[Applications]· Dressing of grindstone used for general grinding.· Removes the grinding layer accumulating on the ground surface of dressing.· Corrects distorted grindstone surfaces into normal shapes.
From: 885,238 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]· A wide type with one size larger than JIS standard.· Lightweight, thin type, superior in workability, reduces fatigue.· The grip is color-coded to identify the size.[Applications]· Optimum for loosening/tightening nuts in narrow spaces.
From: 328,256 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Pla-Jet, Standard Type Industrial Hot Air Blower
ISHIZAKI ELECTRIC MFG
[Features]·This is a standard type industrial hot air fan.[Applications]·Shrinkage of shrink wrap, peeling of labels, and bending of PVC pipes.
From: 3,131,578 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TOP
For tightening and loosening "rotating" hex socket bolts[Features]· For quickly tightening and loosening screws.· The grip portion rotates so that once it is fixed securely by hand, rapid turning can be performed quickly
From: 348,240 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA Ball End Hex Key (Black Oxide Coating)【9-12 Pieces Per Package】
TRUSCO NAKAYAMA
[Features]· Holder can be rotated to easily take out and put back different sizes of hex wrenches.· This product has black oxide surface processing.· The hardness is HRC 52-56.
From: 711,108 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |